E2EC Cable Amplifier Proximity Sensor/Specificatio...- ..., In-house standards: oil-resistant (For Sensor Head only) IEC 60529 IP64 Connection method Pre-wired Models (Standard cable length: 2 m) Weight (packed state) Approx. 45 g Materials Case Bra...
https://www.ia.omron.com/products/family/467/specification.html
E2J Long Sensing-distance Capacitive Separate Ampl...- ... 2 3 times each in X, Y, and Z directions Degree of protection IP66 (IEC) Connection method Pre-wired Connector Models (Robotics cable, Standard cable length: 1m) Weight (packed state) Approx...
https://www.ia.omron.com/products/family/473/specification.html
E2KQ-X Chemical-resistant Proximity Sensor/Specifi...- ...ctions Degree of protection IP66 (IEC), in-house standards: oil-resistant Connection method Pre-wired Models (Standard cable length: 2 m) Weight (packed state) Approx. 150 g Materials Case, s...
https://www.ia.omron.com/products/family/474/specification.html
E2K-L Liquid Level Sensor/Specifications | OMRON I...- ... 2 3 times each in X, Y, and Z directions Degree of protection IP66 (IEC) Connection method Pre-wired Models (Standard cable length: 2 m) Weight (packed state) Approx. 70 g Materials Case, Co...
https://www.ia.omron.com/products/family/475/specification.html
DeviceNet Multi-vendor Network/Features | OMRON In...- ... Software. In addition, the number of ON/OFF operations and total operating time of the devices wired to the slave are counted at the slave, which enables providing notification when maintena...
https://www.ia.omron.com/products/family/114/
Degree of Protection | OMRON Industrial Automation- ...while the test piece is rotated on a horizontal plane. [Note] If the connections section is not wired correctly, or if connectors without sufficient protection or e-CON connectors are used, t...
https://www.ia.omron.com/product/cautions/common/degree-of-protection/
E3S-GS3[]4 Grooved-type Photoelectric Sensor/Speci...- ... 3 times each in X, Y and Z directions Degree of protection IEC60529 IP67 Connection method Pre-wired (standard length: 2 m) Weight (packed state) Approx. 330 g Materials Case Zinc die-cast L...
https://www.ia.omron.com/products/family/1169/specification.html
EE-SPY801 / 802 Wafer-carrier Mounting Photomicros...- ... for 3 times each in X, Y, and Z directions Degree of protection IEC IP30 Connecting method Pre-wired (Standard length: 2 m) Weight (packaged) Sensor: Approx. 43 g; Accessory (Pedestal): Appr...
https://www.ia.omron.com/products/family/1171/specification.html
E6C3-A Slim Encoder with Diameter of 50 mm/Lineup ...- ...n) Connection method Model 12 to 24 VDC Open-collector output (NPN) Gray 256, 360, (720) *2 Pre-wired Connector Model (1 m) E6C3-AG5C-C (resolution) 1M Example: E6C3-AG5C-C 256P/R 1M 256, 360...
https://www.ia.omron.com/products/family/1347/lineup.html
E3ZM Compact Photoelectric Sensor with Stainless S...- ...es to dimensions in this datasheet unless otherwise specified. Sensors Through-beam Models* Pre-wired Models E3ZM-T61 E3ZM-T81 E3ZM-T63 E3ZM-T83 Through-beam Models* Standard Connector E3ZM-T...
https://www.ia.omron.com/products/family/1764/dimension.html