Primary Contents

Site Search Results

Site Search Product Search IA Global Search
Results 731 - 740 of 13536
S8T-DCBU-02 Buffer Block/Specifications | OMRON In...
...e life expectancy indicates average operating hours under the ambient temperature of 40°C and a load rate of 50%. Normally this is determined by the life expectancy of the built-in aluminum e...

https://www.ia.omron.com/products/family/1466/specification.html

E4PA-N Ultrasonic Displacement Sensor/Specificatio...
...): 10% max. Power consumption 1,800 mW max. Analog output Current output: 4 to 20 mA (Allowable load resistance: 500 Ω max.) Voltage output: 0 to 10 V (1,000 Ω min.) Protective circuit ...

https://www.ia.omron.com/products/family/1467/specification.html

D4N Safety Limit Switch/Specifications | OMRON Ind...
...y *2 Mechanical 15,000,000 operations min. *5 Electrical 500,000 operations min. (3 A resistive load at 250 VAC) *3 300,000 operations min. (10 A resistive load at 250 VAC) Operating...

https://www.ia.omron.com/products/family/1497/specification.html

G3ZA Multi-channel Power Controller/Lineup | OMRON...
...nd Ordering Information List of Models Name Number of control channels Heater burnout detection Load power supply voltage Model Multi-channel Power Controller 4 Supported 100 to 240 VAC G3ZA-...

https://www.ia.omron.com/products/family/1511/lineup.html

G3ZA Multi-channel Power Controller/Specifications...
... Automation Features Lineup Specifications Dimensions Catalog last update: May 19, 2025 Ratings Load power supply voltage range 100 to 240 VAC 400 to 480 VAC Power supply voltage 100 to 240 V...

https://www.ia.omron.com/products/family/1511/specification.html

DST1 Series Safety I/O Terminals/Specifications | ...
...le relays G7SA-2A2B, EN50205 Class A Failure rate P level * (Reference value) 5 VDC, 1 mA Rated load (resistive) 2 A at 240 VAC, 2 A at 30 VDC Durability Mechanical 5,000,000 operations min. ...

https://www.ia.omron.com/products/family/1626/specification.html

S8M Digital Multicircuit Protector/Lineup | OMRON ...
...power consumption of the S8M (approx. 10 W) and           not just the power consumption of the load. DIN Rail (Order Separately) Mounting Rail (Material: Aluminum) Model number PFP-100N PFP-...

https://www.ia.omron.com/products/family/1768/lineup.html

S8M Digital Multicircuit Protector/Specifications ...
...nal power consumption of the S8M (approx. 10 W) and       not just the power consumption of the load. last update: October 1, 2020...

https://www.ia.omron.com/products/family/1768/specification.html

G3PF Solid State Relays with Built-in Current Tran...
...nput terminals Isolation method Zero cross function Operation indicator Alarm output Applicable load (See note.) Model M3 terminals Phototriac- coupler Yes Yes 1 output (Heater Burnout Detect...

https://www.ia.omron.com/products/family/1924/lineup.html

A4EG Enabling Grip Switch/Specifications | OMRON I...
...nto the Switch. UL/CSA (UL 508, CSA C22.2 No.14), CCC (GB/T 14048.5) • 24 VDC, 0.3 A (inductive load) • 125 VAC, 1 A (resistive load) Ratings Section Enabling switch Emergency stop s...

https://www.ia.omron.com/products/family/1935/specification.html

Results 731 - 740 of 13536