..., 2023 List of Model Isolation method Zero cross function Operation indicator Applicable output load (See note.) Rated input voltage Model Relay No Yes 5 A 100 to 240 VAC 5 VDC G9H-205S-US DC...
...formance characteristic data are measured at a coil temperature of 23°C. Output Item Applicable load Model Rated load voltage Load voltage range Load current (See n...
...fy the rated input voltage. Output Modules Isolation Zero cross function Indicator Rated output load Rated input voltage Model Phototriac Yes Yes 2 A at 100 to 240 VAC at 60 ° C 12 VDC G3TA-O...
...nal (#110/t=0.5) / Solder terminal Item list of A16 Ratings Mounting hole dimensions Applicable load diagram Ratings As of March 17, 2025 Type Pushbutton Switch Shape Cylindrical type (16 mm ...
...nal (#110/t=0.5) / Solder terminal Item list of A16 Ratings Mounting hole dimensions Applicable load diagram Ratings As of March 17, 2025 Type Pushbutton Switch Shape Cylindrical type (16 mm ...
... Non-lighted Terminal PCB terminal Item list of A16 Ratings Mounting hole dimensions Applicable load diagram Ratings As of March 17, 2025 Type Pushbutton Switch Shape Cylindrical type (16 mm ...