| Site Search | Product Search | IA Global Search |
...and PTs. • Even more program memory and data memory. • Superior high-speed control performance: LOAD instructions execute in 16 ns, SINE instructions in 0.59 μs. • The more advanced motion co...
...trol or optimum cycle control. • RS-485 communications to set manipulated variables and monitor load current. • Total run time monitoring. • Output modes for phase control: proportional to ph...
...lus, the Units support scaling, comparators, and other data processing, reducing the processing load on the ladder program. • Product lineup includes models with thermocouple inputs and model...
...25, 2017 • Even more program memory and data memory. • Superior high-speed control performance: LOAD instructions execute in 16 ns, SINE instructions in 0.59 μs. • Maximum throughputs with Hi...
... • For transistor outputs, select from sinking outputs or sourcing outputs. • Output Units with load short-circuit protection are also available. *1 • Select the best interface for each appli...
...connectors and MIL connectors. • Select sinking outputs or sourcing outputs. The CJ1W-MD232 has load short-circuit protection. • The ON and OFF response times can be set to between 0 and 32 m...
...atalog last update: April 3, 2023 • A high switching capacity of 10 A at 250 VAC enables direct load switching. • A sensor is provided to enable immediate application. • Sockets with finger p...
...perating status with LED operation indicator. • Increased reliability of internal relay (micro load: 5 VDC, 1 mA) to enable PLC input. • Electrode terminals and other wiring terminals are s...
...ns Catalog last update: December 19, 2013 • Large switching capacity: 5 A at 220 VAC (resistive load). • Easy to handle with DIN rail mounting. • Replace for maintenance without rewiring the ...
... of malfunction. In comparison with the previous method (on the left in the following diagram), load capacity is increased and an exceptionally smooth sliding operation is achieved for long-t...
...ming 5 kHz response frequency max. Protection circuits prevent failures due to wiring mistakes. Load short-circuit protection and output reverse polarity protection circuits are incorporated....
...nd maintenance (models with standard, easy-to-use screw terminals are also available). • Minute load model with gold cladding is optimal for electronic control. • Molded terminal types as wel...
...ree-phase three-wire circuits with one unit. • One SPDT output relay, 5 A at 250 VAC (resistive load). • World-wide power specifications supported by one unit. (Set with a rotary switch.) • R...
...ree-phase three-wire circuits with one unit. • One SPDT output relay, 5 A at 250 VAC (resistive load). • World-wide power specifications supported by one unit. (Set with a rotary switch.) • R...
...hase 3-wire or 3-phase 4-wire power supply. • Two SPDT output relays, 5 A at 250 VAC (resistive load). Output overvoltages and undervoltages using separate relays. • World-wide power specific...
...hase 3-wire or 3-phase 4-wire power supply. • Two SPDT output relays, 5 A at 250 VAC (resistive load). Separate outputs possible for overvoltages and undervoltages. • World-wide power specifi...
...omatically resetting supported by one Relay. • One SPDT output relay, 5 A at 250 VAC (resistive load). • Output relay can be switched between normally open and normally closed. • Process cont...
...ck and operating time can be set separately. • One SPDT output relay, 5 A at 250 VAC (resistive load). • Output relay can be switched between normally open and normally closed. • Output statu...
...ating time can be set separately. • Two sets of SPDT output contacts, 5 A at 250 VAC (resistive load). • Output status can be monitored using LED indicator. • Inputs are isolated from the pow...
...wer is turned ON. • Supports phase loss detection when the motor is operating. • 5 A (resistive load) at 250 VAC, DPDT x 1. • Output status can be monitored using LED indicator. • Ideal to pr...