| Site Search | Product Search | IA Global Search |
... by one Relay. • Pre-alarm Monitoring Mode. • Two SPDT output relays, 5 A at 250 VAC (resistive load). • Process control signal (0 to 10 V) and current splitter input supported. • Output stat...
...ree-phase three-wire circuits with one unit. • One SPDT output relay, 5 A at 250 VAC (resistive load). • World-wide power specifications supported by one unit. (Set with a rotary switch.) • R...
...hreephase three-wire circuits with one unit. • One SPDT output relay, 5 A at 250 VAC (resistive load). • World-wide power specifications supported by one unit. (Set with a rotary switch.) • R...
...phase 3-wire or 3-phase 4-wire power supply. • One SPDT output relay, 5 A at 250 VAC (resistive load). • World-wide power specifications supported by one Unit (switchable). • Relay status can...
...chanism used. • Gold-plated contact with coil spring capable of switching micro current/voltage load while providing high contact reliability. • Inputs directly to microcomputers and programm...
...g conditions: Average ambient operating temperature of the product at 40°C max., average load rate of 80% max., and srandards mounting. Automatic lines are used in the manufacturing pr...
...In Plus terminal blocks are as easy as inserting to an earphone jack. They help reduce the work load and improve wiring quality. Held Firmly in Place Even though less insertion force is requi...
...ndustry*1 for Low Power Consumption Power consumption is low, which reduces the DC power supply load for the entire control panel. Push-In Plus Terminal Blocks for Easy Wiring Just Insert Wir...
...ndustry*1 for Low Power Consumption Power consumption is low, which reduces the DC power supply load for the entire control panel. Push-In Plus Terminal Blocks for Easy Wiring Just Insert Wir...
...ndustry*1 for Low Power Consumption Power consumption is low, which reduces the DC power supply load for the entire control panel. Push-In Plus Terminal Blocks for Easy Wiring Just Insert Wir...
...ndustry*1 for Low Power Consumption Power consumption is low, which reduces the DC power supply load for the entire control panel. Push-In Plus Terminal Blocks for Easy Wiring Just Insert Wir...
...ndustry*1 for Low Power Consumption Power consumption is low, which reduces the DC power supply load for the entire control panel. Push-In Plus Terminal Blocks for Easy Wiring Just Insert Wir...
...Push-In Plus technology are as easy as inserting to an earphone jack. They help reduce the work load and improve wiring quality. Wiring Just Insert Wires: No Tools Required. Now you can use P...
...Tool *1 - Easy-to-use setting functions of the communications and measurement conditions - Save/Load setting by CSV file *1. Supported Version of main unit: V2.0.0 or higher for all models. *...
...ount of parts processed per robot. • Fully customizable for any line configuration and advanced load balancing. Note: When ACE PackManager is used to configure an application, robot cycle tim...
...Tool *1 - Easy-to-use setting functions of the communications and measurement conditions - Save/Load setting by CSV file *1. Supported Version of main unit: V2.0.0 or higher for all models. *...
...Push-In Plus technology are as easy as inserting to an earphone jack. They help reduce the work load and improve wiring quality. Our shared Value Design for Panel (herein after referred to as...
...Push-In Plus technology are as easy as inserting to an earphone jack. They help reduce the work load and improve wiring quality. Our shared Value Design for Panel (herein after referred to as...
...nvestigation in October, 2021. * Time for all PCB inspection of M size substrate. Excluding PCB load and unload time. It is the 3D inspection time both sides of board including 2 pieces BG...
...eak current (150% to the rated current) solves the issue of momentary surge of current to motor load. Motor-driven devices such as electric cylinders carry maximal instantaneous current when ...