| Site Search | Product Search | IA Global Search |
...l Automation Features Lineup Specifications Dimensions Catalog last update: November 19, 2014 • V-series Switches were placed in diecast cases to provide superior dust resistance and mechanic...
...ay can be switched between normally open and normally closed. • Process control signal (0 to 10 V) and current splitter input supported. • Output status can be monitored using LED indicator. ...
...e. • Two SPDT output relays, 5 A at 250 VAC (resistive load). • Process control signal (0 to 10 V) and current splitter input supported. • Output status can be monitored using LED indicator. ...
...of 4 kW or more, the distance between servo drivers must be 40 mm or more. *2 Except 15 kW (200 V) Simplified machine design and maintenance • No battery, no maintenance • No need for homing ...
...neup Specifications Dimensions Catalog last update: February 1, 2023 • Voltage input (-10 to 10 V) • 4 or 8 analog inputs per unit last update: February 1, 2023...
...310. For the UL Class 2 output, the voltage, current, and power are provided as follows: ● DC30 V or lower of output voltage ● 8 A or lower of output current ● 100 VA or lower of output power...
...f 4 kW or more, the distance between servo drivers must be 40 mm or more. *2. Except 15 kW (200 V) Quick and easy multi-axis setup and tuning With the multi-axis tuning wizard of the Sysmac S...
...y 2025, according to our research. For EtherNet/IP™ compatible models and systems measuring 400 V. Compatible with multiple circuits, allowing minimization of wiring and equipment Multi-circu...
...the S3D2-BK with flip-flop functions convenient for level control, the S3D2-AKD/CKD/CCD with 24-V power supply, and the S3D2-DK/EK with one input/output OFF-delay (two circuits) useful for lo...
...: December 14, 2018 • Detect overvoltages or undervoltages (switch selectable) from 4 mV to 300 V. • Detect undercurrent, reverse current, or overcurrent in DC circuits using shunt (SDV-FL). ...
...fety Act. • Equipped with an arc barrier for arc interruption. • Withstand voltages up to 2,000 V. • New built-in diode and built-in CR circuit models have joined the series. • The lineup als...
...(1,000,000 operations at 5 A), while all Input Relays provide microswitching power (100 μA at 1 V). • Approved by UL and CSA standards. last update: December 19, 2013...
...s not apply to some models.) • Built-in isolation transformer. • Power supply range: 100 to 240 V. last update: May 19, 2025...
...sions Catalog last update: December 19, 2013 • Wide load voltage range: 75 to 264 VAC. Both 100-V and 200-V loads can be handled with the same model. • Dedicated, compact aluminum PC...
... from the initials of the format name. A B C D E F G H I J K L M N O P Q R S T U V W X Y Z 0 1 2 3 4 5 6 7 8 9 Those with the initials K for Energy Conservation Support / Environment Measure ...
... from the initials of the format name. A B C D E F G H I J K L M N O P Q R S T U V W X Y Z 0 1 2 3 4 5 6 7 8 9 Those with the initials Z for Energy Conservation Support / Environment Measure ...
... from the initials of the format name. A B C D E F G H I J K L M N O P Q R S T U V W X Y Z 0 1 2 3 4 5 6 7 8 9 Those with the initials G for Relays is a product of less than 32. G2R-[]-S (S) ...
... from the initials of the format name. A B C D E F G H I J K L M N O P Q R S T U V W X Y Z 0 1 2 3 4 5 6 7 8 9 Those with the initials J for Relays is a product of less than 4. J7KC Series J7...
... from the initials of the format name. A B C D E F G H I J K L M N O P Q R S T U V W X Y Z 0 1 2 3 4 5 6 7 8 9 Those with the initials L for Relays is a product of less than 1. LY Top of Page...
... from the initials of the format name. A B C D E F G H I J K L M N O P Q R S T U V W X Y Z 0 1 2 3 4 5 6 7 8 9 Those with the initials M for Relays is a product of less than 5. MK-S MM MMK MY...