| Site Search | Product Search | IA Global Search |
...g sections. Moreover, using the same new HNBR/fluoride rubber as in oil-resistant components of connector mating sections helps improve the overall oil resistance. Special PVC Cable + Molding...
... Z Index Features Lineup Specifications Dimensions Catalog last update: April 1, 2026 • The M12 connector with excellent environmental resistance (IP67) adopts a Smart Click mechanism, enabli...
...Robotics cable ensures improved flexibility. • Operation indicator on the Sensor. • Easy-to-use connector. last update: April 21, 2017...
.../O Connectors Sensor Controllers Sensor I/O Connectors and Sensor Controllers that connect with connector type Sensors are available. Wire Sensors using connectors to simplify wiring work, re...
...ion, cold junction compensation enable/disable setting, and input correction • Detachable front connector with screwless Push-In Plus terminals for easy installation and maintenance • Connect...
...umidity ambient operating temperature ambient operating temperature and humidity Amplifier Unit connector analog data allocation analog frequency analog input analog line analog line Analog M...
...ant type (WL[]-RP60-N/WL-RP60) Mist Molded terminal 139 type (WL[]-139-N/WL[]-139) The SC connector can be removed, so it is possible to use flexible conduit for the cable. (WL[]-RP4...
...set from 0 to 32 ms to reduce the influence of external noise. • Either a Fujitsu / OTAX or MIL connector interface can be used. *2 • Several models of Terminal Block Conversion Units are ava...
...rface for each application: Fujitsu / OTAX connectors or MIL connectors. *2 • A wide variety of Connector-Terminal Block Conversion Units are available to allow you to easily wire external ou...
...n the CPU Unit. • Mixed I/O Units with 5-V TTL inputs are also available. * • A wide variety of Connector-Terminal Block Conversion Units are available to allow you to easily wire external I/...
...mA max.) • Heater burnout detection for a single-phase or three-phase heater • Detachable front connector with screwless Push-In Plus terminals for easy installation and maintenance Sysmac is...
...tures Lineup Specifications Dimensions Catalog last update: December 19, 2013 • Terminal block, connector, and high-density connector models are available. • The circuit block of the...
... We have introduced Smart Measurement and Monitor Units KE1. October 1, 2013 We have introduced Connector-Terminal Block Conversion Unit with 8-input e-CON Terminal Block with Common XW2R....
... Last Update XS3 Data Sheet G147-E1-06 [6889KB] Jan 14, 2025 20250114 XS3 Data Sheet Sensor I/O Connector Overview - [2239KB] Nov 11, 2024 20241111 Sensor I/O Connector Overview...
https://www.ia.omron.com/products/family/781/download/catalog.html
... contact forms and MBB models in addition to the previous contact forms 1NC/1NO, and 2NC. • M12-connector models are available, saving on labor and simplifying replacement. • Applicable to bo...
...4-V output from the S8VS Supplies. • Connects to an S8TS Power Supply via an S8T-BUS03 Bus Line Connector. • Parallel connections to up to four Blocks can be used to increase the backup time ...
...stood. Providing multiple functions to cope with the various safety requirements "Simple wiring connector" used to reduce wiring work by more than 50%* The connector can be used to e...
...ations when Choosing a Sensing Method (1) Slot Sensors Shape, slot width, connection (pre-wired/connector) Presence or absence of external light interference (nonmodulated light/modulated lig...
...al Automation What's New November 2012 Product Information November 15, 2012 We have introduced Connector-Terminal Block Conversion Units XW2R. November 6, 2012 We have introduced Linear Moto...
...connection detection, over range/under range detection, and user calibration • Detachable front connector with screwless Push-In Plus terminals for easy installation and maintenance • Compact...