| Site Search | Product Search | IA Global Search |
...l IC enables direct switching capacity of up to 100 mA. • Wide operating voltage range: 5 to 24 VDC • Connection possible with a range of ICs, relays, and Programmable Controllers (PLCs). las...
... power. 2.Applying a reset input. Releasing Lockouts Using Reset Inputs Auto Resetting Apply 24 VDC via a NC reset input switch. Manual Reset Apply 24 VDC via a NO reset input switch...
...外觀尺寸 型錄/操作手冊/CAD/軟體 更新日期 2021年8月24日 全球應用的通用輸入:100~240 VAC (85~264 VAC) DC輸入可用於:90~350 VDC 運作溫度範圍:–25~60°C 小空間也能容納的輕巧尺寸 使用特殊安裝金具,...
...ocket Socket Location of lead output Right-angle Fastening method M12 Threads Rated voltage 250 VDC Rated current 4 A Contact resistance 40 mΩ max. (20 mV max, 100 mA max.) Cable specificatio...
...ocket Socket Location of lead output Right-angle Fastening method M12 Threads Rated voltage 250 VDC Rated current 4 A Contact resistance 40 mΩ max. (20 mV max, 100 mA max.) Cable specificatio...
...A1-05EG Lighted Pushbutton Switch (Square), Standard Load, Square, Single screen, Green, LED (5 VDC), Momentary, SPDT A3SA-90A1-05ER Lighted Pushbutton Switch (Square), Standard Load, Square,...
... - 5 of 5 Model Number Description G3R-IAZR1SN AC100-240 Input: 100 to 240 VAC, Output: 4 to 32 VDC, Load current: 0.1 to 100 mA, Plug-in terminal G3R-IDZR1SN DC12-24 High-speed response spee...
...ace saving on the board Power supply voltage operable for long distance wiring Operable with 24 VDC. The range of power-supply voltage is from maximum 28.8 VDC to minimum 20.4 ...
...Features Lineup Specifications Dimensions Catalog last update: June 1, 2018 Backup Power for 24-VDC Devices in Control Panels for Instantaneous Voltage Drops or Power Interruptions New Value ...
...minals, 24 VAC LY1 DC100/110 Bi-power Relay, 1-pole, Single contact, Plug-in Terminals, 100/110 VDC LY1 DC12 Bi-power Relay, 1-pole, Single contact, Plug-in Terminals, 12 VDC LY1 DC2...
...al Counter, Preset Counter, 1 tier, 6 digit, Contact and NPN transistor output, 24 VAC/12 to 24 VDC H7BX-AW Digital Counter, Preset counter/Tachometer, 2 tiers, 6 digit, Contact and NPN trans...
... AC/DC24-240 Solid-state Timer, Expansion Eight-mode Timers, Control output SPDT, 24 to 240 VAC/VDC H3DT-L2 AC/DC24-240 Solid-state Timer, Expansion Eight-mode Timers, Control output DPDT, 24...
... Process Meter, DC voltage/DC current input, Without comparative output, Supply voltage: 24 VAC/VDC K3MA-J AC100-240 Process Meter, DC voltage/DC current input, Without comparative output, Su...
...e Meter, Platinum resistance thermometer/Thermocouple input, Without comparative output, 24 VAC/VDC K3MA-L AC100-240 Temperature Meter, Platinum resistance thermometer/Thermocouple input, Wit...
...ion K3MA-F AC/DC24 Frequency/Rate Meter, Rotary pulse input, Without comparative output, 24 VAC/VDC K3MA-F AC100-240 Frequency/Rate Meter, Rotary pulse input, Without comparative output, 100 ...
...g/socket Socket Location of lead output Straight Fastening method M8 Screw-on Rated voltage 125 VDC Rated current 1 ADC Contact resistance 40 mΩ max. (20 mV max, 100 mA max.) Cable specificat...
...g/socket Socket Location of lead output Straight Fastening method M8 Screw-on Rated voltage 125 VDC Rated current 1 ADC Contact resistance 40 mΩ max. (20 mV max, 100 mA max.) Cable specificat...
...ocket Socket Location of lead output Right-angle Fastening method M8 Screw-on Rated voltage 125 VDC Rated current 1 ADC Contact resistance 40 mΩ max. (20 mV max, 100 mA max.) Cable specificat...
...ocket Socket Location of lead output Right-angle Fastening method M8 Screw-on Rated voltage 125 VDC Rated current 1 ADC Contact resistance 40 mΩ max. (20 mV max, 100 mA max.) Cable specificat...
...ack mounting. The In-line Air Particle Sensor was developed for in-line applications, with a 24-VDC power supply. External outputs can be at two levels: warnings and alarms. Suitable for in-l...