| Site Search | Product Search | IA Global Search |
...y. • Startup lock and operating time can be set separately. • One SPDT output relay, 5 A at 250 VAC (resistive load). • Output relay can be switched between normally open and normally closed....
...p lock and operating time can be set separately. • Two sets of SPDT output contacts, 5 A at 250 VAC (resistive load). • Output status can be monitored using LED indicator. • Inputs are isolat...
... ON. • Supports phase loss detection when the motor is operating. • 5 A (resistive load) at 250 VAC, DPDT x 1. • Output status can be monitored using LED indicator. • Ideal to prevent reverse...
...tting supported by one Relay. • Pre-alarm Monitoring Mode. • Two SPDT output relays, 5 A at 250 VAC (resistive load). • Process control signal (0 to 10 V) and current splitter input supported...
...hase loss in three-phase three-wire circuits with one unit. • One SPDT output relay, 5 A at 250 VAC (resistive load). • World-wide power specifications supported by one unit. (Set with a rota...
...phase loss in threephase three-wire circuits with one unit. • One SPDT output relay, 5 A at 250 VAC (resistive load). • World-wide power specifications supported by one unit. (Set with a rota...
... setting for 3-phase 3-wire or 3-phase 4-wire power supply. • One SPDT output relay, 5 A at 250 VAC (resistive load). • World-wide power specifications supported by one Unit (switchable). • R...
...sions Catalog last update: April 15, 2013 • Wide power supply ranges of High Voltage 100 to 240 VAC/100 to 125 VDC and Low Voltage 24 to 48 VAC/12 to 48 VDC. • ON- and OFF-times can...
...value. • Length of 75 mm or less when panel-mounted with a P3G-08 Socket (H3CR-A8E, 100 to 240 VAC, 100 to 125 VDC) • PNP input models available. • Standards: UL, CSA, NK, LR, CCC, EN 6181...
... Dimensions Catalog last update: December 19, 2013 • A wide AC/DC power supply range (24 to 230 VAC/ 24 to 48 VDC) reduces the number of timer models kept in stock. (24 to 230 VAC/VD...
...ril 25, 2017 • Set two time ranges between 1 and 120 s with one Timer. • Models with 240 to 440-VAC power supply added to series. last update: April 25, 2017...
...gh resistance to external disturbances. Designed to Withstand Abnormal Input Voltages Up to 300 VAC*1 In locations where the supply of power is not stable, it is common for abnormal voltages ...
...ications Dimensions Catalog last update: December 19, 2013 • Wide load voltage range: 75 to 264 VAC. Both 100-V and 200-V loads can be handled with the same model. • Dedicated, compact alumin...
...juster and operation selector) • Freely selectable power supply input (24 to 240 VDC, 24 to 240 VAC). (Additional types added to the DC type lineup.) • Models with infrared LEDs are also av...
...cifications Dimensions Catalog last update: June 6, 2013 • Capable of switching 1-A load at 240 VAC or 100 VDC. • Maximum leakage current of 10 μA for OFF output. • Withstand voltage 2,5...
...• Switch to both AC and DC with no polarity. • Switch for a wide range of voltages; 19.2 to 264 VAC, 19.2 to 125 VDC. • Switch full- and half-wave rectifier AC loads. • Same sizes and termina...
...ations Dimensions Catalog last update: December 19, 2013 • Large switching capacity: 5 A at 220 VAC (resistive load). • Easy to handle with DIN rail mounting. • Replace for maintenance withou...
...o the Latest International Standards. Safety and Productivity. • Globalization. Lineup of 400 VAC Servomotors. last update: December 6, 2012...
...eting versatile applications. ON Response Time: 15μs, OFF Response Time: 90μs • Use 24-VDC, 100-VAC, and 200-VAC models to connect to devices with different types of outputs. • The 2...
... Input Axial Fan” refers to an axial fan which allows multiple input voltage ranging 100 to 240 VAC. Not affected by changes in voltage so no need to redesign for export Also, the service lif...