| Site Search | Product Search | IA Global Search |
... Specifications Dimensions Catalog last update: May 8, 2017 • Built-in relays switch 2 A at 250 VAC or 30 VDC. • Initialization of stepping with reset input. • Uses memory that stores setting...
...1)What are Power Supplies' input voltage specifications? Example: When the input voltage is 100 VAC, select a model with a 100 to 240 VAC range or automatic selection of 100 or ...
...Next Model Number Description M16-AA-12D Indicator (Cylindrical 16 dia.), Square, Blue, LED (12 VAC/VDC), Solder terminal, IP40 M16-AA-24D Indicator (Cylindrical 16 dia.), Square, Blue, LED (...
...M2 AC100/(110) Power relay, Standard model, 2 poles, Open structure, Solder terminal, 100/(110) VAC MM2 AC12 Power relay, Standard model, 2 poles, Open structure, Solder terminal, 12 ...
...5S Solid-state Timer, Power ON-delay, Output: DPDT, Plug-in terminal (8-pin), Beige, 100 to 120 VAC, Rated time: 0.5 s H3Y-2 AC100-120 10M Solid-state Timer, Power ON-delay, Output: DPDT, Plu...
...trollers will detect a power interruption when used with C200HW-PA204 Power Supply Units at 100 VAC? How do I use the calendar and time data with CS1 Programmable Controllers and C200HX/HG/HE...
...tails, refer to the following information. 2.The substitute product in column (1) is 100 to 240 VAC H7AN-2D Preset Counters. 3.The substitute product in column (2) is 100 to 240 VAC ...
...ture Controller, 48 x 48 mm, Linear current output/Voltage output (for driving SSR), 100 to 240 VAC, Screw terminal blocks, Universal input E5CC-CQ0DSM-000 Digital Temperature Controller, 48 ...
... AC100 General-purpose Relay, DPDT, Plug-in Terminal, Mechanical indicator, Standard model, 100 VAC MKS2P AC110 General-purpose Relay, DPDT, Plug-in Terminal, Mechanical indicator, Standard m...
...near current outpu/Linear current output, Auxiliary output: 2, Power supply voltage: 100 to 240 VAC, Universal inputs, No options, Screw terminal block model E5AC-CC2ASM-004 Digital Temperatu...
...ower supply voltage Operating current 4 to 10 A AC 8 to 20 A AC 16 to 40 A AC 32 to 80 A AC 100 VAC Voltage fluctuation correction provided K2CU-F10A-C K2CU-F20A-C K2CU-F40A-C K2CU-F80A-C 110...
...1-12EG Lighted Pushbutton Switch (Square), Standard load, Square, Single screen, Green, LED (12 VAC/VDC), Momentary, SPDT, Case color: Black A3PA-90A11-12EO Lighted Pushbutton Switch (Square)...
... time and the release time? Do you have any Relays that can be used with a 12-VDC input and 200-VAC load? What is the maximum distance for operating MY4 DC24V General-purpose Relays? Why do R...
...ineup Specifications Dimensions Catalog last update: April 25, 2017 • AC input type (100 to 240 VAC)/DC input type (24 VDC) with 30 W output allows power supply to large-scale configurations....
...別 特長 種類 額定/性能 外觀尺寸 型錄/操作手冊/CAD/軟體 更新日期 2021年8月24日 全球應用的通用輸入:100~240 VAC (85~264 VAC) DC輸入可用於:90~350 VDC 運作溫度範圍:–25~60°C 小空間也能...
...Operating) 20 to 85 % Insulation resistance 1000 MΩ min. (at 500 VDC) Dielectric strength 1,500 VAC 1 min (Leakage current 1mA max.) Degree of protection IP67 Material Pin block: PBT resin Co...
...Operating) 20 to 85 % Insulation resistance 1000 MΩ min. (at 500 VDC) Dielectric strength 1,500 VAC 1 min (Leakage current 1mA max.) Degree of protection IP67 Material Pin block: PBT resin Co...
...0 100 All All Items 1 - 5 of 5 Model Number Description G3R-IAZR1SN AC100-240 Input: 100 to 240 VAC, Output: 4 to 32 VDC, Load current: 0.1 to 100 mA, Plug-in terminal G3R-IDZR1SN DC12-24 Hig...
...5S Solid-state Timer, Power ON-delay, Output: DPDT, Plug-in terminal (8-pin), Black, 100 to 120 VAC, Rated time: 0.5 s H3Y-2-B AC100-120 10M Solid-state Timer, Power ON-delay, Output: DPDT, P...
...er Description LY1 AC100/110 Bi-power Relay, 1-pole, Single contact, Plug-in Terminals, 100/110 VAC LY1 AC110/120 Bi-power Relay, 1-pole, Single contact, Plug-in Terminals, 110/120 ...