| Site Search | Product Search | IA Global Search |
...tance 50 MΩ min. (at 500 VDC) between current-carrying parts and case Dielectric strength 1,000 VAC for 1 min between current-carrying parts and case 500 VAC for 1 min between curren...
https://www.ia.omron.com/products/family/467/specification.html
...tance 50 MΩ min. (at 500 VDC) between current-carrying parts and case Dielectric strength 1,000 VAC, 50/60 Hz for 1 min between current-carrying parts and case Vibration resistance Destructio...
https://www.ia.omron.com/products/family/473/specification.html
...istance 50 MΩ min. (at 500 VDC) between current-carrying parts and case Dielectric strength 500 VAC, 50/60 Hz for 1 min between current-carrying parts and case Vibration resistance Destructio...
https://www.ia.omron.com/products/family/474/specification.html
...istance 50 MΩ min. (at 500 VDC) between current-carrying parts and case Dielectric strength 500 VAC, 50/60 Hz for 1 min between current-carrying parts and case Vibration resistance Destructio...
https://www.ia.omron.com/products/family/475/specification.html
...ith no condensation) Insulation resistance 20 MΩ min. (500 VDC megger) Dielectric strength 1000 VAC 50/60 Hz 1 min Vibration resistance Destruction: 10 to 55 Hz, 1.5 mm double amplitude each ...
...ith no condensation) Insulation resistance 20 MΩ min. (500 VDC megger) Dielectric strength 1000 VAC 50/60 Hz 1 min Vibration resistance Destruction: 10 to 55 Hz, 1.5 mm double amplitude each ...
...ith no condensation) Insulation resistance 20 MΩ min. (500 VDC megger) Dielectric strength 1000 VAC 50/60 Hz 1 min Vibration resistance Destruction: 10 to 55 Hz, 1.5 mm double amplitude each ...
...on resistance 20 MΩ min. (500 VDC megger) Dielectric strength Between lead wires and case: 1000 VAC 50/60 Hz 1 min Vibration resistance Destruction: 10 to 55 Hz, 1.5 mm double amplitude each ...
...ator, AC current input, Event Input: 5 inputs (No-voltage contact/NPN), Terminal block type, 24 VAC/VDC K3HB-XAA-1 AC100-240 Process Indicator, AC current input, Event Input: 5 inputs (No-vol...
...tor Rated output load Rated input voltage Model Photo-voltage coupler No Yes 0.5 A at 24 to 240 VAC 0.5 A at 24 to 110 VDC 5 VDC G3FM-2R5SLN 12 VDC 24 VDC Note: When ordering, specify the rat...
... current Inrush current G3FM- 2R5SLN 5 VDC 4 to 6 VDC 250 Ω±20% 4 VDC max. 1 VDC min. 24 to 240 VAC 24 to 110 VDC 19.2 to 264 VAC 19.2 to 125 VDC 1 to 500 mA at 40°C 6 A (10 ms) 12 V...
https://www.ia.omron.com/products/family/1010/specification.html
...ions: 30 mA max. Internal circuit: 0.6 A at 24 VDC (with max. I/O load) Dielectric strength 500 VAC Noise immunity Conforms to IEC61000-4-4, 2 kV (Power line) Vibration resistance 10 to 150 H...
https://www.ia.omron.com/products/family/1079/specification.html
... 150 Hz, 1.0-mm double amplitude or 70 m/s 2 Shock resistance 200 m/s 2 Dielectric strength 500 VAC Mounting method DIN 35 mm-track mounting Mounting strength No damage when 100 N pull load w...
https://www.ia.omron.com/products/family/1081/specification.html
...e 10 to 150 Hz, 0.7-mm amplitude or 50 m/s 2 Shock resistance 150 m/s 2 Dielectric strength 500 VAC Mounting method DIN 35 mm-track mounting Ambient operating temperature -10°C to 55°C Ambien...
https://www.ia.omron.com/products/family/1083/specification.html
...T1-FOP08 GT1-ROS16 50 mA max. GT1-ROS16 250 mA max. Connectable Units 8 Dielectric strength 500 VAC (between isolated circuits) Noise immunity Conforms to IEC 61000-4-4, 2 kV (power line) Vib...
https://www.ia.omron.com/products/family/1085/specification.html
... resistance 5 VDC 8 mA 5 VDC ± 5% Red, yellow, white : 300 Ω Green, blue, pure white : 160 Ω 12 VAC/VDC 12 VAC/VDC ± 5% Red, yellow, white : 1 k Ω Green, blue, pure white : 910 Ω 24 ...
https://www.ia.omron.com/products/family/1105/specification.html
...igh-pitched) Intermittent (long, high- pitched) Continuous Intermittent (long) Supply voltage 6 VAC/VDC Model M2BJ-B06 M2BJ-B06A M2BJ-B06B M2BJ-B06C M2BJ-BH06D M2BJ-BH06E 12 to 24 ...
...ing voltage Set Illumination color Square/Projection without Voltage Reduction Unit M22-C LED 6 VAC/VDC M22-CY-6A R (red) Y (yellow) G (green) W (white) A (blue) 12 VAC/VDC M22-C[]-1...
... last update: January 20, 2022 Ratings LED Lamp Rated voltage Rated current Operating voltage 6 VAC/VDC 8 mA 6 VAC/VDC ± 5% 12 VAC/VDC 12 VAC/VDC ± 5% 24 ...
https://www.ia.omron.com/products/family/1112/specification.html
...e load Lamp load Inductive load Motor load Built-in Switch NC NO NC NO NC NO NC NO Z-15G5-B 125 VAC 200 VAC 500 VAC 15 15 10 3 2.5 1.5 1.5 1.25 0.75 15 15 6 5 3 1.5 2.5 1.5 ...
https://www.ia.omron.com/products/family/1116/specification.html