| Site Search | Product Search | IA Global Search |
...I/O common NPN PNP I/O points 32 inputs ON voltage 17 VDC min. (between each input terminal and V) 17 VDC min. (between each input terminal and G) OFF voltage 5 VDC max. (between each input t...
https://www.ia.omron.com/products/family/1487/specification.html
...SL-1: 55 mA max. (24 VDC), 90 mA max. (11 VDC) DRT2-OD32SL: 50 mA max. (24 VDC), 80 mA max. (11 V DC) DRT2-OD32SL-1: 50 mA max. (24 VDC), 75 mA max. (11 VDC) DRT2-MD32SL(-1): 50 mA max. (24 V...
https://www.ia.omron.com/products/family/1488/specification.html
...) Item AC-15 DC-13 Rated operating current (I e ) 3 A 0.27 A Rated operating voltage (U e ) 240 V 250 V Note: Use a 10 A fuse type gI or gG that conforms to IEC60269 as a short-circu...
https://www.ia.omron.com/products/family/1498/specification.html
...n category AC-15 DC-13 Rated operating current (Ie) 3 A 0.27 A Rated operating voltage (Ue) 240 V 250 V Note: Use a 10 A fuse type gI or gG that conforms to IEC60269 as a short-circu...
https://www.ia.omron.com/products/family/1501/specification.html
...the set value --- Within ± 5% of the set value Input Input current 10 mA min. --- ON voltage 11 V min. --- OFF voltage 5 V min. --- OFF current 1 mA max. --- Maximum wiring length 10...
https://www.ia.omron.com/products/family/1524/specification.html
...I/O common NPN PNP I/O points 32 inputs ON voltage 17 VDC min. (between each input terminal and V) 17 VDC min. (between each input terminal and G) OFF voltage 5 VDC max. (between each input t...
https://www.ia.omron.com/products/family/1526/specification.html
...tem Specifications Model CJ1W-NC271/471/F71 (-MA) Internal current consumption 360 mA max. at 5 V DC Dimensions 31 × 90 × 65 mm (W × H × D) Weight 95 g max. Ambient operating temperature 0 to...
https://www.ia.omron.com/products/family/1528/specification.html
...ent inputs *2 Hold input NPN open collector or no-voltage contact signal ON residual voltage: 2 V max. ON current at 0 Ω: 4 mA max. Max. applied voltage: 30 VDC max. OFF leakage current: 0.1 ...
https://www.ia.omron.com/products/family/1539/specification.html
...(solid-state output) Output current: 1.5 to 4 mA, Load current: 80 mA max. (residual voltage: 2 V max.) Refer to Data Sheet. Response time Operate or reset: 3 ms max. Operate or reset: 1 ms m...
https://www.ia.omron.com/products/family/1568/specification.html
...tput type Sourcing outputs (PNP) Rated output current 0.5 A max./output ON residual voltage 1.2 V max. between each output terminal and V2 Leakage current 0.1 mA max. Test Output Specificatio...
https://www.ia.omron.com/products/family/1625/specification.html
... 1, 2021 Item Specifications Model CJ1W-PA205R CJ1W-PA205C CJ1W-PA202 Supply voltage 100 to 240 V AC (wide-range), 50/60 Hz Operating voltage and frequency ranges 85 to 264 V AC, 47 ...
https://www.ia.omron.com/products/family/1639/specification.html
...ion period Accuracy at ambient temperature of 25 °C Current consump- tion (A) Model Standards 5 V 24 V Analog Input Unit (High-speed type) 4 inputs 1 to 5 V (1/10,000), 0 to...
...or CJ Series. Input specifi- cations Number of analog inputs 4 8 4 Input signal range *2 1 to 5 V 0 to 5 V 0 to 10 V - 10 to 10 V 4 to 20 mA *3 1 to 5 V 0 ...
https://www.ia.omron.com/products/family/1645/specification.html
...nt Operating Humidity 10% to 90% without condensation Internal Current Consumption 280 mA (at 5 V) Dimensions 31 × 90 × 65 mm (W × H × D) Weight 100 g Mounting Position CJ-series CPU Rack or ...
https://www.ia.omron.com/products/family/1649/specification.html
... added for each port to which an NT-AL001 Link Adapter is connected to provide the required 5-V power supply. *4. Final order entry date for CJ1M:The end of March, 2021 Protocol Specificati...
https://www.ia.omron.com/products/family/1651/specification.html
...ct discharge (level 2), 8 kV air discharge (level 3) RF-interference Immunity: EN 61000-4-3: 10 V/m (80-1000 MHz, 1.4-2.0 GHz amplitude modulated) (level 3), 10 V/m (900 MHz pulse mo...
https://www.ia.omron.com/products/family/166/specification.html
...words per Unit Input specifications Number of analog inputs 4 8 16 Input signal range *5 1 to 5 V 0 to 5 V 0 to 10 V - 10 to 10 V 4 to 20 mA *6 Maximum rated input ...
https://www.ia.omron.com/products/family/1666/specification.html
... to D29599) Output specifications Number of analog outputs 4 8 8 Output signal ranges *5 1 to 5 V/4 to 20 mA 0 to 5 V 0 to 10 V - 10 to 10V 1 to 5 V 0 to 5 ...
https://www.ia.omron.com/products/family/1667/specification.html
... 10% to 90% (with no condensation) Current consumption Name Model Current consumption (power) 5 V 26 V Isolated-type Analog Output Unit CS1W-PMV01 0.15 A (0.75 W) 0.16 A (4.2 W) CS1W...
https://www.ia.omron.com/products/family/1669/specification.html
...ut signal *4 Voltage input Current input Number of analog inputs 4 Input signal range *3 1 to 5 V 0 to 5 V 0 to 10 V - 10 to 10 V 4 to 20 mA Maximum rated input (fo...
https://www.ia.omron.com/products/family/1670/specification.html