| Site Search | Product Search | IA Global Search |
...5°C, or 140 to 260°C Analog input Current input: 4 to 20 mA or 0 to 20 mA Voltage input: 1 to 5 V, 0 to 5 V, or 0 to 10 V Input impedance Current input: 150 Ω max., Voltage ...
https://www.ia.omron.com/products/family/3102/specification.html
...l output Load power supply voltage: 30 VDC max., Load current: 100 mA max. (Residual voltage: 1 V max. (load current 10 mA or less), 2 V max. (load current of 10 to 100 mA)) Monitor ...
https://www.ia.omron.com/products/family/3104/specification.html
...l output Load power supply voltage: 30 VDC max., Load current: 100 mA max. (Residual voltage: 1 V max. (load current 10 mA or less), 2 V max. (load current of 10 to 100 mA)) Analog o...
https://www.ia.omron.com/products/family/3107/specification.html
...DN 24VDC (without indicator) 4-contact Model Insert the built-in switch (A, B, C, D, S, T, U or V) into the blank []. G1/2 D4SL-N2[]FA-N 1/2-14NPT D4SL-N3[]FA-N M20 D4SL-N4[]FA-N Terminal blo...
...C-15 DC-13 Rated operating current (Ie) 1.5 A *1 1 A *2 0.22 A Rated operating voltage (Ue) 120 V 125 V Note: Use a 4 A fuse that conforms to IEC60127 as a short-circuit protection d...
https://www.ia.omron.com/products/family/3125/specification.html
... mA max. Control output NPN/PNP (open collector) Load current: 100 mA max. (Residual voltage: 3 V max.), Load power supply voltage: 30 VDC max. *2 Operation mode Light-ON/Dark-ON selectable b...
https://www.ia.omron.com/products/family/3130/specification.html
...or FQ-SDU2 * 2 m FQ-VP2002 5 m FQ-VP2005 10 m FQ-VP2010 RS-232C Cable for FQ-SDU2 2 m XW2Z-200S-V 5 m XW2Z-500S-V * When using FQ-SDU[][], 2 Cables are required for all I/O signals. ...
...0 20 25 Motor force constant N/Arms 39.7 39.7 46.5 46.5 46.5 93.0 93.0 Back electromotive force V・s/m 13.2 13.2 15.5 15.5 15.5 31 31 Motor constant N/√W 9.75 13.78 19.49 23.87 27.57 41.47 46...
https://www.ia.omron.com/products/family/3145/specification.html
...or FQ-SDU2 * 2 m FQ-VP2002 5 m FQ-VP2005 10 m FQ-VP2010 RS-232C Cable for FQ-SDU2 2 m XW2Z-200S-V 5 m XW2Z-500S-V * When using FQ-SDU[][], 2 Cables are required for all I/O signals. ...
...5°C, or 140 to 260°C Analog input Current input: 4 to 20 mA or 0 to 20 mA Voltage input: 1 to 5 V, 0 to 5 V, or 0 to 10 V Input impedance Current input: 150 Ω max., Voltage ...
https://www.ia.omron.com/products/family/3157/specification.html
...ent output HIGH/PASS/LOW 3 outputs NPN open collector, 30 VDC, 50 mA max., residual voltage 1.2 V max. HIGH/PASS/LOW: 3 outputs PNP open collector, 50 mA max., residual voltage 1.2 V...
https://www.ia.omron.com/products/family/3175/specification.html
...C-EA40 Contact-Type Smart Amplifier Unit: E9NC-TA0 *2 Power supply voltage 24 VDC (20.4 to 26.4 V) Power and current consumption 2.4 W max. (Not including the power supplied to Sensors.), 100...
https://www.ia.omron.com/products/family/3177/specification.html
...y 8, 2024 Ratings, Characteristics, and Functions Power rating 15 W 30 W Output voltage (VDC) 5 V 12 V 24 V 5 V 12 V 24 V Efficiency 230 VAC input...
https://www.ia.omron.com/products/family/3178/specification.html
...max. (Emitter 25 mA max. Receiver 15 mA max.) AC - Control output Load power supply voltage: 30 V max., Load current: 100 mA max., Residual voltage: 3 V max., open-collector output (...
https://www.ia.omron.com/products/family/3179/specification.html
... 100 mA max. in total for the 2 outputs (Residual voltage At load current of less than 10 mA: 1 V max.,at load current of 10 to 100 mA: 2 V max.) OFF current: 0.1 mA max. External in...
https://www.ia.omron.com/products/family/3180/specification.html
...odel NPN output PNP output 3 dia. 0.8 mm Pre-wired Models (2 m) PVC (oil- resistant) NO Brown: +V Black: Output Blue: 0 V E2E-C03SR8-WC-C1 2M *1 E2E-C03SR8-WC-B1 2M *1 NC E2E-C03SR8-...
...consumption 10 mA max. Control output *4 Load current 50 mA max. 100 mA max. Residual voltage 2 V max. *5 Indicators Operation indicator: Yellow (complies with European standard EN60947-5-2) ...
https://www.ia.omron.com/products/family/3181/specification.html
...ver- sion time Input impe- dance I/O refre- shing method Voltage Input type 2 points -10 to +10 V 1/8000 -4000 to 4000 ±0.2% (full scale) Single- ended input 250 μs/ point 1 MΩ min. Free-Run ...
...gs, Characteristics, and Functions Power ratings 60 W 120 W 240 W 480 W Output voltage (VDC) 24 V 24 V 24 V 24 V Efficiency (Typical) 230 VAC input 0.88 0.88 0.87 0...
https://www.ia.omron.com/products/family/3201/specification.html
... NPN open collector Control output Load current *2 200 mA max. (30 VDC max.) Residual voltage 2 V max. (under load current of 200 mA with cable length of 2 m) Indicator Operation indicator (Y...
https://www.ia.omron.com/products/family/3203/specification.html