| Site Search | Product Search | IA Global Search |
...tuitive setting Basic setting requires only three steps. Omron's unique interface maximizes the sensing performance with extremely simple operation. * Screen images are simulated. Simultaneou...
...isplayed when connected to an Air Particle Sensor*. And, the unit delivers the highest class of sensing performance. You will benefit from wide measurement ranges and highly accurate humidity...
...ons Catalog / Manual / CAD / Software last update: August 1, 2018 Through-beam Fiber Units Type Sensing direction Appearance (mm) Bending radius of cable Sensing distance (mm) Optica...
...n Producer to create your own GUIs easily. Algorithms Highly robust measurement algorithms. HDR Sensing The dynamic range has been increased by up to 5,000 times to enable clear imaging of in...
..., recovers ROM data, prints the Sensor parameters, and displays help. Editing Bank Data Setting Sensing Conditions Adjusts the light reception conditions for each measurement region. Setting ...
https://www.omron.com.au/products/family/3077/specification.html
... of only 720 mW has been realized in operation in Normal Mode. And there are no restrictions to sensing distance and response time. Point You can use more Sensors with the same power supply c...
...ithstand friction with the workpiece without major changes to mounting brackets. *1. The actual sensing distance will vary with the size or material of the object. For details, refer ...
...up Specifications Dimensions Catalog / Manual / CAD / Software last update: May 11, 2015 • Long sensing distance that is approximately 8 times that of our conventional model (for the Through-...
...for long-term stable operation. Resists Water and Oil IP67 Degree of Protection *1 and Magnetic Sensing Method IP67 protection is combined with a magnetic sensing method. Even in the...
...es (3 dia., 4 dia., 5.4 dia., 6.5 dia., M4, M5) A lineup of unshielded models for long distance sensing is also available. Stable long distance sensing performance enables worry-free...
...ews, so it can easily replace an existing Sensor mounted with M2 screws. Reliable Best-in-Class Sensing Slot Depth of 6.5 mm (Based on April 2013 OMRON investigation.) A deeper slot helps pre...
... Specifications Dimensions Catalog / Manual / CAD / Software last update: December 2, 2013 Size Sensing distance Con- necting method *1 Body length Output config- uration Operation mode NO Op...
... Specifications Dimensions Catalog / Manual / CAD / Software last update: April 1, 2014 Size M8 Sensing distance Single Double Type Shielded Unshielded Shielded Unshielded Model E2B-S08[]S01 ...
https://www.omron.com.au/products/family/3203/specification.html
...capture high-resolution images suitable for sensory inspection at high speeds. Ultra-high-speed sensing technology in a compact design There was a trade-off between high-resolution image capt...
...ation for Stable Detection. Variable Spot You can adjust the spot size to the workpiece size or sensing surface conditions for even more-stable detection. The use of a crown lock eliminates t...
...mm, so detection is possible at a conveyor speed of up to 4 m/s. (With the E3S-DB[][]2(T) and a sensing distance of 200 mm.) Reduced Work Easy Setup and Operation; Reduced Commissioning and M...
...llel operation No (However, backup operation is possible, external diodes are required.) Remote sensing No Remote control No Output indicator Yes (LED: Green) Insula- tion Withstand voltage 3...
https://www.omron.com.au/products/family/3460/specification.html
... of airtight construction. 4. OMRON recommends that the tip of the thermocouple is touching the sensing object. Installation Example Cut a thread into the workpiece, and screw in the thermoco...
https://www.omron.com.au/products/family/3503/specification.html
...output through logical operations Output of the logical operation results between 1-ch and 2-ch sensing is possible. [Reference] Output pattern of logical operations Outputs discriminating th...
...reliable detection settings with micronlevel precision using the teaching function. • Check the sensing excess gain level on the digital display. • Support for high-precision positioning and ...