| Site Search | Product Search | IA Global Search |
...pdate: April 1, 2014 • Temperature, phase sequence, and phase loss monitoring with the DIN 22.5-mm-sized K8AK-PT Relays. • Side-by-side mounting of K8AK-PT Relays. • Specially designed for in...
...ensor available. • Plug-in design simplifies installation, removal, and wiring. • DIN sized (48 mm x 96 mm) last update: December 19, 2013...
...and aluminum vapor deposition material measured at the distance with maximum incident level (13 mm); grayscale measured at the distance with minimum incident level (7 mm or 13 ...
...f color or material. Black/white error of only 2% max. (E3S-CL1) • Long sensing distance of 500 mm (E3S-CL2). • Eliminates background influence. (Differential travel of only 2% max. with E3S-...
..., 2013 • Same separate construction as the A16-series Pushbuttons with Miniature Design of 28.5 mm • The same contacts can be used for both standard loads and microloads. • Oil-resistant IP65...
...bars that can be read using the V520-R221 Bar Code Readers with a reading range of 27.5 to 52.5 mm? What is RFID system? Local Navigation Automation Systems FAQ Technical Guide Models with St...
...tures Lineup Specifications Dimensions Catalog last update: September 16, 2015 • Only 5.5 × 5.5 mm with a built-in Amplifier. • Maximum sensing distance: 2.5 mm. Stable detection eve...
...uperior spatter resistance. • Long Sensing-distance Models added for sensing distances up to 15 mm. • Pre-wired Smartclick Connector Models are also available. last update: April 21, 2017...
...ing and mounting are made of Fluororesin resistant to chemicals. • Maximum sensing distance: 10 mm. last update: April 21, 2017...
...update: March 1, 2017 One-piece completely stainless-steel housing with a face thickness of 0.8 mm The face thickness is approximately 4 times that of previous models (E2ES) to enable sensing...
...es, Indicators, Selector Switches, and more. These Pushbutton Switches mount in holes with a 16-mm diameter and are available with or without lights. They come with a short body of only 28.5 ...
https://www.ia.omron.com/products/category/switches/push-buttons_indicator-lamps/
... More than 20 times*2 the durability of Proximity Sensors with Resin Heads. [Head thickness 0.4 mm *3] Thick Metal Head That Resists Friction with the Workpiece The 0.4-mm*3 metal he...
...ing more compact control panels with additional functionality. Replace existing relays with 6.2 mm-wide relays to use space effectively By replacing existing relays, you can downsize your con...
...Automation Features Lineup Specifications Dimensions Catalog last update: February 9, 2015 • 50 mm body length • Possible cross over wiring on circuit construction. • One-push connection of O...
...ing more compact control panels with additional functionality. Replace existing relays with 6.2 mm-wide relays to use space effectively By replacing existing relays, you can downsize your con...
...ations Dimensions Catalog last update: December 19, 2013 • Short mounting depth, less than 28.5 mm below panel • Wide range of switching capacity from standard to microload • Oil-resistant IP...
...tion Features Lineup Specifications Dimensions Catalog last update: September 24, 2012 • Only 6 mm thick yet provides a sensing distance of 3 mm (TL-W3MC1). • Aluminum die-cast model...
...tandardized in height.Reduces dead-space and reduces the size of control panel. *1. Height: 124 mm, but S8V-CP0824 excluded Contact mounting possible at an ambient temperature of 55°C *1 Clos...
... even near Photoelectric Sensors with little influence from ambient light. Long Range Up to 270 mm The wide reading distance from 60 to 270 mm lets you handle variations in conveying...
...ace an existing Sensor mounted with M2 screws. Reliable Best-in-Class Sensing Slot Depth of 6.5 mm (Based on April 2013 OMRON investigation.) A deeper slot helps prevent the sensing object fr...