| Site Search | Product Search | IA Global Search |
... mV max, 100 mA max.) Cable specifications Type Fireretardant, PVC robot cable Outer diameter 6 mm dia. Number of wires 4 cores Cable length 2 m Ambient temperature range (Operating) 0 to 70 ...
... mV max, 100 mA max.) Cable specifications Type Fireretardant, PVC robot cable Outer diameter 6 mm dia. Number of wires 4 cores Cable length 5 m Ambient temperature range (Operating) 0 to 70 ...
...utomation φ22(φ25) Type φ22(φ25) Type List These Pushbutton Switches mount in holes with a 22.3-mm diameter. The Switch Unit and Operation Unit are connected and disconnected using a lever. B...
https://www.ia.omron.com/products/category/switches/push-buttons_indicator-lamps/phi22-phi25-type/
...wless Push-In Plus terminals for easy installation and maintenance • Compact with a width of 12 mm per unit • Connect to the CJ PLC using the EtherNet/IP TM bus coupler Sysmac is a trademark ...
...nt with M3 Screws Broad Slot-type Photomicrosensor EE-SPX303N / SPX403N A Wide Slot Width of 13 mm and Superior Resistance to Light Interference and Noise. Photomicrosensor with Slim Cable (N...
https://www.ia.omron.com/products/category/sensors/photomicro-sensors/slot-type/
...ervice Life than D4E Enclosed Switch SHL Subminiature Enclosed Switch (Measuring 48 x 17.5 x 45 mm) with High Sealing Property Enclosed Switch ZC-[]55 Small, High-precision Enclosed Switch En...
https://www.ia.omron.com/products/category/switches/limit-switches/general-purpose-horizontal/
...s of workpieces in-line. The Sensor Head of the Smart Electrostatic Sensor is small (6 × 6 × 67 mm) and the bracket has a rotating mechanism, making it possible to mount it even where space i...
...t update: March 1, 2022 Diffuse Reflective Model Provide ample long-distance detection of 1,000 mm. Three beam types means a wider variety of applications. Coaxial Retroreflective Model Easy ...
... detected by counting the number of pulses. There are 7 products of Incremental. Incremental 25-mm-dia. Rotary Encoder E6A2-C Compact Encoder with External Diameter of 25 mm Incremen...
https://www.ia.omron.com/products/category/sensors/rotary-encoders/incremental/
...s Catalog last update: April 25, 2017 • The series includes Slave Units with a width of only 15 mm, the narrowest in the industry. Models with e-CON connectors boast a width of only 23 ...
...to Extremely Precise Measurements Range of models with measuring center distance of 20 to 1,500 mm. Achieves maximum resolution of 0.25 μm. Maximum response speed of 110 μs. Parallel output s...
...cifications Dimensions Catalog last update: May 7, 2018 • The slim design measures only 24 × 24 mm. It weighs only 105 g. • Measuring shiny objects with an inclination of ±8° • The sensor hea...
...s integration • Choose the right robot for you application from two different types • Reach 600 mm • Maximum payload 5.5 kg •Weight 41 kg eCobra 600 Lite / Standard / Pro • Ethernet capabilit...
...Features Lineup Specifications Dimensions Catalog last update: January 5, 2023 More compact (29 mm square) than previous model (35 mm square) 30 mm x 40 mm casing t...
... update: January 5, 2023 Extensive lineup of 0.4-25 MP products New 25 MP C-mount model with 35 mm square casing added to lineup Compact high-resolution cameras that can be installed in small...
...放大器與控制器,可節省配線 採用高負荷能力設計,支持各種夾爪 支援高速輸送帶上的高速Pick & Place 工作區間可達 1130 mm-1600 mm 最大有效負荷 8-15 kg 了解更多 垂直多關節機器人 Viper 650 /...
...apacitive Sensor Flat Proximity Sensor E2K-F Flat Capacitive Sensor with a Thickness of Only 10 mm Liquid Level Sensor E2K-L Liquid Level Sensor That Is Unaffected by the Color of the Pipe or...
https://www.ia.omron.com/products/category/sensors/proximity-sensors/capacitive/
...y Actuators Miniature Limit Switch D4CC Many Models Including Roller Lever Switches are Only 16-mm Thick with Connector General-purpose Limit Switch HL-5000 Economical, Miniature Limit Switch...
https://www.ia.omron.com/products/category/switches/limit-switches/general-purpose-vertical/
...ft and temperature unit selection functions. • Easy confirmation of max/min display. • Short 80-mm depth (measured from edge of face plate). • Finger protective cover (standard equipment) pro...
...2.The alternative model in column (1) is the H3CR-A. Because the length of the body is about 12 mm shorter than that of the H3BA, the Y92H-7 Hold-down Clips should be used instead of the Y92H...