| Site Search | Product Search | IA Global Search |
...ead desplays. There are 16 products of General-purpose. Digital Temperature Controller (48 x 48 mm) E5CD-H High resolution and high precision input are available. 0.01°C display. Equipped wit...
...Difficult with Non-contact Types Industry's Top Class Resolution The long-stroke ZX-TDS04T[] (4-mm measurement range) achieves high-precision measurement with the industry's top class of reso...
...tials M for all products is a product of less than 16. M16 M22 M22N M2BJ M2P M3U MD Series MK-S MM MMK MS-3 Series MX-Z2000H-V1 Series MY MY-GS MicroHAWK F430-F / F420-F / F330-F / F320-F Mic...
...タイプもシリーズ追加 ラッチングリレー MKK 記憶回路、情報伝達回路に適したラッチングリレー パワーリレー MM 安定した接触信頼性と高耐久性のパワーリレー ラッチングリレー MMK パワーリレー形...
https://www.fa.omron.co.jp/products/category/relays/general-purpose-relays/for-control-panel/
... times the strength against wear, compared to previous models. E2EC-M E2EC-Q Sensing head is 18 mm in length. Ideal for use embedded in devices. E2EC-Q Prevents adherence of weld spatter to t...
...ofocus Lens Accommodates size variations The autofocus lens covers a focal length range from 59 mm to 2,000 mm*1. Even when products in different sizes are produced, the focus range ...
...andardized in height.Reduces dead-space and reduces the size of control panel. * 1. Height: 124 mm, but S8V-CP0824 excluded Reduced mounting space by using new DC distribution methods Exampl...
...be used for mounting the Timer. • Mountable on a 1-inch pitch rack. (H 19.5 × W 36.9 × D 17.75 mm) last update: March 6, 2014...
... Incident Level Comparison for Parallel Movement *1 *1. Installation distance between heads: 50 mm, Installation distance between head and slit: 5 mm, Slit diameter at emitter...
...s 3Z4S-LE VS-L / M42-10 Series Wide variety of lenses with focal lengths ranging from 18 to 100 mm. High-resolution Telecentric Lens for C-mount Cameras 3Z4S-LE VS-TCH Series High-resolution ...
https://www.ia.omron.com/products/category/sensors/vision-sensors_machine-vision-systems/lens/
...o time, startup compensation time functions. • Easy confirmation of max/min display. • Short 80-mm depth (measured from edge of face plate). • Finger protective cover (standard equipment) gua...
...R8C1-R 已停产,替代型号是什么? A: 推荐替代型号:E2E-C04S12-WC-C1-R 原型号(E2E-CR8C1-R) 替代型号(E2E-C04S12-WC-C1-R) 外形尺寸(mm): φ4×25.1 φ4×25.2 检测距离(mm): 0.8 1.2 保护回路: ...
...dous area. • The vertical D4SL-N Guard Lock Safety-door Switch can be easily mounted on 40 × 40 mm aluminum frames. • The plastic material makes the Slide Key suitable for lightweight doors. ...
...Automation Features Lineup Specifications Dimensions Catalog last update: February 9, 2015 • 50 mm body length. • Highly reliable Major Omron basic switch, SS model built in. • Possible cross...
...al Automation Item list of A22NK Key-type Selector Switches Key-type Selector Switches A22NK 22-mm dia. Key-type Selector Switches. Control panel miniaturization through a more compact design...
... Automation Item list of A22NN / A22NL Pushbutton Switches Pushbutton Switches A22NN / A22NL 22-mm dia. Pushbutton Switches. Control panel miniaturization through a more compact design and mo...
...rial Automation Item list of A22NS / A22NW Selector Switches Selector Switches A22NS / A22NW 22-mm dia. Knob-type Selector Switches. Control panel miniaturization through a more compact desig...
...rial Automation Item list of A30NS / A30NW Selector Switches Selector Switches A30NS / A30NW 30-mm dia. Knob-type Selector Switches Control panel miniaturization through a more compact design...
... Automation Item list of A30NN / A30NL Pushbutton Switches Pushbutton Switches A30NN / A30NL 30-mm dia. Pushbutton Switches Control panel miniaturization through a more compact design and mod...
...imary side of drive control equipment Compact The widths of all series models are unified to 45 mm. Compactly mountable in a control panel Conform to Main Safety Standards Mirror contact mech...