Primary Contents

IAグローバル検索結果

国/地域選択

IAグローバル検索
結果 5621 - 564036237
MM3K DC100/110 | OMRON Industrial Automation

...e voltage (Reset voltage) 80 % max. Maximum voltage 110 % Power consumption Operate Approx. 2.7 W Release Approx. 2.8 W Contact Contact rated load 220 VAC 10 A (Resistive load) 220 V...

https://www.ia.omron.com/product/item/7026/

MM3K DC48 | OMRON Industrial Automation

...e voltage (Reset voltage) 80 % max. Maximum voltage 110 % Power consumption Operate Approx. 2.7 W Release Approx. 2.8 W Contact Contact rated load 220 VAC 10 A (Resistive load) 220 V...

https://www.ia.omron.com/product/item/7027/

MM3KB AC100/(110) | OMRON Industrial Automation

...10 A Maximum switching power 2200 VA (Resistive load) 2200 VA (Inductive load (cosφ = 0.4)) 168 W (Resistive load) 168 W (Inductive load (L/R = 7 ms)) Contact form 3PDT Contact metho...

https://www.ia.omron.com/product/item/7028/

MM3KB AC200/(220) | OMRON Industrial Automation

...10 A Maximum switching power 2200 VA (Resistive load) 2200 VA (Inductive load (cosφ = 0.4)) 168 W (Resistive load) 168 W (Inductive load (L/R = 7 ms)) Contact form 3PDT Contact metho...

https://www.ia.omron.com/product/item/7029/

MM3KB DC100/110 | OMRON Industrial Automation

...e voltage (Reset voltage) 80 % max. Maximum voltage 110 % Power consumption Operate Approx. 2.7 W Release Approx. 2.8 W Contact Contact rated load 220 VAC 10 A (Resistive load) 220 V...

https://www.ia.omron.com/product/item/7030/

MM3KB DC12 | OMRON Industrial Automation

...e voltage (Reset voltage) 80 % max. Maximum voltage 110 % Power consumption Operate Approx. 2.7 W Release Approx. 2.8 W Contact Contact rated load 220 VAC 10 A (Resistive load) 220 V...

https://www.ia.omron.com/product/item/7031/

MM3KB DC48 | OMRON Industrial Automation

...e voltage (Reset voltage) 80 % max. Maximum voltage 110 % Power consumption Operate Approx. 2.7 W Release Approx. 2.8 W Contact Contact rated load 220 VAC 10 A (Resistive load) 220 V...

https://www.ia.omron.com/product/item/7032/

MM3KP AC100/(110) | OMRON Industrial Automation

...: 5 A Maximum switching power 1100 VA (Resistive load) 1100 VA (Inductive load (cosφ = 0.4)) 96 W (Resistive load) 96 W (Inductive load (L/R = 7 ms)) Contact form 3PDT Contact method...

https://www.ia.omron.com/product/item/7033/

MM3KP AC200/(220) | OMRON Industrial Automation

...: 5 A Maximum switching power 1100 VA (Resistive load) 1100 VA (Inductive load (cosφ = 0.4)) 96 W (Resistive load) 96 W (Inductive load (L/R = 7 ms)) Contact form 3PDT Contact method...

https://www.ia.omron.com/product/item/7034/

MM3KP DC100/110 | OMRON Industrial Automation

...e voltage (Reset voltage) 80 % max. Maximum voltage 110 % Power consumption Operate Approx. 2.7 W Release Approx. 2.8 W Contact Contact rated load 220 VAC 5 A (Resistive load) 220 VA...

https://www.ia.omron.com/product/item/7036/

MM3KP DC200/220 | OMRON Industrial Automation

...e voltage (Reset voltage) 80 % max. Maximum voltage 110 % Power consumption Operate Approx. 2.7 W Release Approx. 2.8 W Contact Contact rated load 220 VAC 5 A (Resistive load) 220 VA...

https://www.ia.omron.com/product/item/7039/

MM3KP DC48 | OMRON Industrial Automation

...e voltage (Reset voltage) 80 % max. Maximum voltage 110 % Power consumption Operate Approx. 2.7 W Release Approx. 2.8 W Contact Contact rated load 220 VAC 5 A (Resistive load) 220 VA...

https://www.ia.omron.com/product/item/7041/

MM3KP DC6 | OMRON Industrial Automation

...e voltage (Reset voltage) 80 % max. Maximum voltage 110 % Power consumption Operate Approx. 2.7 W Release Approx. 2.8 W Contact Contact rated load 220 VAC 5 A (Resistive load) 220 VA...

https://www.ia.omron.com/product/item/7042/

MM3P AC100/(110) | OMRON Industrial Automation

...m switching power 1700 VA (Resistive load (cosφ = 1)) 1700 VA (Inductive load (cosφ = 0.4)) 120 W (Resistive load) 120 W (Inductive load (L/R = 7 ms)) Contact form 3PDT Contact metho...

https://www.ia.omron.com/product/item/7043/

MM3P AC200/(220) | OMRON Industrial Automation

...m switching power 1700 VA (Resistive load (cosφ = 1)) 1700 VA (Inductive load (cosφ = 0.4)) 120 W (Resistive load) 120 W (Inductive load (L/R = 7 ms)) Contact form 3PDT Contact metho...

https://www.ia.omron.com/product/item/7044/

MM3P AC24 | OMRON Industrial Automation

...m switching power 1700 VA (Resistive load (cosφ = 1)) 1700 VA (Inductive load (cosφ = 0.4)) 120 W (Resistive load) 120 W (Inductive load (L/R = 7 ms)) Contact form 3PDT Contact metho...

https://www.ia.omron.com/product/item/7045/

MM3P AC6 | OMRON Industrial Automation

...m switching power 1700 VA (Resistive load (cosφ = 1)) 1700 VA (Inductive load (cosφ = 0.4)) 120 W (Resistive load) 120 W (Inductive load (L/R = 7 ms)) Contact form 3PDT Contact metho...

https://www.ia.omron.com/product/item/7046/

MM3P DC100/110 | OMRON Industrial Automation

.... Release voltage (Reset voltage) 10 % min. Maximum voltage 110 % Power consumption Approx. 2.7 W Contact Contact rated load 220 VAC 7.5 A (Resistive load (cosφ = 1)) 220 VAC 7.5 A (Inductive...

https://www.ia.omron.com/product/item/7047/

MM3P DC12 | OMRON Industrial Automation

.... Release voltage (Reset voltage) 10 % min. Maximum voltage 110 % Power consumption Approx. 2.7 W Contact Contact rated load 220 VAC 7.5 A (Resistive load (cosφ = 1)) 220 VAC 7.5 A (Inductive...

https://www.ia.omron.com/product/item/7048/

MM3P DC125 | OMRON Industrial Automation

.... Release voltage (Reset voltage) 10 % min. Maximum voltage 110 % Power consumption Approx. 2.7 W Contact Contact rated load 220 VAC 7.5 A (Resistive load (cosφ = 1)) 220 VAC 7.5 A (Inductive...

https://www.ia.omron.com/product/item/7049/

結果 5621 - 564036237

国/地域選択

Related Contents