Primary Contents

IAグローバル検索結果

国/地域選択

IAグローバル検索
結果 5661 - 568036237
MM3XB DC48 | OMRON Industrial Automation

.... Release voltage (Reset voltage) 10 % min. Maximum voltage 110 % Power consumption Approx. 2.7 W Contact Contact rated load 110 VDC 10 A (Resistive load) 110 VDC 7 A (Inductive load (L/R = 7...

https://www.ia.omron.com/product/item/7074/

MM3XK AC200/(220) | OMRON Industrial Automation

...oltage 250 VAC 250 VDC Max. contact current AC: 10 A DC: 10 A Maximum switching power 20 VA 800 W (Resistive load) 660 W (Inductive load (L/R = 7 ms)) Contact form 3PDT Contact metho...

https://www.ia.omron.com/product/item/7075/

MM3XK DC100/110 | OMRON Industrial Automation

...e voltage (Reset voltage) 80 % max. Maximum voltage 110 % Power consumption Operate Approx. 2.7 W Release Approx. 2.8 W Contact Contact rated load 110 VDC 7 A (Resistive load) 110 VD...

https://www.ia.omron.com/product/item/7076/

MM3XKB AC200/(220) | OMRON Industrial Automation

...oltage 250 VAC 250 VDC Max. contact current AC: 10 A DC: 10 A Maximum switching power 20 VA 800 W (Resistive load) 660 W (Inductive load (L/R = 7 ms)) Contact form 3PDT Contact metho...

https://www.ia.omron.com/product/item/7077/

MM3XKB DC100/110 | OMRON Industrial Automation

...e voltage (Reset voltage) 80 % max. Maximum voltage 110 % Power consumption Operate Approx. 2.7 W Release Approx. 2.8 W Contact Contact rated load 110 VDC 7 A (Resistive load) 110 VD...

https://www.ia.omron.com/product/item/7078/

MM3XKB DC24 | OMRON Industrial Automation

...e voltage (Reset voltage) 80 % max. Maximum voltage 110 % Power consumption Operate Approx. 2.7 W Release Approx. 2.8 W Contact Contact rated load 110 VDC 7 A (Resistive load) 110 VD...

https://www.ia.omron.com/product/item/7079/

MM3XKP AC100/(110) | OMRON Industrial Automation

... voltage 250 VAC 250 VDC Max. contact current AC: 5 A DC: 5 A Maximum switching power 20 VA 700 W (Resistive load) 600 W (Inductive load (L/R = 7 ms)) Contact form 3PDT Contact metho...

https://www.ia.omron.com/product/item/7080/

MM3XKP AC200/(220) | OMRON Industrial Automation

... voltage 250 VAC 250 VDC Max. contact current AC: 5 A DC: 5 A Maximum switching power 20 VA 700 W (Resistive load) 600 W (Inductive load (L/R = 7 ms)) Contact form 3PDT Contact metho...

https://www.ia.omron.com/product/item/7081/

MM3XKP DC24 | OMRON Industrial Automation

...e voltage (Reset voltage) 80 % max. Maximum voltage 110 % Power consumption Operate Approx. 2.7 W Release Approx. 2.8 W Contact Contact rated load 110 VDC 5 A (Resistive load) 110 VD...

https://www.ia.omron.com/product/item/7085/

MM3XKP DC48 | OMRON Industrial Automation

...e voltage (Reset voltage) 80 % max. Maximum voltage 110 % Power consumption Operate Approx. 2.7 W Release Approx. 2.8 W Contact Contact rated load 110 VDC 5 A (Resistive load) 110 VD...

https://www.ia.omron.com/product/item/7086/

MM3XP AC100/(110) | OMRON Industrial Automation

...tage 250 VAC 250 VDC Max. contact current AC: 7.5 A DC: 7.5 A Maximum switching power 20 VA 800 W (Resistive load) 660 W (Inductive load (L/R = 7 ms)) Contact form 3PDT Contact metho...

https://www.ia.omron.com/product/item/7087/

MM3XP AC200/(220) | OMRON Industrial Automation

...tage 250 VAC 250 VDC Max. contact current AC: 7.5 A DC: 7.5 A Maximum switching power 20 VA 800 W (Resistive load) 660 W (Inductive load (L/R = 7 ms)) Contact form 3PDT Contact metho...

https://www.ia.omron.com/product/item/7088/

MM3XP AC24 | OMRON Industrial Automation

...tage 250 VAC 250 VDC Max. contact current AC: 7.5 A DC: 7.5 A Maximum switching power 20 VA 800 W (Resistive load) 660 W (Inductive load (L/R = 7 ms)) Contact form 3PDT Contact metho...

https://www.ia.omron.com/product/item/7089/

MM3XP AC50 | OMRON Industrial Automation

...tage 250 VAC 250 VDC Max. contact current AC: 7.5 A DC: 7.5 A Maximum switching power 20 VA 800 W (Resistive load) 660 W (Inductive load (L/R = 7 ms)) Contact form 3PDT Contact metho...

https://www.ia.omron.com/product/item/7090/

MM3XP DC100/110 | OMRON Industrial Automation

.... Release voltage (Reset voltage) 10 % min. Maximum voltage 110 % Power consumption Approx. 2.7 W Contact Contact rated load 110 VDC 7 A (Resistive load) 110 VDC 6 A (Inductive load (L/R = 7 ...

https://www.ia.omron.com/product/item/7091/

MM3XP DC12 | OMRON Industrial Automation

.... Release voltage (Reset voltage) 10 % min. Maximum voltage 110 % Power consumption Approx. 2.7 W Contact Contact rated load 110 VDC 7 A (Resistive load) 110 VDC 6 A (Inductive load (L/R = 7 ...

https://www.ia.omron.com/product/item/7092/

MM3XPN AC100/(110) | OMRON Industrial Automation

...tage 250 VAC 250 VDC Max. contact current AC: 7.5 A DC: 7.5 A Maximum switching power 20 VA 800 W (Resistive load) 660 W (Inductive load (L/R = 7 ms)) Contact form 3PDT Contact metho...

https://www.ia.omron.com/product/item/7097/

MM3XPN AC200/(220) | OMRON Industrial Automation

...tage 250 VAC 250 VDC Max. contact current AC: 7.5 A DC: 7.5 A Maximum switching power 20 VA 800 W (Resistive load) 660 W (Inductive load (L/R = 7 ms)) Contact form 3PDT Contact metho...

https://www.ia.omron.com/product/item/7098/

MM3XPN DC100/110 | OMRON Industrial Automation

.... Release voltage (Reset voltage) 10 % min. Maximum voltage 110 % Power consumption Approx. 2.7 W Contact Contact rated load 110 VDC 7 A (Resistive load) 110 VDC 6 A (Inductive load (L/R = 7 ...

https://www.ia.omron.com/product/item/7099/

E3JK-RR11-C 2M | OMRON Industrial Automation

... voltage 24 to 240 VAC±10% 50/60 Hz 24 to 240 VDC±10% ripple (p-p) 10% max. Power consumption 2 W max. Control output Relay output (SPDT) 250 VAC 3 A (cosφ= 1) max. 5 VDC 10 mA min. Life expe...

https://www.ia.omron.com/product/item/71/

結果 5661 - 568036237

国/地域選択

Related Contents