Primary Contents

IAグローバル検索結果

国/地域選択

IAグローバル検索
結果 5641 - 566036237
MM3P DC200/220 | OMRON Industrial Automation

.... Release voltage (Reset voltage) 10 % min. Maximum voltage 110 % Power consumption Approx. 2.7 W Contact Contact rated load 220 VAC 7.5 A (Resistive load (cosφ = 1)) 220 VAC 7.5 A (Inductive...

https://www.ia.omron.com/product/item/7050/

MM3P DC24 | OMRON Industrial Automation

.... Release voltage (Reset voltage) 10 % min. Maximum voltage 110 % Power consumption Approx. 2.7 W Contact Contact rated load 220 VAC 7.5 A (Resistive load (cosφ = 1)) 220 VAC 7.5 A (Inductive...

https://www.ia.omron.com/product/item/7051/

MM3P DC6 | OMRON Industrial Automation

.... Release voltage (Reset voltage) 10 % min. Maximum voltage 110 % Power consumption Approx. 2.7 W Contact Contact rated load 220 VAC 7.5 A (Resistive load (cosφ = 1)) 220 VAC 7.5 A (Inductive...

https://www.ia.omron.com/product/item/7053/

MM3PN AC100/(110) | OMRON Industrial Automation

...m switching power 1700 VA (Resistive load (cosφ = 1)) 1700 VA (Inductive load (cosφ = 0.4)) 120 W (Resistive load) 120 W (Inductive load (L/R = 7 ms)) Contact form 3PDT Contact metho...

https://www.ia.omron.com/product/item/7054/

MM3PN AC200/(220) | OMRON Industrial Automation

...m switching power 1700 VA (Resistive load (cosφ = 1)) 1700 VA (Inductive load (cosφ = 0.4)) 120 W (Resistive load) 120 W (Inductive load (L/R = 7 ms)) Contact form 3PDT Contact metho...

https://www.ia.omron.com/product/item/7055/

MM3PN DC100/110 | OMRON Industrial Automation

.... Release voltage (Reset voltage) 10 % min. Maximum voltage 110 % Power consumption Approx. 2.7 W Contact Contact rated load 220 VAC 7.5 A (Resistive load (cosφ = 1)) 220 VAC 7.5 A (Inductive...

https://www.ia.omron.com/product/item/7056/

MM3PN DC12 | OMRON Industrial Automation

.... Release voltage (Reset voltage) 10 % min. Maximum voltage 110 % Power consumption Approx. 2.7 W Contact Contact rated load 220 VAC 7.5 A (Resistive load (cosφ = 1)) 220 VAC 7.5 A (Inductive...

https://www.ia.omron.com/product/item/7057/

MM3PN DC200/220 | OMRON Industrial Automation

.... Release voltage (Reset voltage) 10 % min. Maximum voltage 110 % Power consumption Approx. 2.7 W Contact Contact rated load 220 VAC 7.5 A (Resistive load (cosφ = 1)) 220 VAC 7.5 A (Inductive...

https://www.ia.omron.com/product/item/7058/

MM3PN DC24 | OMRON Industrial Automation

.... Release voltage (Reset voltage) 10 % min. Maximum voltage 110 % Power consumption Approx. 2.7 W Contact Contact rated load 220 VAC 7.5 A (Resistive load (cosφ = 1)) 220 VAC 7.5 A (Inductive...

https://www.ia.omron.com/product/item/7059/

MM3PN DC48 | OMRON Industrial Automation

.... Release voltage (Reset voltage) 10 % min. Maximum voltage 110 % Power consumption Approx. 2.7 W Contact Contact rated load 220 VAC 7.5 A (Resistive load (cosφ = 1)) 220 VAC 7.5 A (Inductive...

https://www.ia.omron.com/product/item/7060/

MM3X AC100/(110) | OMRON Industrial Automation

...ltage 250 VAC 250 VDC Max. contact current AC: 15 A DC: 15 A Maximum switching power 20 VA 1200 W (Resistive load) 800 W (Inductive load (L/R = 7 ms)) Contact form 3PDT Contact metho...

https://www.ia.omron.com/product/item/7062/

MM3X AC200/(220) | OMRON Industrial Automation

...ltage 250 VAC 250 VDC Max. contact current AC: 15 A DC: 15 A Maximum switching power 20 VA 1200 W (Resistive load) 800 W (Inductive load (L/R = 7 ms)) Contact form 3PDT Contact metho...

https://www.ia.omron.com/product/item/7063/

MM3X DC100/110 | OMRON Industrial Automation

.... Release voltage (Reset voltage) 10 % min. Maximum voltage 110 % Power consumption Approx. 2.7 W Contact Contact rated load 110 VDC 10 A (Resistive load) 110 VDC 7 A (Inductive load (L/R = 7...

https://www.ia.omron.com/product/item/7064/

MM3X DC12 | OMRON Industrial Automation

.... Release voltage (Reset voltage) 10 % min. Maximum voltage 110 % Power consumption Approx. 2.7 W Contact Contact rated load 110 VDC 10 A (Resistive load) 110 VDC 7 A (Inductive load (L/R = 7...

https://www.ia.omron.com/product/item/7065/

MM3X DC24 | OMRON Industrial Automation

.... Release voltage (Reset voltage) 10 % min. Maximum voltage 110 % Power consumption Approx. 2.7 W Contact Contact rated load 110 VDC 10 A (Resistive load) 110 VDC 7 A (Inductive load (L/R = 7...

https://www.ia.omron.com/product/item/7066/

MM3XB AC100/(110) | OMRON Industrial Automation

...ltage 250 VAC 250 VDC Max. contact current AC: 15 A DC: 15 A Maximum switching power 20 VA 1200 W (Resistive load) 800 W (Inductive load (L/R = 7 ms)) Contact form 3PDT Contact metho...

https://www.ia.omron.com/product/item/7067/

MM3XB AC200/(220) | OMRON Industrial Automation

...ltage 250 VAC 250 VDC Max. contact current AC: 15 A DC: 15 A Maximum switching power 20 VA 1200 W (Resistive load) 800 W (Inductive load (L/R = 7 ms)) Contact form 3PDT Contact metho...

https://www.ia.omron.com/product/item/7068/

MM3XB DC100/110 | OMRON Industrial Automation

.... Release voltage (Reset voltage) 10 % min. Maximum voltage 110 % Power consumption Approx. 2.7 W Contact Contact rated load 110 VDC 10 A (Resistive load) 110 VDC 7 A (Inductive load (L/R = 7...

https://www.ia.omron.com/product/item/7069/

MM3XB DC12 | OMRON Industrial Automation

.... Release voltage (Reset voltage) 10 % min. Maximum voltage 110 % Power consumption Approx. 2.7 W Contact Contact rated load 110 VDC 10 A (Resistive load) 110 VDC 7 A (Inductive load (L/R = 7...

https://www.ia.omron.com/product/item/7070/

MM3XB DC24 | OMRON Industrial Automation

.... Release voltage (Reset voltage) 10 % min. Maximum voltage 110 % Power consumption Approx. 2.7 W Contact Contact rated load 110 VDC 10 A (Resistive load) 110 VDC 7 A (Inductive load (L/R = 7...

https://www.ia.omron.com/product/item/7073/

結果 5641 - 566036237

国/地域選択

Related Contents