| IAグローバル検索 |
...Malfunction 10 to 55 Hz, 1.5-mm double amplitude (1 ms max.) Shock resistance Destruction 500 m/s 2 Malfunction 200 m/s 2 max. (1 ms max.) Durability Mechanical 1,000,000 operations ...
https://www.ia.omron.com/products/family/1116/specification.html
...esistance Malfunction 10 to 55 Hz, 1.5 mm double amplitude * Shock resistance Destruction 500 m/s 2 max. Malfunction 200 m/s 2 max. * Durability Mechanical 3,000,000 operations min. ...
https://www.ia.omron.com/products/family/1118/specification.html
...-mm double amplitude for 2 h each in X, Y and Z directions Shock resistance (destruction) 500 m/s 2 , for 3 times each in X, Y and Z directions Degree of protection IEC60529 IP67 Connection m...
https://www.ia.omron.com/products/family/1169/specification.html
...o condensation) Vibration resistance Destruction: 1 to 500 Hz, 1.0-mm single amplitude or 150 m/s 2 each in X, Y, and Z directions 3 times and for 11 min. each Shock resistance Destruction: 5...
https://www.ia.omron.com/products/family/1171/specification.html
...2 kV (power line) Vibration resistance 10 to 60 Hz, 0.7-mm double amplitude, 60 to 150 Hz, 50 m/s 2 for 80 min each in the X, Y, and Z directions Shock resistance 150m/s 2 , 6 direct...
https://www.ia.omron.com/products/family/1353/specification.html
...outputs 5 V 24 V CJ1 Special I/O Units Temperature Control Units 4 loops Thermocouple input (R, S, K, J, T, B, L) Open collector NPN outputs (pulses) 2 0.25 - CJ1W-TC001 * UC1, N, L, CE 4 loo...
...5 Hz, 0.7-mm double amplitude, 80 min each in the X, Y, and Z directions Shock resistance 100 m/s 2 Dielectric strength 500 VAC (between isolated circuits) Insulation resistance 20 MΩ min. Am...
https://www.ia.omron.com/products/family/1440/specification.html
...2 D4NS-2CF-SJ * M20 D4NS-4CF-SJ * 3NC G1/2 D4NS-2DF-SJ * M20 D4NS-4DF-SJ * * Models with Korean S-mark certification. Operation Keys Type Model Horizontal mounting D4DS-K1 Vertical mounting D...
..., 0.375-mm single amplitude for 2 h each in X, Y, and Z directions Shock resistance *5 *6 150 m/s 2 , 3 times each in ±X, ±Y, and ±Z directions EMI Conducted Emission *5 Conforms to EN61204-3...
https://www.ia.omron.com/products/family/1466/specification.html
...double amplitude for 2 hours each in X, Y, and Z directions Shock resistance Destruction: 300 m/s 2 three times each in X, Y, and Z directions Connection method 5-conductor connector Degree o...
https://www.ia.omron.com/products/family/1467/specification.html
...2 kV (power line) Vibration resistance 10 to 60 Hz, 0.7-mm double amplitude, 60 to 150 Hz, 50 m/s 2 for 80 min each in the X, Y, and Z directions Shock resistance 150 m/s 2 (3 times ...
https://www.ia.omron.com/products/family/1486/specification.html
...50 VAC) *3 300,000 operations min. (10 A resistive load at 250 VAC) Operating speed 1 to 500 mm/s (D4N-1120) Operating frequency 30 operations/minute max. Contact resistance 25 mΩ max. Minimu...
https://www.ia.omron.com/products/family/1497/specification.html
...primary and secondary Vibration resistance Vibration frequency: 10 to 55 Hz, acceleration: 50 m/s 2 in X, Y, and Z directions Shock resistance 300 m/s 2 three times each in six direc...
https://www.ia.omron.com/products/family/1511/specification.html
... or condensation) Allowable ambient humidity 35% to 85% Vibration resistance (destruction) 98 m/s 2 for 2 hours each in X, Y, and Z directions at 10 to 55 Hz Shock resistance (destruction) 30...
https://www.ia.omron.com/products/family/1516/specification.html
...MRON Industrial Automation Item list of E32 Series Fiber Sensors Fiber Sensors E32 Series OMRON's Fiber Sensors continue to support an increasing range of applications. Displaying individual ...
...stance Conforms to JIS 0040. 10 to 57 Hz, 0.075-mm amplitude, 57 to 150 Hz, acceleration: 9.8 m/s 2 in X, Y, and Z directions for 80 minutes each (Time coefficient; 8 minutes × coefficient fa...
https://www.ia.omron.com/products/family/1549/specification.html
...s to IEC61131-2. Vibration resistance 10 to 57 Hz: 0.35-mm single amplitude, 57 to 150 Hz: 50 m/s 2 Shock resistance 150 m/s 2 , 11 ms 100 m/s 2 , 11 ms 150 m/s 2 ,...
https://www.ia.omron.com/products/family/1626/specification.html
...se "Jxx" as the device name. With quick-response inputs, pulse inputs shorter than the CPU Unit's cycle time can be read by the CPU Unit. The pulse width (ON time) that can be read by the Qui...
https://www.ia.omron.com/products/family/1643/specification.html
...uple Input Units) 2 inputs Set sepa- rately for each input Thermo- couple: B, E, J, K, L, N, R, S, T, U, WRe5- 26, PLII DC voltage: ± 100 mV Conver- sion speed: 10 ms/ 2 inputs, Resolu- tion:...
...A, 4 to 20 mA Conver- sion speed: 10 ms/ 2 inputs Resolu- tion: 1/64,000 Accuracy: ± 0.05% of F.S. Re- movable terminal block 1 0.18 0.09 * CJ1W-PDC15 UC1, CE * This is for an external power ...