| IAグローバル検索 |
...sistance 10 k to 100 kΩ (variable) Reset resistance 250 kΩ max. Response time Approx. 0.1 to 10 s (variable) Length of cable 100 m max. (fully insulated 3-core 0.75-mm 2 cab-tyre cable, 600 V...
https://www.ia.omron.com/products/family/3240/specification.html
... NX-SIH400 without any dedicated controller. Refer to the NX-series Safety Control Unit User's Manual (Cat. No. Z930) for details. Type Model and corresponding PL and safety category O...
...min. Electrical 200,000 operations min. (1 A at 125 VAC, resistive load) Operating speed 0.1 mm/s to 0.5 m/s (in case of plunger) 1 mm/s to 1 m/s (in case of roller...
https://www.ia.omron.com/products/family/325/specification.html
...istance *1 10 to 55 Hz, 1.5mm double amplitude (within 1 ms) Shock resistance Destruction 1000m/s 2 Malfunction *1 300m/s 2 Durability Mechanical 100,000 operations min. Electrical 1...
https://www.ia.omron.com/products/family/3276/specification.html
...ation Effective FNO O/I (mm) WD (mm) Depth of field *1 (mm) Resolution *2 (μm) TV distortion FZ-S[] FZ-SH[] FH-S[] FH-S[]X FZ-S[]2M FZ-S[]5M3 FH-S...
...× H) Closest distance (mm) Filter size Weight (g) Total length (mm) Maximum com- patible CCD FZ-S[]2M FZ-S[]5M3 FH-S[]05R FH-S[]X01 FH-S[]X03 FH-S...
...l rubber for the lead wire outlet. *2. A 3-m lead wire cable equivalent to the 3-conductor VCTF S-FLEX cable (0.75 mm 2 , 7 mm in dia.) is provided. Operating Characteristics Roller Plunger D...
...00,000 operations min. (10 A at 250 VAC, resistive load) Operating speed Sealed plunger: 0.1 mm/s to 0.5 m/s Cam arm: 0.5 mm/s to 0.5 m/s Cam roller arm: 0.5 m...
https://www.ia.omron.com/products/family/333/specification.html
...nder rated conditions) Electrical See the following Electrical Durability. Operating speed 5 mm/s to 0.5 m/s Operating frequency Mechanical 120 operations/min Electrical 30 operation...
https://www.ia.omron.com/products/family/335/specification.html
... Closest dis- tance (mm) Filter size Weight (g) Total length (mm) Maxi- mum com- patible CCD FH-S[]12 3Z4S-LE VS-L1828/M42-10 18 2.8 to 16 0.025x to 0.12x 137.9 M55.0 P0.75 330 94 1.8 inches ...
... to 55 Hz, 1.5-mm double amplitude (malfunction within 1 ms) Shock resistance Malfunction 300 m/s 2 max. (malfunction within 1 ms) Connector holding force 40 N max. Weight Approx. 30 g Degree...
https://www.ia.omron.com/products/family/3415/specification.html
...s OFF-delayed *2 DPST-NO - 1 (Solid-state) - 24 VDC G9SE-201 4PST-NO G9SE-401 DPST-NO DPST-NO 5 s G9SE-221-T05 DPST-NO DPST-NO 30 s G9SE-221-T30 *1 The OFF-delay time can be set in 1...
... mm half amplitude (0.7 mm double amplitude) Mechanical shock re- sistance *7 Destruction 300 m/s 2 Malfunction 100 m/s 2 Surrounding Air Temperature -10 to 55°C (No freezing or cond...
https://www.ia.omron.com/products/family/3419/specification.html
...ectrical 5,000,000 operations min. (at 30 mA 30 VDC resistive load) Operating speed 5 to 500 mm/s Operating frequency Mechanical 120 operations/min. Electrical 60 operations/min. Insulation r...
https://www.ia.omron.com/products/family/342/specification.html
...start at room temperature At 24 VDC: 30 A/2 ms max. for cold start at room temperature 7 A *3/3 s max. for cold start at room temperature Output capacity *4 Total: 90 W max. Total: 70 W max. ...
https://www.ia.omron.com/products/family/3437/specification.html
...Unit words used Allocated CIO Area words (CPU Bus Unit words) *2 25 words/Unit (one unit number’s words) Unit Status 1, Unit Status 2, Slave Status 1, Slave Status 2 Allocated DM Area words (...
https://www.ia.omron.com/products/family/3439/specification.html
...z with a 1.5-mm double amplitude in X, Y, and Z directions Shock resistance (destruction) 300 m/s 2 3 times each in six directions Degree of protection IEC IP67 *2 Connection method Terminal ...
https://www.ia.omron.com/products/family/3454/specification.html
...e Automation Controllers or Industrial PC Platform NY IPC Machine Controller. Packed with Omron’s rich technical know-how on control programs, the Sysmac Library makes advanced control easy. ...
.... Meets DIN EN50022 2. This dimension applies to PFP-50N. End Plate PFP-M Spacer PFP-S last update: May 22, 2023...
https://www.ia.omron.com/products/family/3482/dimension.html
...ack mounting (with socket) Time-limit operation/ self-resetting DPDT (for power switching) 0.04 s to 3 h 100 to 120, 200 to 230 VAC (50/60 Hz); 12, 24, 48, 100 to 110 VDC H3Y-2-B 4PDT H3Y-4-B...