Primary Contents

IAグローバル検索結果

国/地域選択

IAグローバル検索
結果 7701 - 7720120104
61F-AN Alternate Operation Relay/Specifications | ...

...ly) Vibration resistance 10 to 55 Hz, 1-mm double amplitude Shock resistance 10 G (approx. 98 m/s 2 ) Life expectancy Mechanical: 1,000,000 operations (at operating frequency of 1,800 operati...

https://www.ia.omron.com/products/family/249/specification.html

BF-[](R) / BS-1(T) Electrode Holder/Lineup | OMRON...

...981 kPa BS-1T HAS C Accessories (Order Separately) Application Model Protective Cover (For PS-[]S and BF-3/-5) F03-11 Protective Cover (For BS-1, BS-1S and BS-1T) F03-19 M18 Nut (For BS-1) F0...

https://www.ia.omron.com/products/family/255/lineup.html

61F-03B / -04B Surge Killer Unit/Specifications | ...

...Specifications Discharge start voltage 90 V ± 20 VDC Impulse withstand voltage 200 kV (1 × 40 μ s) Impulse withstand current 6,000 A (1 × 40 μ s) Weight Approx. 35 g last update: Sep...

https://www.ia.omron.com/products/family/262/specification.html

NT-DRT21 Programmable Terminal DeviceNet Interface...

...ce (operating) 10 to 57 Hz with 0.075-mm single amplitude, 57 to 150 Hz with acceleration 9.8 m/s 2 for 30 minutes each in X, Y, and Z directions Shock resistance (operating) 147 m/s...

https://www.ia.omron.com/products/family/2625/specification.html

3G8F7-CRM21 CompoNet Master Board for PCI Bus/Comp...

...4 VDC ±10% Connection forms Round cable II (4-wire) or Flat cable I at baud rate of 93.75 kbits/s: No restrictions Other cables or baud rates: Trunk line and branch lines Connections for Slav...

https://www.ia.omron.com/products/family/2626/specification.html

EE-SPX303N / SPX403N Broad Slot-type Photomicrosen...

...-mm double amplitude for 2 h each in X, Y, and Z directions Shock resistance Destruction: 500 m/s 2 for 3 times each in X, Y, and Z directions Degree of protection IEC IP50 Connecting method ...

https://www.ia.omron.com/products/family/2630/specification.html

Accessories 61F Connecting Sockets, Mounting Brack...

... total DIN Track length. 1 m: PFP-100N 50 cm: PFP-50N 1 m: PFP-100N2 End Plate PFP-M Spacer PFP-S last update: October 15, 2014...

https://www.ia.omron.com/products/family/264/dimension.html

Accessories 61F Connecting Sockets, Mounting Brack...

.../-BC, and 61F-           APN2 Controllers. DIN Rails Model PFP-100N PFP-50N PFP-100N2 PFP-M PFP-S last update: July 3, 2023...

https://www.ia.omron.com/products/family/264/lineup.html

KM50-C Smart Power Monitor/Lineup | OMRON Industri...

...ither use the CT Cable specified by OMRON or use 1.25-B3A crimp terminals and AWG22 wire from J.S.T. Mfg.           Co., Ltd. Mounting Brackets (for DIN Track or Magnet Mounting) Model Specif...

https://www.ia.omron.com/products/family/2646/lineup.html

KM50-E Smart Power Monitor/Lineup | OMRON Industri...

...ither use the CT Cable specified by OMRON or use 1.25-B3A crimp terminals and AWG22 wire from J.S.T. Mfg.            Co., Ltd. Mounting Brackets (for DIN Track or Magnet Mounting) Model Speci...

https://www.ia.omron.com/products/family/2714/lineup.html

EE-SX97 Slot-type Photomicrosensor/Specifications ...

...ds, 10 cycles) each in X, Y, and Z directions Shock resistance (Destruction) Destruction: 500 m/s 2 for 3 times each in X, Y, and Z directions Degree of protection IEC 60529 IP50 Connecting m...

https://www.ia.omron.com/products/family/2716/specification.html

OS32C Safety Laser Scanner/Specifications | OMRON ...

...s (up to 17 scans) *8 Response time from OFF to ON: Response time from ON to OFF + 100 ms to 60 s (Configurable) Zone Switching Time 20 to 320 ms Line Voltage 24 VDC +25%/-30% (ripple p-p 2.5...

https://www.ia.omron.com/products/family/2717/specification.html

G3RZ Power MOS FET Relays/Dimensions | OMRON Indus...

... Back-connecting Sockets Mounting Tracks PFP-100N, PFP-50N PFP-100N2 End Plate PFP-M Spacer PFP-S Mounting Plate P2R-P last update: November 18, 2024...

https://www.ia.omron.com/products/family/2809/dimension.html

G3RZ Power MOS FET Relays/Specifications | OMRON I...

... 10 to 55 to 10 Hz, 0.75-mm single amplitude (1.5-mm double amplitude) Shock resistance 1,000 m/s 2 Storage temperature -30 to 100°C (with no icing or condensation) Ambient operating temperat...

https://www.ia.omron.com/products/family/2809/specification.html

X General-purpose Basic Switch/Specifications | OM...

...) 0.9 mm Inrush current NC 30 A max. NO 15 A max. Characteristics Operating speed 0.1 mm to 1 m/s *1 Operating frequency Mechanical 240 operations/min Electrical 20 operations/min Insulation ...

https://www.ia.omron.com/products/family/291/specification.html

DZ Special-purpose Basic Switch/Specifications | O...

...       (3) Operating frequency: 20 operations/min Characteristics Operating speed 0.1 mm to 1 m/s *1 Operating frequency Mechanical 240 operations/min Electrical 20 operations/min Insulation ...

https://www.ia.omron.com/products/family/292/specification.html

TZ High-temperature Basic Switch/Specifications | ...

...               Switching frequency: 20 times/min Characteristics Operating speed 0.05 mm to 1 m/s * 1 Operating frequency Mechanical 60 operations/min Electrical 20 operations/min Insulation ...

https://www.ia.omron.com/products/family/293/specification.html

GX-AD0471 / DA0271 Analog I/O Terminal 2-tier Term...

...kV (power line) Vibration resistance 10 to 60 Hz with amplitude of 0.7 mm, 60 to 150Hz and 50 m/s 2 in X, Y, and Z directions for 80 minutes <Relay Output Unit GX-OC1601 only> 10 to 55 Hz ...

https://www.ia.omron.com/products/family/2953/specification.html

H3DK-F Twin Timer/Lineup | OMRON Industrial Automa...

... 1 m (l) x 7.3 mm (t) PFP-100N 1 m (l) x 16 mm (t) PFP-100N2 End Plate --- PFP-M Spacer --- PFP-S Model Structure Model Operating modes Terminal block Output type Mounting method Safety stand...

https://www.ia.omron.com/products/family/2985/lineup.html

H3DK-G Star-delta Timer/Lineup | OMRON Industrial ...

... 1 m (l) x 7.3 mm (t) PFP-100N 1 m (l) x 16 mm (t) PFP-100N2 End Plate --- PFP-M Spacer --- PFP-S Model Structure Model Terminal block Operating/ resetting method Output type Mounting method ...

https://www.ia.omron.com/products/family/2986/lineup.html

結果 7701 - 7720120104

国/地域選択

Related Contents