Primary Contents

IAグローバル検索結果

国/地域選択

IAグローバル検索
結果 8501 - 852081054
E3S-DC Color Mark Photoelectric Sensor/Features | ...

...and aluminum vapor deposition material measured at the distance with maximum incident level (13 mm); grayscale measured at the distance with minimum incident level (7 mm or 13 ...

https://www.ia.omron.com/products/family/3531/

E3S-CL Distance-settable Photoelectric Sensor with...

...f color or material. Black/white error of only 2% max. (E3S-CL1) • Long sensing distance of 500 mm (E3S-CL2). • Eliminates background influence. (Differential travel of only 2% max. with E3S-...

https://www.ia.omron.com/products/family/415/

A165S / W Knob-type Selector Switch (Detachable) (...

..., 2013 • Same separate construction as the A16-series Pushbuttons with Miniature Design of 28.5 mm • The same contacts can be used for both standard loads and microloads. • Oil-resistant IP65...

https://www.ia.omron.com/products/family/1102/

RFID Systems - FAQ | OMRON Industrial Automation

...bars that can be read using the V520-R221 Bar Code Readers with a reading range of 27.5 to 52.5 mm? What is RFID system? Local Navigation Automation Systems FAQ Technical Guide Models with St...

https://www.ia.omron.com/support/faq/1/47.html

E2S Super-compact Proximity Sensor/Features | OMRO...

...tures Lineup Specifications Dimensions Catalog last update: September 16, 2015 • Only 5.5 × 5.5 mm with a built-in Amplifier. • Maximum sensing distance: 2.5 mm. Stable detection eve...

https://www.ia.omron.com/products/family/459/

Push Buttons / Indicator Lamps - Product Category ...

...es, Indicators, Selector Switches, and more. These Pushbutton Switches mount in holes with a 16-mm diameter and are available with or without lights. They come with a short body of only 28.5 ...

https://www.ia.omron.com/products/category/switches/push-buttons_indicator-lamps/

E2EQ Spatter-resistant Proximity Sensor/Features |...

...uperior spatter resistance. • Long Sensing-distance Models added for sensing distances up to 15 mm. • Pre-wired Smartclick Connector Models are also available. last update: April 21, 2017...

https://www.ia.omron.com/products/family/452/

E2FQ Chemical-resistant Proximity Sensor/Features ...

...ing and mounting are made of Fluororesin resistant to chemicals. • Maximum sensing distance: 10 mm. last update: April 21, 2017...

https://www.ia.omron.com/products/family/453/

G3RV-ST Slim I/O Solid State Relay/Features | OMRO...

...ing more compact control panels with additional functionality. Replace existing relays with 6.2 mm-wide relays to use space effectively By replacing existing relays, you can downsize your con...

https://www.ia.omron.com/products/family/3869/

M3U Plateau Head Indicator/Features | OMRON Indust...

...Automation Features Lineup Specifications Dimensions Catalog last update: February 9, 2015 • 50 mm body length • Possible cross over wiring on circuit construction. • One-push connection of O...

https://www.ia.omron.com/products/family/3415/

G2RV-ST Slim I/O Relay/Features | OMRON Industrial...

...ing more compact control panels with additional functionality. Replace existing relays with 6.2 mm-wide relays to use space effectively By replacing existing relays, you can downsize your con...

https://www.ia.omron.com/products/family/3868/

A165K Key-type Selector Switch (Detachable) (Cylin...

...ations Dimensions Catalog last update: December 19, 2013 • Short mounting depth, less than 28.5 mm below panel • Wide range of switching capacity from standard to microload • Oil-resistant IP...

https://www.ia.omron.com/products/family/1103/

S8VK-S S8VK-S (30/60/120/240/480-W Models)/Feature...

...tandardized in height.Reduces dead-space and reduces the size of control panel. *1. Height: 124 mm, but S8V-CP0824 excluded Contact mounting possible at an ambient temperature of 55°C *1 Clos...

https://www.ia.omron.com/products/family/3485/

TL-W Flat Inductive Proximity Sensor/Features | OM...

...tion Features Lineup Specifications Dimensions Catalog last update: September 24, 2012 • Only 6 mm thick yet provides a sensing distance of 3 mm (TL-W3MC1). • Aluminum die-cast model...

https://www.ia.omron.com/products/family/460/

V500-R2 Laser-type Bar Code Reader/Features | OMRO...

... even near Photoelectric Sensors with little influence from ambient light. Long Range Up to 270 mm The wide reading distance from 60 to 270 mm lets you handle variations in conveying...

https://www.ia.omron.com/products/family/3173/

EE-SX95 Ultra-compact Pre-wired Photomicrosensor (...

...ace an existing Sensor mounted with M2 screws. Reliable Best-in-Class Sensing Slot Depth of 6.5 mm (Based on April 2013 OMRON investigation.) A deeper slot helps prevent the sensing object fr...

https://www.ia.omron.com/products/family/3199/

3Z4S-LE SV-V Series Lens for C-mount Cameras/Featu...

...21, 2014 • Standard CCTV lens. • Lineup of 11 models with focal lengths ranging from 3.5 to 100 mm. • Lock screws for focus and iris. • More robust structure designed for machine vision. • Lo...

https://www.ia.omron.com/products/family/3134/

3Z4S-LE SV-H / VS-H1 Series High-resolution Lens f...

...xel camera. • Lineup of 7 models for 2/3-inch cameras, with focal lengths ranging from 6 to 100 mm, and 9 models for 1-inch cameras. • Lock screws for focus and iris. • Short expose time with...

https://www.ia.omron.com/products/family/3282/

FZ-LES Series Lens for FZ-series Small Cameras/Fea...

...January 14, 2014 Product lineup includes two types of small camera lenses, a pen type with a 12-mm diameter and a flat type with a 17-mm thickness. last update: January 14, 2014...

https://www.ia.omron.com/products/family/3284/

3Z4S-LE VS-TCH Series High-resolution Telecentric ...

...apixel camera. Broad product selection. Available in two different working distances, 65 or 110 mm, to fit installation spaces. Comes in two shapes: straight and coaxial for coaxial lights. F...

https://www.ia.omron.com/products/family/3453/

結果 8501 - 852081054

国/地域選択

Related Contents