| IAグローバル検索 |
...products of Others. Ultra-long Sensing-distance Proximity Sensor TL-L Detection Distance of 100 mm for Both Ferrous and Non-ferrous Substances. Magnetic Proximity Sensor GLS Easy-to-use, Simp...
https://www.ia.omron.com/products/category/sensors/proximity-sensors/others/
... detected by counting the number of pulses. There are 7 products of Incremental. Incremental 25-mm-dia. Rotary Encoder E6A2-C Compact Encoder with External Diameter of 25 mm Incremen...
https://www.ia.omron.com/products/category/sensors/rotary-encoders/incremental/
...s Catalog last update: April 25, 2017 • The series includes Slave Units with a width of only 15 mm, the narrowest in the industry. Models with e-CON connectors boast a width of only 23 ...
...to Extremely Precise Measurements Range of models with measuring center distance of 20 to 1,500 mm. Achieves maximum resolution of 0.25 μm. Maximum response speed of 110 μs. Parallel output s...
...cifications Dimensions Catalog last update: May 7, 2018 • The slim design measures only 24 × 24 mm. It weighs only 105 g. • Measuring shiny objects with an inclination of ±8° • The sensor hea...
...s integration • Choose the right robot for you application from two different types • Reach 600 mm • Maximum payload 5.5 kg •Weight 41 kg eCobra 600 Lite / Standard / Pro • Ethernet capabilit...
...Features Lineup Specifications Dimensions Catalog last update: January 5, 2023 More compact (29 mm square) than previous model (35 mm square) 30 mm x 40 mm casing t...
... update: January 5, 2023 Extensive lineup of 0.4-25 MP products New 25 MP C-mount model with 35 mm square casing added to lineup Compact high-resolution cameras that can be installed in small...
...放大器與控制器,可節省配線 採用高負荷能力設計,支持各種夾爪 支援高速輸送帶上的高速Pick & Place 工作區間可達 1130 mm-1600 mm 最大有效負荷 8-15 kg 了解更多 垂直多關節機器人 Viper 650 /...
...apacitive Sensor Flat Proximity Sensor E2K-F Flat Capacitive Sensor with a Thickness of Only 10 mm Liquid Level Sensor E2K-L Liquid Level Sensor That Is Unaffected by the Color of the Pipe or...
https://www.ia.omron.com/products/category/sensors/proximity-sensors/capacitive/
...y Actuators Miniature Limit Switch D4CC Many Models Including Roller Lever Switches are Only 16-mm Thick with Connector General-purpose Limit Switch HL-5000 Economical, Miniature Limit Switch...
https://www.ia.omron.com/products/category/switches/limit-switches/general-purpose-vertical/
...ft and temperature unit selection functions. • Easy confirmation of max/min display. • Short 80-mm depth (measured from edge of face plate). • Finger protective cover (standard equipment) pro...
...2.The alternative model in column (1) is the H3CR-A. Because the length of the body is about 12 mm shorter than that of the H3BA, the Y92H-7 Hold-down Clips should be used instead of the Y92H...
...en the Electrode and 61F Controller. (For the 61F-GP-N8 High-sensitivity Controller, use a 0.75-mm 2 , 3-conductor, cabtyre cable that is 50 m or less in length.) 2.Use a General-purpose Cont...
... industrial Ethernet ports and a power supply are housed in a compact design with a width of 66 mm. The NX1 provides key functionality to integrate control and information for advanced manufa...
... for high precision at a 360 or 720 resolution. Shaft-load Tolerance: 196 N, Shaft Diameter: 10 mm (3F88L-RS17/RS17T) With radial and thrust shaft-load tolerances of 196 N, Resolvers generall...
...擇具螺絲端子台的型號、具Push-In Plus端子台的型號以減少接線作業,以及可從端子台移除的插入式型號。 機體短,長度僅60 mm。(螺絲端子台) 可輕鬆使用無程式通訊功能連接PLC。亦可利用組合通訊連接個別溫...
...額定/性能 外觀尺寸 型錄/操作手冊/CAD/軟體 更新日期 2017年1月24日 白色LCD PV顯示器,E5EC/E5EC-B-800型的高度約為18 mm,提高辨識清晰度。 50 ms高速取樣速度。 配備48 x 96 mm控制器,使您可...
...erminal block or MIL/Fujitsu/OTAX connector speeds up installation • Compact with a width of 12 mm per unit (connector type: 30 mm) • 4, 8, 16 or 32 inputs for flexible I/O configura...
...terminal. • Screwless clamp terminal block significantly reduces wiring work. • Space-saving 12 mm wide units. • The NX Unit Power Supply Unit allows expansion of the I/O configuration beyond...