Primary Contents

IAグローバル検索結果

国/地域選択

IAグローバル検索
結果 8581 - 860081054
A7BS / A7BL Thumbwheel Switch/Features | OMRON Ind...

...ecifications Dimensions Catalog last update: December 19, 2013 • Character height of 4.8 or 3.2 mm makes for easy-toview display. • Installation is easy with snap-in mounting. • The series in...

https://www.ia.omron.com/products/family/355/

J7TC Series Thermal overload relay/Features | OMRO...

... burning damage by detecting overload Compact The widths of all series models are unified to 45 mm. Compactly mountable in a control panel Conform to Main Safety Standards Space-saving design...

https://www.ia.omron.com/products/family/3782/

D4GS-N Slim Safety Door Switch/Features | OMRON In...

...cations Dimensions Catalog last update: December 19, 2013 • Slim design with a width of only 17 mm (three-contact models). • Reversible design allowing either front or rear mounting. • Built-...

https://www.ia.omron.com/products/family/379/

iX3 Parallel Robots EtherCAT (NJ501-R) version/Fea...

...fast conveyor • Helps reduce mounting cost and robot vibration • Maximum working diameter 1,130 mm • Working height 425 mm • Maximum payload 8 kg • Weight 52 kg last update: July 12,...

https://www.ia.omron.com/products/family/3823/

iX4 Parallel Robots EtherCAT (NJ501-R) version/Fea...

...artment of Agriculture for prevention of product contamination • Maximum working diameter 1,300 mm • Working height 500 mm • Maximum payload 15 kg • Weight 117 kg iX4-800H/HS • Ether...

https://www.ia.omron.com/products/family/3824/

Quattro Parallel Robots/Features | OMRON Industria...

...artment of Agriculture for prevention of product contamination • Maximum working diameter 1,300 mm • Working height 500 mm • Maximum payload 15 kg • Weight 117 kg Quattro 800H/HS • P...

https://www.ia.omron.com/products/family/3865/

G9SA Safety Relay Unit/Features | OMRON Industrial...

...tures Lineup Specifications Dimensions Catalog last update: November 6, 2012 • Four kinds of 45-mm wide Units are available: A 3-pole model, a 5-pole model, and models with 3 poles and 2 OFF-...

https://www.ia.omron.com/products/family/389/

G9SB Safety Relay Unit/Features | OMRON Industrial...

... Lineup Specifications Dimensions Catalog last update: December 19, 2013 • Models of width 17.5 mm available with 2 or 3 poles. Models of width 22.5 mm with 3 poles also available. •...

https://www.ia.omron.com/products/family/390/

K3MA-J Process Meter/Features | OMRON Industrial A...

...ont-panel forced-zero, zero-limit functions. • Easy confirmation of max/min display. • Short 80-mm depth (measured from edge of face plate). • Finger protective cover (standard equipment) gua...

https://www.ia.omron.com/products/family/588/

A30NK Key-type Selector Switches | OMRON Industria...

...al Automation Item list of A30NK Key-type Selector Switches Key-type Selector Switches A30NK 30-mm dia. Key-type Selector Switches Control panel miniaturization through a more compact design ...

https://www.ia.omron.com/products/family/3449/itemlist/

Overview of Photomicro Sensors | OMRON Industrial ...

...lly intended to be used for building into equipment. Slot-type Sensors, for example, have a 3.6 mm or 5 mm sensing distance. Diffuse-reflective and Limited Reflective Sensors have a ...

https://www.ia.omron.com/support/guide/24/introduction.html

introduction.html

.... 6. Helps to downsize gang-mounted panels. The extremely compact size, with a width of only 16 mm, helps to save panel size when mounting several Units together. Operating Principles With th...

https://www.ia.omron.com/support/guide/48/introduction.html

歡迎光臨台灣歐姆龍-工業自動化

...用程式, 強化您的 HMI 人機電腦解決方案 S8AS2 透過更新方式沿襲了斷路性能, 讓效率、尺寸與設計再進階 KM-PM 寬度 38 mm、支援乙太網路通訊, 能源管理更簡單 DX1 讓生產現場的數據運用更為簡便 FHV7-AI...

https://www.omron.com.tw/

For Control Panel - Product Category | OMRON Indus...

...se Relays MK-S New Super MK Relays. Models with Latching Lever Added to the Series. Power Relay MM Stable Contact Reliability and Long Life Latching Relay MMK Mechanically Latching Relays Bas...

https://www.ia.omron.com/products/category/relays/general-purpose-relays/for-control-panel/

EE-SPX613 Pipe-mounting Liquid Level Photomicrosen...

...lector allows modes to be switched easily.  • Sensitivity selector is suitable for any 6- to 13-mm-diameter transparent or semi-transparent pipe with a wall thickness of 1 mm.  • Use...

https://www.ia.omron.com/products/family/287/

φ22(φ25) Type - Product Category | OMRON Industria...

...utomation φ22(φ25) Type φ22(φ25) Type List These Pushbutton Switches mount in holes with a 22.3-mm diameter. The Switch Unit and Operation Unit are connected and disconnected using a lever. B...

https://www.ia.omron.com/products/category/switches/push-buttons_indicator-lamps/phi22-phi25-type/

NX-AD / DA NX-series Analog I/O Unit/Features | OM...

...wless Push-In Plus terminals for easy installation and maintenance • Compact with a width of 12 mm per unit • Connect to the CJ PLC using the EtherNet/IP TM bus coupler Sysmac is a trademark ...

https://www.ia.omron.com/products/family/3187/

Slot-type - Product Category | OMRON Industrial Au...

...nt with M3 Screws Broad Slot-type Photomicrosensor EE-SPX303N / SPX403N A Wide Slot Width of 13 mm and Superior Resistance to Light Interference and Noise. Photomicrosensor with Slim Cable (N...

https://www.ia.omron.com/products/category/sensors/photomicro-sensors/slot-type/

General-purpose Horizontal - Product Category | OM...

...ervice Life than D4E Enclosed Switch SHL Subminiature Enclosed Switch (Measuring 48 x 17.5 x 45 mm) with High Sealing Property Enclosed Switch ZC-[]55 Small, High-precision Enclosed Switch En...

https://www.ia.omron.com/products/category/switches/limit-switches/general-purpose-horizontal/

E3C-LDA[]N Photoelectric Sensor with Separate Digi...

...t update: March 1, 2022 Diffuse Reflective Model Provide ample long-distance detection of 1,000 mm. Three beam types means a wider variety of applications. Coaxial Retroreflective Model Easy ...

https://www.ia.omron.com/products/family/3849/

結果 8581 - 860081054

国/地域選択

Related Contents