| IAグローバル検索 |
...ineup Specifications Dimensions Catalog last update: December 19, 2013 • Large display with 8.6-mm character height. • Includes new models with backlight for improved visibility in dimly lit...
... spring structure that ensures reliability. *1. In the case that a cable diameter is AWG20, 0.5 mm 2 *2. OMRON's actual measurement value data. Easy wiring with both hands for stranded wires ...
... spring structure that ensures reliability. *1. In the case that a cable diameter is AWG20, 0.5 mm 2 *2. OMRON's actual measurement value data. Easy wiring with both hands for stranded wires ...
...or both Input and Output I/O Terminal Sockets: 182 (102 for 8 I/O points) (W) × 85 (D) × 68 (H) mm. • Surge absorption circuits provided. • LED indicators as a standard feature. • DIN Track m...
...and aluminum vapor deposition material measured at the distance with maximum incident level (13 mm); grayscale measured at the distance with minimum incident level (7 mm or 13...
...operating ambient temperature of Servo Drive from 0 to 45°C when the distance is less than 10 mm. For servo drivers of 4 kW or more, the distance between servo drivers must be 40 ...
...fications Dimensions Catalog last update: April 10, 2017 • Slim terminal block is just 135 × 40 mm (W × D). • Independent contacts and short bars allow easy common connections. • An Expansion...
...cations Dimensions Catalog last update: April 9, 2018 • Compact size: 182 (W) ✕ 85 (D) ✕ 68 (H) mm (8-point Output Block width is 102 mm). • Connects to the PLC through the connector...
...cifications Dimensions Catalog last update: April 1, 2019 • Relay terminal is just 68 × 80 × 44 mm (W × H × D, when mounted upright). • Independent contacts and short bar allow easy common co...
...simply by inserting the ferrules. • Applicable wire: AWG24 to AWG16 (cross-section: 0.2 to 1.25 mm 2 ) last update: April 24, 2017...
...direct connection to actuators and to terminal block conversion units. • Super thin width of 15 mm could downsize the control panel. • Connector interface between the communications unit and ...
...n to actuators via branching cables. • Super compact slave with 32 points and MIL connector (35 mm wide x 60 mm deep x 80 mm high) • Aggregation of multi I/O points enables ...
...operating ambient temperature of Servo Drive from 0 to 45°C when the distance is less than 10 mm. For servo drivers of 4 kW or more, the distance between servo drivers must be 40...
...es Lineup Specifications Dimensions Catalog last update: April 21, 2017 • Flat head is only 5.5-mm thick. • Robotics cable ensures improved flexibility. • Operation indicator on the Sensor. •...
...t update: April 21, 2017 • Mount to bypass pipes. • Fit a wide range of pipe diameters: 8 to 11 mm or 12 to 26 mm • Built-in Amplifiers to save space. last update: April 21, 2017...
...ures Lineup Specifications Dimensions Catalog last update: July 5, 2021 • A resolution of 0.002 mm that’s suitable for simple measurements. • Stable measurements for any type of workpiece. • ...
...ead desplays. There are 16 products of General-purpose. Digital Temperature Controller (48 x 48 mm) E5CD-H High resolution and high precision input are available. 0.01°C display. Equipped wit...
...Difficult with Non-contact Types Industry's Top Class Resolution The long-stroke ZX-TDS04T[] (4-mm measurement range) achieves high-precision measurement with the industry's top class of reso...
...tials M for all products is a product of less than 16. M16 M22 M22N M2BJ M2P M3U MD Series MK-S MM MMK MS-3 Series MX-Z2000H-V1 Series MY MY-GS MicroHAWK F430-F / F420-F / F330-F / F320-F Mic...
...タイプもシリーズ追加 ラッチングリレー MKK 記憶回路、情報伝達回路に適したラッチングリレー パワーリレー MM 安定した接触信頼性と高耐久性のパワーリレー ラッチングリレー MMK パワーリレー形...
https://www.fa.omron.co.jp/products/category/relays/general-purpose-relays/for-control-panel/