Primary Contents

IAグローバル検索結果

国/地域選択

IAグローバル検索
結果 9141 - 916081054
NX-EC0[][][] NX-series Incremental Encoder Input U...

...tomation Features Lineup Specifications Dimensions Catalog last update: January 22, 2018 (Unit: mm) Screwless Clamping Terminal Block Type 12 mm Width 24 mm Width last updat...

https://www.ia.omron.com/products/family/3190/dimension.html

NX-ECS[][][] NX-series SSI Input Unit/Dimensions |...

...tomation Features Lineup Specifications Dimensions Catalog last update: January 22, 2018 (Unit: mm) Screwless Clamping Terminal Block Type 12 mm Width last update: January 22, 2018...

https://www.ia.omron.com/products/family/3191/dimension.html

NX-PG0[][][] NX-series Pulse Output Unit/Dimension...

...tomation Features Lineup Specifications Dimensions Catalog last update: January 22, 2018 (Unit: mm) Screwless Clamping Terminal Block Type 12 mm Width MIL Connector Type (1 Connector...

https://www.ia.omron.com/products/family/3192/dimension.html

NX-PD / PF / PC / TBX NX-series System Unit/Dimens...

...tomation Features Lineup Specifications Dimensions Catalog last update: January 15, 2018 (Unit: mm) Additional NX Unit Power Supply Unit, Additional I/O Power Supply Unit, I/O Power Supply Co...

https://www.ia.omron.com/products/family/3193/dimension.html

A3U Plateau Head Pushbutton Switch/Dimensions | OM...

...tomation Features Lineup Specifications Dimensions Catalog last update: February 9, 2015 (Unit: mm) A3U last update: February 9, 2015...

https://www.ia.omron.com/products/family/3194/dimension.html

A3U Plateau Head Pushbutton Switch/Specifications ...

...ther terminals 500 VAC, 50/60 Hz for 1 minute Vibration resistance Malfunction 10 to 55 Hz, 1.5-mm double amplitude (malfunction within 1 ms) Shock resistance Malfunction 300 m/s 2 max. (malf...

https://www.ia.omron.com/products/family/3194/specification.html

A3US Plateau Head Knob-type Selector Switch/Dimens...

...tomation Features Lineup Specifications Dimensions Catalog last update: February 9, 2015 (Unit: mm) A3US last update: February 9, 2015...

https://www.ia.omron.com/products/family/3195/dimension.html

A3US Plateau Head Knob-type Selector Switch/Specif...

...aland ground 1,500 VAC, 50/60 Hz for 1 minute Vibration resistance Malfunction 10 to 55 Hz, 1.5-mm double amplitude (malfunction within 1 ms) Shock resistance Malfunction 300 m/s 2 max. (malf...

https://www.ia.omron.com/products/family/3195/specification.html

NJ501-1[]20 / NJ101-[][]20 NJ-series Database Conn...

...tomation Features Lineup Specifications Dimensions Catalog last update: October 27, 2025 (Unit: mm) CPU Units NJ[]01-[][][][] Power Supply Units NJ-PA3001 NJ-PD3001 End Cover (included with C...

https://www.ia.omron.com/products/family/3196/dimension.html

V680S Series RFID System/Dimensions | OMRON Indust...

...tomation Features Lineup Specifications Dimensions Catalog last update: November 6, 2020 (Unit: mm) Tolerance class IT16 applies to dimensions in this datasheet unless otherwise specified. Re...

https://www.ia.omron.com/products/family/3198/dimension.html

EE-SX95 Ultra-compact Pre-wired Photomicrosensor (...

...utomation Features Lineup Specifications Dimensions Catalog last update: January 4, 2024 (Unit: mm) Tolerance class IT16 applies to dimensions in this datasheet unless otherwise specified. Se...

https://www.ia.omron.com/products/family/3199/dimension.html

EE-SX95 Ultra-compact Pre-wired Photomicrosensor (...

...iguration Connection method (Cable length) Output type Model Standard Throughbeam (with slot) 5 mm (slot width) (Infrared light) Light-ON Dark-ON (2 outputs) Pre-wired model with standard cab...

https://www.ia.omron.com/products/family/3199/lineup.html

EE-SX95 Ultra-compact Pre-wired Photomicrosensor (...

...ired models EE-SX950P-[] EE-SX951P-[] EE-SX952P-[] EE-SX953P-[] EE-SX954P-[] Sensing distance 5 mm (slot width) Standard sensing object Opaque: 1.8 × 0.8 mm min. Differential travel ...

https://www.ia.omron.com/products/family/3199/specification.html

S8VK-C Switch Mode Power Supply (60/120/240/480-W ...

...tomation Features Lineup Specifications Dimensions Catalog last update: November 5, 2015 (Unit: mm) S8VK-C06024 (60 W) S8VK-C12024 (120 W) S8VK-C24024 (240 W) S8VK-C48024 (480 W) DIN Rail (Or...

https://www.ia.omron.com/products/family/3201/dimension.html

S8VK-R Redundancy Unit/Dimensions | OMRON Industri...

...l Automation Features Lineup Specifications Dimensions Catalog last update: July 1, 2016 (Unit: mm) S8VK-R10 Note: Be sure to use a #1 screwdriver whose tip size is smaller than 3.5 ...

https://www.ia.omron.com/products/family/3237/dimension.html

S8VK-R Redundancy Unit/Specifications | OMRON Indu...

...or 1 min (between signal output terminals and terminal) Vibration resistance 10 to 55 Hz, 0.375-mm half amplitude for 2 h each in X, Y, and Z directions Shock resistance 150 m/s 2 , 3 times e...

https://www.ia.omron.com/products/family/3237/specification.html

D4C Enclosed Switch/Dimensions | OMRON Industrial ...

...omation Features Lineup Specifications Dimensions Catalog last update: November 13, 2023 (Unit: mm) Switches Models without LED indicators are shown in the illustrations and dimensions diagra...

https://www.ia.omron.com/products/family/324/dimension.html

K8AK-LS Conductive Level Controller/Dimensions | O...

... Automation Features Lineup Specifications Dimensions Catalog last update: April 1, 2014 (Unit: mm) Conductive Level Controller K8AK-LS Optional Parts for DIN Track Mounting DIN Tracks PFP-10...

https://www.ia.omron.com/products/family/3240/dimension.html

K8AK-LS Conductive Level Controller/Lineup | OMRON...

... For installation at long distances from the liquid level Model PS-3S/-4S/-5S PS-31 SUS304, 300 mm BF-1 BF-3/-5 BS-1 BS-1T PH-1/-2 Appearance Electrode Rods Electrode Rods are available in se...

https://www.ia.omron.com/products/family/3240/lineup.html

K8AK-LS Conductive Level Controller/Specifications...

...nse time Approx. 0.1 to 10 s (variable) Length of cable 100 m max. (fully insulated 3-core 0.75-mm 2 cab-tyre cable, 600 V) Indicators PWR: Green, RY: Yellow Output contact ratings Rated load...

https://www.ia.omron.com/products/family/3240/specification.html

結果 9141 - 916081054

国/地域選択

Related Contents