Page top

Lead Contents

Cam Positioners

Cam Positioners detect angles of rotation by means of absolute encoders and give output signals according to the preset ON and OFF angles (Cam program).

Overview Features
Principles Classifications
Engineering Data Further Information

Related Contents

Primary Contents



What is a Cam Positioner?

A Cam Positioner obtains angle data from an input device (e.g., an Encoder or Resolver) and uses preset ON/OFF angle settings to turn outputs ON and OFF. In food packing machines, for example, the Cam Positioner uses angle position data to control the timing of various mechanisms.The purpose of Cam Positioners is generally this type of timing control.

Pouch filler/packing machine

Pouch filler/packing machine_fig

1.Control of the arm that supplies bags from the magazine

2.Control of the pump-driven cylinder

3.Control of filling a solid object with a specific amount of liquid

4.Control of the plunger and pump used to fill a body with a specific amount of liquid

5.Control of pouch sealing and air removal

6.Control of the metal seal pressing time and discharge arm

CamoutputsStep 0Step 1…Step 9
On
angle
OFF
angle
On
angle
OFF
angle
On
angle
OFF
angle
1.45°90°135°225°270°315°
2.0°90°135°180°------
…
6.90°225°270°285°315°345°

Resolver

Unlike Encoders, Resolvers are simply structured and have no electronic components so their performance is virtually unaffected by dust or vibration. This makes them highly reliable and environmentally resistant. Because they are brushless as well, they are maintenance free and their service life depends solely on the ball bearings.

resolver_fig

Recommended Products

H7CX-A

DIN 48 × 48 mm Multifunction Preset Counter with a Bright, Easy-to-view, Negative Transmissive LCD

H7E[]-N

Compact Economical Totalizer with High Visibility Available with Backlit LCD Display

H8PS

This Compact Cam Positioner, Popular for Its Ease-of-use, Now Comes with Even Better Functions.