![]()
Global
These are navigation links to move inside this page.
Round Water-resistant Connectors
Round Water-resistive Smartclick Connectors That Reduce Installation Work
![]()
Quick links to 'XS5' page in your country / territory.
Please contact our European headquarters.
Get more support via Products links, such as manuals and CAD files.
XS5W Connectors Connected to Cable, Socket and Plug on Cable Ends
Straight/straight
Angled/angled
Straight/angled
Angled/straight
Wiring Diagram for 4 Cores
Note:The overmolding on the Standard Cable (XS5W-D42[]-[]81-A) and the Oil-resistant Polyurethane Cable (XS5W-D42[]-[]81-P) is black, and the overmolding on the Vibration-proof Robot Cable (XS5W-D42[]-[]81-F) is warm gray.
XS5F Connector Connected to Cable, Socket on One Cable End
Straight
Angled
Wiring Diagram for 4 Cores
Note:The overmolding on the Standard Cable (XS5F-D42[]-[]80-A) and the Oil-resistant Polyurethane Cable (XS5F-D42[]-[]80-P) is black, and the overmolding on the Vibration-proof Robot Cable (XS5F-D42[]-[]80-F) is warm gray.
XS5H Connector Connected to Cable, Plug on One Cable End
Straight
Angled
Wiring Diagram for 4 Cores
Note:The overmolding on the Standard Cable (XS5H-D42[]-[]80-A) and the Oil-resistant Polyurethane Cable (XS5H-D42[]-[]80-P) is black, and the overmolding on the Vibration-proof Robot Cable (XS5H-D42[]-[]80-F) is warm gray.
XS5G Assembly Connector Plugs
XS5G-D4C[] (Crimping Model)
XS5G-D42[] (Soldering Model)
Straight Connectors
XS5G-D42[] (Soldering Model)
Angled Connectors
XS5G-D[]S[] (Screw-on Connectors, Applicable Cable Outer Diameter: 7 or 8 mm)
Straight Connectors
XS5G-D[]S[] (Screw-on Connectors, Applicable Cable Outer Diameter: 3, 4, or 6 mm)
Straight Connectors
XS2G-D[]S[] (Screw-on Connectors)
Angled Connectors
XS5U (Crimping Pin for XS5G)
XS5U-312[]
Plug Pin
*A special tool must be used for crimping. For details, refer to Data Sheet.
XS5C Assembly Connector Sockets
XS5C-D4C[] (Crimping Model)
XS5C-D42[] (Soldering Model)
Straight Connectors
XS5C-D4C[] (Crimping Model)
XS5C-D42[] (Soldering Model)
Angled Connectors
XS5C-D[]S[] (Screw-on Connectors, Applicable Cable Outer Diameter: 7 or 8 mm)
Straight Connectors
XS5C-D[]S[] (Screw-on Connectors, Applicable Cable Outer Diameter: 3, 4, or 6 mm)
Straight Connectors
XS5C-D[]S[] (Screw-on Connectors)
Angled Connectors
XS5U (Crimping Pin for XS5C)
XS5U-222[]
Socket Pin
*A special tool must be used for crimping. For details, refer to Data Sheet.
XS5R Y-Joint Plug/Socket Connectors
XS5R-D426-[]11-F
Connectors on Both Ends (Y-Joint Plug/Socket)
XS5R-D426-[]10-F
Connectors on One Cable End (Y-Joint Socket)
XS5R-D426-[]
Y-Joint Plug/Socket without Cable
XS5P Panel-mounting Sockets
XS5P-D426-5
Panel-mounting Sockets with Rear Locks
XS5P-D427-5
Panel-mounting Sockets with Front Locks
Panel Cutout
Note:
1.The panel cutout dimension is the same for Front-locking and Rearlocking Sockets.
2.Rotational positioning is not possible for connector rotation.
Wiring and Wire Specifications
Wiring
Wire Specifications
XS5M Panel-mounting Plugs
XS5M-D426-5
Panel-mounting Plugs with Rear Locks
XS5M-D427-5
Panel-mounting Plugs with Front Locks
Panel Cutout
Note:
1.The panel cutout dimension is the same for Front-locking and Rearlocking Sockets.
2.Rotational positioning is not possible for connector rotation.
Wiring and Wire Specifications
Wiring
Wire Specifications
Caution: All units are in millimeters unless otherwise indicated.