![]()
Global
These are navigation links to move inside this page.
Round Water-resistant Connectors
Round Water-resistive Smartclick Connectors That Reduce Installation Work
![]()
Quick links to 'XS5' page in your country / territory.
Please contact our European headquarters.
Get more support via Products links, such as manuals and CAD files.
XS5W Connectors Connected to Cable, Socket and Plug on Cable Ends
| Cable specifications | Cable length L (m) | Straight/straight | Angled/angled | Minimum order | UL |
| Model | |||||
| Standard Cable | 1 | XS5W-D421-C81-A | --- | 10 | Yes |
| 2 | XS5W-D421-D81-A | XS5W-D422-D81-A | |||
| 3 | XS5W-D421-E81-A | --- | |||
| 5 | XS5W-D421-G81-A | XS5W-D422-G81-A | 5 | ||
| 10 | XS5W-D421-J81-A | --- | |||
| Vibration-proof Robot Cable | 1 | XS5W-D421-C81-F | --- | 10 | |
| 2 | XS5W-D421-D81-F | --- | |||
| 3 | XS5W-D421-E81-F | --- | |||
| 5 | XS5W-D421-G81-F | --- | 5 | ||
| 10 | XS5W-D421-J81-F | --- | |||
| Oil-resistant Polyurethane Cable | 2 | XS5W-D421-D81-P | --- | 10 | --- |
| 5 | XS5W-D421-G81-P | --- | |||
| 10 | XS5W-D421-J81-P | --- | 5 | ||
| Cable specifications | Cable length L (m) | Straight/angled | Angled/straight | Minimum order | UL |
| Model | |||||
| Standard Cable | 2 | XS5W-D423-D81-A | XS5W-D424-D81-A | 10 | Yes |
| 5 | XS5W-D423-G81-A | XS5W-D424-G81-A | 5 | ||
XS5F Connector Connected to Cable, Socket on One Cable End
| Cable specifications | Cable length L (m) | Straight Connectors | Angled Connectors | Minimum order | UL |
| Model | |||||
| Standard Cable | 1 | XS5F-D421-C80-A | XS5F-D422-C80-A | 10 | Yes |
| 2 | XS5F-D421-D80-A | XS5F-D422-D80-A | |||
| 3 | XS5F-D421-E80-A | XS5F-D422-E80-A | |||
| 5 | XS5F-D421-G80-A | XS5F-D422-G80-A | 5 | ||
| 10 | XS5F-D421-J80-A | XS5F-D422-J80-A | |||
| Vibration-proof Robot Cable | 1 | XS5F-D421-C80-F | XS5F-D422-C80-F | 10 | |
| 2 | XS5F-D421-D80-F | XS5F-D422-D80-F | |||
| 3 | XS5F-D421-E80-F | XS5F-D422-E80-F | |||
| 5 | XS5F-D421-G80-F | XS5F-D422-G80-F | 5 | ||
| 10 | XS5F-D421-J80-F | XS5F-D422-J80-F | |||
| Oil-resistant Polyurethane Cable | 2 | XS5F-D421-D80-P | XS5F-D422-D80-P | 10 | --- |
| 5 | XS5F-D421-G80-P | XS5F-D422-G80-P | 5 | ||
| 10 | XS5F-D421-J80-P | XS5F-D422-J80-P | |||
XS5H Connector Connected to Cable, Plug on One Cable End
| Cable specifications | Cable length L (m) | Straight Connectors | Angled Connectors | Minimum order | UL |
| Model | |||||
| Standard Cable | 0.3 | XS5H-D421-A80-A | XS5H-D422-A80-A | 10 | Yes |
| 1 | XS5H-D421-C80-A | XS5H-D422-C80-A | |||
| 2 | XS5H-D421-D80-A | XS5H-D422-D80-A | |||
| 5 | XS5H-D421-G80-A | XS5H-D422-G80-A | 5 | ||
| Vibration-proof Robot Cable | 0.3 | XS5H-D421-A80-F | XS5H-D422-A80-F | 10 | |
| 1 | XS5H-D421-C80-F | XS5H-D422-C80-F | |||
| 2 | XS5H-D421-D80-F | XS5H-D422-D80-F | |||
| 5 | XS5H-D421-G80-F | XS5H-D422-G80-F | 5 | ||
| Oil-resistant Polyurethane Cable | 0.3 | XS5H-D421-A80-P | XS5H-D422-A80-P | 10 | --- |
| 2 | XS5H-D421-D80-P | XS5H-D422-D80-P | |||
| 5 | XS5H-D421-G80-P | XS5H-D422-G80-P | 5 | ||
XS5G Assembly Connector Plugs
| No. of poles | Connection method | Suitable cable dia. (mm) | Straight Connectors | Angled Connectors | Minimum order |
| Model | |||||
| 4 | Crimping | 6 mm (5 to 6) | XS5G-D4C1 | --- | 50 |
| 4 mm (4 to 5) | XS5G-D4C3 | --- | |||
| 3 mm (3 to 4) | XS5G-D4C5 | --- | |||
| Soldering | 6 mm (5 to 6) | XS5G-D421 | XS5G-D422 | ||
| 4 mm (4 to 5) | XS5G-D423 | XS5G-D424 | |||
| 3 mm (3 to 4) | XS5G-D425 | XS5G-D426 | |||
| Screw-on | 6 mm (5 to 6) | XS5G-D4S1 | XS5G-D4S2 | ||
| 4 mm (4 to 5) | XS5G-D4S3 | XS5G-D4S4 | |||
| 3 mm (3 to 4) | XS5G-D4S5 | XS5G-D4S6 | |||
| 8 mm (7 to 8) | XS5G-D4S7 | --- | |||
| 7 mm (6 to 7) | XS5G-D4S9 | --- | |||
| 5 | Screw-on | 6 mm (5 to 6) | XS5G-D5S1 | --- | |
| 4 mm (4 to 5) | XS5G-D5S3 | --- | |||
| 3 mm (3 to 4) | XS5G-D5S5 | --- | |||
| 8 mm (7 to 8) | XS5G-D5S7 | --- | |||
| 7 mm (6 to 7) | XS5G-D5S9 | --- | |||
Note:XS5G Screw-on Plugs cannot be connected to side by side to the CN1 and CN2 connectors of XS2R or XS5R Y-Joint Sockets/Plugs.
XS5U (Crimping Pin for XS5G)
| Suitable core size (mm2) | Model | Minimum order |
| 0.18 to 0.3 | XS5U-3121 | 100 |
| 0.5 to 0.75 | XS5U-3122 |
Note:Orders are accepted in multiples of the minimum order.
XS5C Assembly Connector Sockets
| No. of poles | Connection method | Suitable cable dia. (mm) | Straight Connectors | Angled Connectors | Minimum order |
| Model | |||||
| 4 | Crimping | 6 mm (5 to 6) | XS5C-D4C1 | XS5C-D4C2 | 50 |
| 4 mm (4 to 5) | XS5C-D4C3 | XS5C-D4C4 | |||
| 3 mm (3 to 4) | XS5C-D4C5 | XS5C-D4C6 | |||
| Soldering | 6 mm (5 to 6) | XS5C-D421 | XS5C-D422 | ||
| 4 mm (4 to 5) | XS5C-D423 | XS5C-D424 | |||
| 3 mm (3 to 4) | XS5C-D425 | XS5C-D426 | |||
| Screw-on | 6 mm (5 to 6) | XS5C-D4S1 | XS5C-D4S2 | ||
| 4 mm (4 to 5) | XS5C-D4S3 | XS5C-D4S4 | |||
| 3 mm (3 to 4) | XS5C-D4S5 | XS5C-D4S6 | |||
| 8 mm (7 to 8) | XS5C-D4S7 | --- | |||
| 7 mm (6 to 7) | XS5C-D4S9 | --- | |||
| 5 | Screw-on | 6 mm (5 to 6) | XS5C-D5S1 | --- | |
| 4 mm (4 to 5) | XS5C-D5S3 | --- | |||
| 3 mm (3 to 4) | XS5C-D5S5 | --- | |||
| 8 mm (7 to 8) | XS5C-D5S7 | --- | |||
| 7 mm (6 to 7) | XS5C-D5S9 | --- | |||
XS5U (Crimping Pin for XS5C)
| Suitable core size (mm2) | Model | Minimum order |
| 0.18 to 0.3 | XS5U-2221 | 100 |
| 0.5 to 0.75 | XS5U-2222 |
Note:Orders are accepted in multiples of the minimum order.
XS5R Y-Joint Plug/Socket Connectors
| Cable | Connector | Cable length (m) | Model | Minimum order |
| With cable | Connectors on both cable ends | 0.5 | XS5R-D426-B11-F | 5 |
| 1 | XS5R-D426-C11-F | |||
| 2 | XS5R-D426-D11-F | |||
| 3 | XS5R-D426-E11-F | |||
| Connector on one cable end | 2 | XS5R-D426-D10-F | ||
| 5 | XS5R-D426-G10-F | |||
| With no cable | Y-Joint Plug/Socket | --- | XS5R-D426-1 | 10 |
| XS5R-D426-5 |
Note:
1.Ask your OMRON representative about other specifications.
2.XS2G and XS5G Assembled Connectors with screw connections cannot be connected to both CN1 and CN2 at the same time.
XS5P Panel-mounting Sockets
| Type | Lock | Cable length (m) | Model | Minimum order |
| With cable | Rear lock | 0.5 | XS5P-D426-5 | 10 |
| Front lock | XS5P-D427-5 |
XS5M Panel-mounting Plugs
| Type | Lock | Cable length (m) | Model | Minimum order |
| With cable | Rear lock | 0.5 | XS5M-D426-5 | 10 |
| Front lock | XS5M-D427-5 |
Tools
Crimp Tool
XY2F-0002
Locator
XY2F-0003
| Model |
| XY2F-0002 |
| XY2F-0003 |
Use the Crimp Tool to crimp a cable core to the XS5U or XS2U Crimping Pin used with the XS[]C or XS[]G Crimping Connector.
The XY2F-0002 Crimp Tool is DMC's AFM8 (M22520/2-01).
Mount the XY2F-0003 Locator (sold separately) to the locator guide of the Crimp Tool with a screw provided with the XY2F-0003 Locator.
Pin-block Extraction Tool
XY2F-0001
| Model |
| XY2F-0001 |
Use this tool to extract a Pin Block from the covers in order to make wiring changes or corrections after the cover has been mounted to the pin block for Connector Assemblies (XS[]C/XS[]G, soldering/crimping).