Page top

Lead Contents

Round Water-resistant Connectors

XS5

XS5

Round Water-resistive Smartclick Connectors That Reduce Installation Work

Primary Contents



Ratings and Specifications

Rated current4 A
Rated voltage250 VDC
Contact resistance (connector)40 mΩ max. (20 mV max., 100 mA max.)
Insulation resistance1,000 M Ω min. (at 500 VDC)
Dielectric strength (connector)1,500 VAC for 1 min (leakage current: 1 mA max.)
Degree of protectionIP67 (IEC60529)
Insertion tolerance50 times min.
Lock strengthTensile: 100 N/15 s, Torsion: 1 Nm/15 s
Cable holding strength100 N/15 s (for cable diameter of 6 mm)
Lock operating force0.1 Nm to 0.25 Nm
Ambient operating temperature range-25 to 70°C

Recommended Cables

Cable outer
diameter (mm)
Core sizes
Crimping modelsSoldering modelsScrew-on models
8 mm7 to 8 mm------0.18 to 0.75 mm2
7 mm6 to 8 mm
6 mm5 to 6 mmTwo types of contacts are available.
0.18 to 0.3 mm2
0.5 to 0.75 mm2
0.5 mm2 max.
4 mm4 to 5 mm
3 mm3 to 4 mm

Materials and Finish

ModelXS5F/H/W/RXS5M/PXS5C/G
ContactsMaterialsPhosphor bronzeBrass
FinishNickel base, 0.4-μm gold plating
FixturesNickel-plated zinc alloy
Pin blockPBT resin (UL94V-0)
O-ringRubber
Overmolding/CoverPolyester elastomer---PBT resin (UL94V-0)
CableStandard cableUL AWM2464, 6-mm dia.
4 cores × AWG20 (0.12/49)
---
Vibration-proof
robot cable
UL CL3, 6-mm dia.
4 cores × AWG20 (0.08/110)
---
Oil-resistant
polyurethane cable
6 dia.
4 cores × 0.5 mm2 (0.12/45)
---
Seal resin---Epoxy resin (UL94V-0)---
Power supply wires---UL1007 AWG20---

Connection Combinations

OMRON model no.Smartclick Plug ConnectorsM12 Plug Connectors
XS5H, XS5G,
XS5W (plug side),
XS5R (plug side), XS5M
XS2H, XS2G,
XS2W (plug side),
XS2R (plug side), XS2M
Smartclick Socket
Connectors
XS5F, XS5C,
XS5W (socket side)
XS5R (socket side)
XS5P
M12 Socket
Connectors
XS2F, XS2C,
XS2W (socket side),
XS2R (socket side),
XS2P
XS5_Spec4_1

Note:The XS[]M and XS[]P cannot mate with each other.

XS5_Spec4_2

Caution: In the interenst of product improvement, specifications are subject to change without notice.