Page top

Primary Contents



General

ItemH3CR-FH3CR-F8H3CR-FNH3CR-F8N
Operating modeFlicker OFF startFlicker ON start
Pin type11-pin8-pin11-pin8-pin
Operating/Reset methodTime-limit operation/Time-limit reset or self-reset
Output typeRelay output (DPDT)
Mounting methodDIN track mounting, surface mounting, and flush mounting
Approved standardsUL508, CSA C22.2 No.14, NK, Lloyds
Conforms to EN61812-1 and IEC60664-1 (VDE0110) 4kV/2.
Output category according to EN60947-5-1.

Time Ranges

0.05 s to 30 h Models

Time units (sec)×10 s (10 sec)min (min)h (hrs)
Setting1.20.05 to 1.21.2 to 120.12 to 1.2
30.3 to 33 to 300.3 to 3
121.2 to 1212 to 1201.2 to 12
303 to 3030 to 3003 to 30

Note: Instantaneous output is available at any time range. To obtain instantaneous output, set to below 0.

1.2 s to 300 h Models

Time unit×10 s (10 sec)×10 min (10 min)h (hrs)×10 h (10 hrs)
Setting1.21.2 to 121.2 to 120.12 to 1.21.2 to 12
33 to 303 to 300.3 to 33 to 30
1212 to 12012 to 1201.2 to 1212 to 120
3030 to 30030 to 3003 to 3030 to 300

Note: Instantaneous output is available at any time range. To obtain instantaneous output, set to below 0.

Ratings

Rated supply voltage
(See notes 1 and 2.)
100 to 240 VAC (50/60 Hz),12 VDC, 24 VAC/DC (50/60 Hz), 48 to 125 VDC
Operating voltage range85% to 110% of rated supply voltage; 90% to 110% with 12-VDC models
Power resetMinimum power-opening time: 0.1 s
Power consumption100 to 240 VAC: approx. 10 VA (2.1 W) at 240 VAC
24 VAC/VDC: approx. 2 VA (1.7 W) at 24 VAC
approx. 1 W at 24 VDC
48 to 125 VDC: approx. 1.5 W at 125 VDC
12 VDC: approx. 1 W at 12 VDC
Control outputsContact output: 5 A at 250 VAC/30 VDC, resistive load (cosΦ = 1)

Note:
1. A power supply with a ripple of 20% max. (single-phase power supply with full-wave rectification) can be used with each DC Model.

2. Do not use an inverter output as the power supply.

Characteristics

Accuracy of operating time±0.2% FS max. (±0.2% FS ±10 ms max. in ranges of 1.2 and 3 s)
Setting error±5% FS ±50 ms max.
Reset time0.1 s max.
Reset voltage10% max. of rated voltage
Influence of voltage±0.2% FS max. (±0.2% FS ±10 ms max. in ranges of 1.2 and 3 s)
Influence of temperature±1% FS max. (±1% FS ±10 ms max. in ranges of 1.2 and 3s)
Insulation resistance100 MΩ min. (at 500 VDC)
Dielectric strength2,000 VAC, 50/60 Hz for 1 min (between current-carrying metal parts and exposed non-current-carrying metal parts)
2,000 VAC, 50/60 Hz for 1 min (between control output terminals and operating circuit)
2,000 VAC, 50/60 Hz for 1 min (between contacts of different polarities)
1,000 VAC, 50/60 Hz for 1 min (between contacts not located next to each other)
Impulse withstand
voltage
3 kV (between power terminals) for 100 to 240 VAC, 48 to 125 VDC
1 kV for 12 VDC, 24 VAC/DC
4.5 kV (between current-carrying terminal and exposed non-current-carrying metal parts) for 100 to 240 VAC, 48 to 125 VDC
1.5 kV for 12 VDC, 24 VAC/DC
Noise immunity±1.5 kV (between power terminals), square-wave noise by noise simulator (pulse width: 100 ns/1 μs, 1-ns rise)±400 V for 12 VDC
Static immunityMalfunction: 8 kV
Destruction: 15 Kv
Vibration resistanceDestruction: 10 to 55 Hz with 0.75-mm single amplitude for 2 hrs each in three directions
Malfunction: 10 to 55 Hz with 0.5-mm single amplitude for 10 min each in three directions
Shock resistanceDestruction: 980 m/s2 three times each in six directions
Malfunction: 98 m/s2 three times each in six directions
Ambient temperatureOperating: -10°C to 55°C (with no icing)
Storage: -25°C to 65°C (with no icing)
Ambient humidityOperating: 35% to 85%
Life expectancyMechanical: 20 million operations min. (under no load at 1,800 operations/h)
Electrical: 100,000 operations min. (5 A at 250 VAC, resistive load at 1,800 operations/h) (See note)
EMC(EMI) EN61812-1
Emission Enclosure: EN55011 Group 1 class A
Emission AC Mains: EN55011 Group 1 class A
(EMS) EN61812-1
Immunity ESD: IEC61000-4-2: 6 kV contact discharge (level 3)
8 kV air discharge (level 3)
Immunity RF-interference from AM Radio Waves: IEC61000-4-3: 10 V/m (80 MHz to 1 GHz) (level 3)
Immunity RF-interference from Pulse-modulated Radio Waves: IEC61000-4-3: 10 V/m (900±5 MHz) (level 3)
Immunity Conducted Disturbance: IEC61000-4-6: 10 V (0.15 to 80 MHz) (level 3)
Immunity Burst: IEC61000-4-4: 2 kV power-line (level 3)
2 kV I/O signal-line (level 4)
Immunity Surge: IEC61000-4-5: 1 kV line to line (level 3)
2 kV line to ground (level 3)
Case colorLight Gray (Munsell 5Y7/1)
Degree of protectionIP40 (panel surface)
WeightApprox. 100 g

Caution: In the interenst of product improvement, specifications are subject to change without notice.