Page top

Operating
modes
Supply voltage 0.05 s to 300 h models
11-pin models 8-pin models
Flicker OFF
start
100 to 240 VAC/
100 to 125 VDC
H3CR-F 100-240AC/100-125DC H3CR-F8 100-240AC/100-125DC
24 to 48 VAC/
12 to 48 VDC
H3CR-F 24-48AC/12-48DC H3CR-F8 24-48AC/12-48DC
Flicker ON
start
100 to 240 VAC/
100 to 125 VDC
H3CR-FN 100-240AC/100-125DC H3CR-F8N 100-240AC/100-125DC
24 to 48 VAC/
12 to 48 VDC
H3CR-FN 24-48AC/12-48DC H3CR-F8N 24-48AC/12-48DC

H3CR-F Lineup 1

Accessories (Order Separately)

Adapter, Protective Cover and Hold-down Clip

Name/specifications Models
Flush Mounting Adapter Y92F-30
Y92F-73 *1
Y92F-74 *1
Protective Cover Y92A-48B *2
Hold-down Clip (Sold in sets of two) For PF085A Socket Y92H-8
For PL08 or PL11 Sockets Y92H-7

Note: Refer to Operation (Common) datasheet for details.
*1 The Y92A-48B Protective Cover and the Y92F-73/-74 Flush Mounting Adapter cannot be used at the same time.
*2 The Y92A-48B Protective Cover is made from hard plastic.
      Remove the Protective Cover to change the set value.
      The Y92A-48B Protective Cover and the Y92F-73/-74 Flush Mounting Adapter also cannot be used at the same time.

Sockets

Timer Round Sockets
Pin Connection Terminal Models
11-pin Front Connecting DIN track mounting P2CF-11
DIN track mounting (Finger-safe type) P2CF-11-E
Back Connecting Screw terminal P3GA-11
Solder terminal PL11
Wrapping terminal PL11-Q
PCB terminal PLE11-0
8-pin Front Connecting DIN track mounting P2CF-08
DIN track mounting (Finger-safe type) P2CF-08-E
DIN track mounting PF085A
Back Connecting Screw terminal P3G-08
Solder terminal PL08
Wrapping terminal PL08-Q
PCB terminal PLE08-0

Note: 1. The P2CF-[][]-E has a finger-protection structure. Round crimp terminals cannot be used. Use forked crimp
              terminals.
           2. The P3GA-11 and P3G-08 Socket can be used together with the Y92A-48G Terminal Cover to implement finger
                 protection.
           3. For details, refer to your OMRON website.

Terminal Cover

Application Model Remarks
For back connecting socket Y92A-48G For P3G-08 and P3GA-11

Note: For details, refer to your OMRON website.