(Unit: mm)
Solid-state Timer
last update: April 15, 2013
(Unit: mm)
Note: A Front Cover and Flush Mounting Adapter cannot be used at the same time.
Note: The applicable thickness of the mounting panel must be 1 to 3.2 mm.
* Insert the Timer from the back of the Adapter.
Note: A Front Cover and Flush Mounting Adapter cannot be used at the same time.
Note: The applicable thickness of the mounting panel must be 1 to 3.2 mm.
* These dimensions vary with the kind of DIN track (reference value).
Note: There are no restrictions to the mounting direction.
last update: April 15, 2013