• Wide power supply ranges of High Voltage 100 to 240 VAC/100 to 125 VDC and Low Voltage 24 to 48 VAC/12 to 48 VDC.
• ON- and OFF-times can be set independently and so combinations of long ON- or OFF-time and short OFF- or ONtime settings are possible.
• Twenty-four time ranges from 0.05 s to 300 h depending on the model to be used.
• Models with a flicker ON start or flicker OFF start are available.
• Easy sequence checks through instantaneous outputs for a zero set value at any time range.
• Length, when panel-mounted with a Socket, of 80 mm or less.
• 11-pin and 8-pin models are available.