![]()
Global
These are navigation links to move inside this page.
Built-in Amplifier Photoelectric Sensor (Medium Size)
![]()
Quick links to 'E3S-A' page in your country / territory.
Please contact our European headquarters.
Get more support via Products links, such as manuals and CAD files.
Ratings and Specifications
| Sensing method | Through-beam Sensors | Retro-reflective Sensors (with MSR function) | Diffuse-reflective Sensors | |||
| Model | E3S-AT11, 16, 21, 31, 36, 41, 61, 66, 71, 81, 86, 91 | E3S-AR11, 16, 21, 31, 36, 41, 61, 66, 71, 81, 86, 91 | E3S-AD13, 18, 23, 33, 38, 43, 63, 68, 73, 83, 88, 93 | E3S-AD11, 16, 21, 31, 36, 41, 61, 66, 71, 81, 86, 91 | E3S-AD12, 17, 22, 32, 37, 42, 62, 67, 72, 82, 87, 92 | |
| Sensing distance | 7 m | 2 m (100 mm) *1 (When using E39-R1) | 100 m m ( wide view) (white paper 100 × 100 mm) | 10 to 200 mm (white paper 100 × 100 mm) | 700 mm (white paper 100 × 100 mm) | |
| Standard sensing object | Opaque: 10-mm dia. min. | Opaque: 75-mm dia. min. | --- | |||
| Differential travel | --- | 20% max. of sensing distance | 10% max. of sensing distance | 20% max. of sensing distance | ||
| Directional angle | Both Emitter and Receiver: 3 ° to 15 ° | 3 to 10 ° | --- | |||
| Light source (wavelength) | Red LED (700 nm) | Infrared LED (880 nm) | Red LED (700 nm) | Infrared LED (880 nm) | ||
| Power supply voltage | 10 to 30 VDC, including ripple (p-p) 10% | |||||
| Current consumption | Both Emitter and Receiver: 20 mA max. (plus approx. 15 mA with turbo function) | 30 mA max. (plus approx. 15 mA with turbo function) | 35 mA max. | 30 mA max. (plus approx. 15 mA with turbo function) | 35 mA max. | |
| Control output | Load power supply voltage: 30 VDC max., Load current: 100 mA max. (residual voltage: 1 V max.) Open-collector output (NPN or PNP depending on model), Light-ON/Dark-ON selectable | |||||
| Self-diagnostic output (Only on Sensors with self-diagnostic outputs) | (Only Sensors with self-diagnostic function) Load power supply voltage: 30 VDC max., Load current: 50 mA max. (residual voltage: 1 V max.), Open-collector output (NPN or PNP depending on model) | |||||
| External diagnostic input (Only on Sensors with external diagnostic outputs) | Input voltage | NPN with Emitter OFF: 0 V short-circuit or 1.5 V max. (source current: 1 mA max.) with Emitter ON: Open (leakage current: 0.1 mA max.) PNP with Emitter OFF: + DC short-circuit or - 1.5 VDC max. (sink current: 3 mA max.) with Emitter ON: Open (leakage current: 0.1 mA max.) | --- | |||
| Response time | 0.5 ms max. | |||||
| Protection circuits | Power supply reverse polarity protection, Output short- circuit protection | Power supply reverse polarity protection, Output short-circuit protection, Mutual interference prevention | ||||
| Response time | Operation or reset: 0.5 ms max. | |||||
| Sensitivity adjustment | Two-turn endless adjuster with an indicator | |||||
| Timer function (Only on Sensors with the timer function) | 0 to 100 ms OFF-delay variable adjuster | |||||
| Turbo function (Only on Sensors with the turbo function) | Yes (with turbo switch) | --- | ||||
| Ambient illumination (Receiver side) | Incandescent lamp: 5,000 lx max. Sunlight: 10,000 lx max. | |||||
| Ambient temperature | Operating: - 25°C to 55°C (with no icing or condensation) Storage: - 40°C to 70°C (with no icing or condensation) | |||||
| Ambient humidity | Operating: 35% to 85% (with no condensation) Storage: 35% to 95% (with no condensation) | |||||
| Insulation resistance | 20 MΩ min. at 500 VDC between current-carrying parts and case | |||||
| Dielectric strength | 1,000 VAC, 50/60 Hz for 1 min. between current-carrying parts and case | |||||
| Vibration resistance (destruction) | 10 to 55 Hz, 1.5-mm double amplitude for 2 hours each in X, Y, and Z directions | |||||
| Shock resistance (destruction) | Destruction: 500m/s2, 3 times each in X, Y, and Z directions | |||||
| Degree of protection | IEC IP67; NEMA: 4X (indoors only) *2 | |||||
| Connection method | Pre-wired (standard length: 2 m) or M12 connector | |||||
| Weight (packed state) | Pre-wired cable: Approx. 150 g Connector: Approx. 70 g | Pre-wired cable: Approx. 110 g Connector: Approx. 60 g | Pre-wired cable: Approx. 90 g Connector: Approx. 50 g | |||
| Material | Case | PBT | ||||
| Lens | Denatured polyallylate | |||||
| Mounting Bracket | Stainless steel (SUS304) | |||||
| Accessories | Mounting bracket (with screws), Sensitivity adjustment driver, Sensitivity adjusting knob, Instruction sheet, Close mounting plate (only for Sensors with connectors), and Reflector (only for Retro-reflective Sensors) | |||||
*1.Values in brackets are the minimum required distance between the Sensor and Reflector.
*2.National Electrical Manufacturers Association
Caution: In the interenst of product improvement, specifications are subject to change without notice.