last update: December 5, 2013
Environment-resistive Terminals with Transistors (High-function Type)
DRT2-[]D08C(-1)/[]D16C(-1)
|
Specifications
|
I/O connections
|
Rated internal circuit power supply voltage
|
Rated I/O power supply voltage
|
Model
|
| Input |
NPN (+ common) |
8 points |
Sensor I/O connector |
Supplied from the communications connector |
Supplied from the communications connector |
DRT2-ID08C
|
| PNP (- common) |
DRT2-ID08C-1
|
| Output |
NPN (- common) |
24 VDC |
DRT2-OD08C
|
| PNP (+ common) |
DRT2-OD08C-1
|
| Input |
NPN (+ common) |
16 points |
Supplied from the communications connector |
DRT2-HD16C
|
| PNP (- common) |
DRT2-HD16C-1
|
Environment-resistive Terminals with Transistors (Standard Type)
DRT2-[]D04CL(-1)/[]D08CL(-1)/[]D16CL(-1)
|
Specifications
|
I/O connections
|
Rated internal circuit power supply voltage
|
Rated I/O power supply voltage
|
Model
|
| Inputs |
NPN (+ common) |
4 points |
Sensor I/O connector |
Supplied from the communications connector |
24 VDC |
DRT2-ID04CL
|
| PNP (- common) |
DRT2-ID04CL-1
|
| Outputs |
NPN (- common) |
DRT2-OD04CL
|
| PNP (+ common) |
DRT2-OD04CL-1
|
| Inputs |
NPN (+ common) |
8 points |
DRT2-ID08CL
|
| PNP (- common) |
DRT2-ID08CL-1
|
| Outputs |
NPN (- common) |
DRT2-OD08CL
|
| PNP (+ common) |
DRT2-OD08CL-1
|
| Inputs |
NPN (+ common) |
16 points |
DRT2-HD16CL
|
| PNP (- common) |
DRT2-HD16CL-1
|
| Outputs |
NPN (- common) |
DRT2-WD16CL
|
| PNP (+ common) |
DRT2-WD16CL-1
|
| I/O |
NPN (input: + common, output: - common) |
8 inputs/ 8 outputs |
DRT2-MD16CL
|
PNP (input: - common, output: + common) |
DRT2-MD16CL-1
|
last update: December 5, 2013