Page top

DRT2-[]D04CL(-1) / []D08C(-1) / []D08CL(-1) / []D16C(-1) / []D16CL(-1)

Environment-resistive Terminals with Transistors

DRT2-[]D04CL(-1) / []D08C(-1) / []D08CL(-1) / []D16C(-1) / []D16CL(-1)

Environment-resistive (IP67) I/O Terminals with Troubleshooting Functions such as Sensor Power Supply Short-circuit Detection

Environment-resistive Terminals with Transistors (High-function Type)
DRT2-[]D08C(-1)/[]D16C(-1)

General Specifications

Model DRT2-ID08C(-1) DRT2-HD16C(-1) DRT2-OD08C(-1)
Communications power supply
voltage
11 to 25 VDC (Supplied from the communications connector)
I/O power supply voltage 20.4 to 26.4 VDC (24 VDC -15%/+10%)
Noise immunity Conforms to IEC 61000-4-4 2 kV (power line)
Communications power supply
current consumption
115 mA max. 190 mA max. 60 mA max.
Vibration resistance 10 to 60 Hz, 0.7-mm double amplitude, 60 to 150 Hz, 50 m/s2 for 80 min each in the X, Y, and Z
directions
Shock resistance 150 m/s2, 6 directions, 3 times each
Dielectric strength 500 VAC between isolated circuits
Insulation resistance 20 M Ω min. (between isolated circuits)
Ambient operating
temperature
-10°C to 55°C
Ambient operating humidity 25% to 85% (with no condensation)
Ambient operating
atmosphere
No corrosive gases
Ambient storage temperature -20°C to 65°C
Degree of protection IP67
Mounting method M5 screw mounting (front and back)
Mounting strength 100 N
Connector strength 30 N
Screw tightening torque Round connectors (communications, supply voltage, and I/O): 0.39 to 0.49 Nm
M5 (Unit mounting from front): 1.47 to 1.96 Nm
Weight 340 g max. 390 g max.
I/O power supply connector --- 7/8-16UN
Communications connector M12

Input Specifications

8-point Inputs Terminals with Transistors

Model DRT2-ID08C DRT2-ID08C-1
Internal I/O common NPN PNP
I/O points 8 inputs
ON voltage 9 VDC min. (between input and V terminal) 9 VDC min. (between input and G terminal)
OFF voltage 5 VDC max. (between input and V terminal) 5 VDC max. (between input and G terminal)
OFF current 1.0 mA max.
Input current 3.0 mA min./point (at 11 VDC)
11.0 mA max./point (at 24 VDC)
Power supply voltage for sensor Communications power supply voltage +0 V max.
Communications power supply voltage -1.5 V min.
ON delay time 1.5 ms max.
OFF delay time 1.5 ms max.
Number of circuits per common 8 per common

16-point Inputs Terminals with Transistors

Model DRT2-HD16C DRT2-HD16C-1
Internal I/O common NPN PNP
I/O points 16 inputs
ON voltage 9 VDC min. (between input and V terminal) 9 VDC min. (between input and G terminal)
OFF voltage 5 VDC max. (between input and V terminal) 5 VDC max. (between input and G terminal)
OFF current 1.0 mA max.
Input current 3.0 mA min./point (at 17 VDC)
11.0 mA max./point (at 24 VDC)
Power supply voltage for sensor Communications power supply voltage +0 V max.
Communications power supply voltage -1.5 V min.
ON delay time 1.5 ms max.
OFF delay time 1.5 ms max.
Number of circuits per common 16 per common

Output Specifications

8-point Outputs Terminals with Transistors

Model DRT2-OD08C DRT2-OD08C-1
Internal I/O common NPN PNP
I/O points 8 inputs
Rated output current 1.5 A per point, 8.0 A per common
Residual voltage 1.2 V max.
(1.5 A DC between each output terminal and G)
1.2 V max.
(1.5 A DC between each output terminal and V)
Leakage current 0.1 mA max.
I/O power supply voltage 20.4 to 26.4 VDC (24 VDC -15%/+10%)
ON delay time 0.5 ms max.
OFF delay time 1.5 ms max.
Number of circuits per common 8 per common

Environment-resistive Terminals with Transistors (Standard Type)
DRT2-[]D04CL(-1)/[]D08CL(-1)/[]D16CL(-1)

General Specifications

Model DRT2-
ID04CL(-1)
DRT2-
OD04CL(-1)
DRT2-
ID08CL(-1)
DRT2-
OD08CL(-1)
DRT2-
HD16CL(-1)
DRT2-
WD16CL(-1)
DRT2-
MD16CL(-1)
Communications
power supply voltage
11 to 25 VDC (Supplied from the communications connector)
I/O power supply voltage 20.4 to 26.4 VDC (24 VDC -15%/+10%)
Noise immunity Conforms to IEC 61000-4-4 2 kV (power line)
Communications power supply
current consumption
55 mA max. 50 mA max. 55 mA max.
Vibration resistance 10 to 60 Hz with double-amplitude of 0.7 mm, 60 to 150 Hz and 50 m/s2 in X, Y, and Z directions for
80 min each
Shock resistance 150m/s2, 6 directions, 3 times each
Dielectric strength 500 VAC between isolated circuits
Insulation resistance 20 MΩ min. (between isolated circuits)
Ambient operating temperature -10°C to 55°C
Ambient operating humidity 25% to 85% (with no condensation)
Ambient operating atmosphere No corrosive gases
Ambient storage temperature -20°C to 65°C
Degree of protection IP67
Mounting method M5 screw mounting (front and back)
Mounting strength 100 N
Connector strength 30 N
Screw tightening torque Round connectors (communications, supply voltage, and I/O): 0.39 to 0.49 Nm
M5 (Unit mounting from front): 1.47 to 1.96 Nm
Weight 275 g max. 390 g max.
I/O power supply connector 7/8-16UN
Communications connector M12

Input Specifications

4-input Models

Model DRT2-ID04CL DRT2-ID04CL-1
Internal I/O common NPN PNP
I/O points 4 inputs
ON voltage 15 VDC min. (between each input terminal and V) 15 VDC min. (between each input terminal and G)
OFF voltage 5 VDC max. (between each input terminal and V) 5 VDC max. (between each input terminal and G)
OFF current 1.0 mA max.
Input current 6.0 mA max. per point at 24 VDC
3.0 mA max. per point at 17 VDC
I/O power supply voltage 20.4 to 26.4 VDC (24 VDC -15%/+10%)
ON delay time 1.5 ms max.
OFF delay time 1.5 ms max.
Number of circuits per common 4 per common

8-input Models

Model DRT2-ID08CL DRT2-ID08CL-1
Internal I/O common NPN PNP
I/O points 8 inputs
ON voltage 15 VDC min. (between each input terminal and V) 15 VDC min. (between each input terminal and G)
OFF voltage 5 VDC max. (between each input terminal and V) 5 VDC max. (between each input terminal and G)
OFF current 1.0 mA max.
Input current 6.0 mA max. per point at 24 VDC
3.0 mA max. per point at 17 VDC
I/O power supply voltage 20.4 to 26.4 VDC (24 VDC -15%/+10%)
ON delay time 1.5 ms max.
OFF delay time 1.5 ms max.
Number of circuits per common 8 per common

16-input Models

Model DRT2-HD16CL DRT2-HD16CL-1
Internal I/O common NPN PNP
I/O points 16 inputs
ON voltage 15 VDC min. (between each input terminal and V) 15 VDC min. (between each input terminal and G)
OFF voltage 5 VDC max. (between each input terminal and V) 5 VDC max. (between each input terminal and G)
OFF current 1.0 mA max.
Input current 6.0 mA max. per point at 24 VDC
3.0 mA max. per point at 17 VDC
I/O power supply voltage 20.4 to 26.4 VDC (24 VDC -15%/+10%)
ON delay time 1.5 ms max.
OFF delay time 1.5 ms max.
Number of circuits per common 16 per common

8-input/8-output Models

Model DRT2-MD16CL DRT2-MD16CL-1
Internal I/O common NPN PNP
I/O points 8 inputs
ON voltage 15 VDC min. (between each input terminal and V) 15 VDC min. (between each input terminal and G)
OFF voltage 5 VDC max. (between each input terminal and V) 5 VDC max. (between each input terminal and G)
OFF current 1.0 mA max.
Input current 6.0 mA max. per point at 24 VDC
3.0 mA max. per point at 17 VDC
I/O power supply voltage 20.4 to 26.4 VDC (24 VDC -15%/+10%)
ON delay time 1.5 ms max.
OFF delay time 1.5 ms max.
Number of circuits per common 8 per common

Output Specifications

4-output Models

Model DRT2-OD04CL DRT2-OD04CL-1
Internal I/O common NPN PNP
I/O points 4 outputs
Rated output current 0.5 A per point, 2.0 A per common
Residual voltage 1.2 V max.
(0.5 A DC between each output terminal and G)
1.2 V max.
(0.5 A DC between each output terminal and V)
Leakage current 0.1 mA max.
I/O power supply voltage 20.4 to 26.4 VDC (24 VDC -15%/+10%)
ON delay time 0.5 ms max.
OFF delay time 1.5 ms max.
Number of circuits per common 4 per common

8-output Models

Model DRT2-OD08CL DRT2-OD08CL-1
Internal I/O common NPN PNP
I/O points 8 outputs
Rated output current 0.5 A per point, 4 A per common
I/O power supply voltage 20.4 to 26.4 VDC (24 VDC -15%/+10%)
Residual voltage 1.2 V max.
(0.5 A DC between each output terminal and G)
1.2 V max.
(0.5 A DC between each output terminal and V)
Leakage current 0.1 mA max.
I/O power supply voltage 20.4 to 26.4 VDC (24 VDC -15%/+10%)
ON delay time 0.5 ms max.
OFF delay time 1.5 ms max.
Number of circuits per common 8 per common

16-output Models

Model DRT2-WD16CL DRT2-WD16CL-1
Internal I/O common NPN PNP
I/O points 16 outputs
Rated output current 0.5 A per point, 4 A per common
I/O power supply voltage 20.4 to 26.4 VDC (24 VDC -15%/+10%)
Residual voltage 1.2 V max.
(0.5 A DC between each output terminal and G)
1.2 V max.
(0.5 A DC between each output terminal and V)
Leakage current 0.1 mA max.
I/O power supply voltage 20.4 to 26.4 VDC (24 VDC -15%/+10%)
ON delay time 0.5 ms max.
OFF delay time 1.5 ms max.
Number of circuits per common 16 per common

8-input/8-output Models

Model DRT2-MD16CL DRT2-MD16CL-1
Internal I/O common NPN PNP
I/O points 8 outputs
Rated output current 0.5 A per point, 4 A per common
I/O power supply voltage 20.4 to 26.4 VDC (24 VDC -15%/+10%)
Residual voltage 1.2 V max.
(0.5 A DC between each output terminal and G)
1.2 V max.
(0.5 A DC between each output terminal and V)
Leakage current 0.1 mA max.
I/O power supply voltage 20.4 to 26.4 VDC (24 VDC -15%/+10%)
ON delay time 0.5 ms max.
OFF delay time 1.5 ms max.
Number of circuits per common 8 per common