Page top

DRT2-[]D04CL(-1) / []D08C(-1) / []D08CL(-1) / []D16C(-1) / []D16CL(-1)

Environment-resistive Terminals with Transistors

DRT2-[]D04CL(-1) / []D08C(-1) / []D08CL(-1) / []D16C(-1) / []D16CL(-1)

Environment-resistive (IP67) I/O Terminals with Troubleshooting Functions such as Sensor Power Supply Short-circuit Detection

Caution: All units are in millimeters unless otherwise indicated.

Environment-resistive Terminals with Transistors (High-function Type)
DRT2-[]D08C(-1)/[]D16C(-1)

Environment-resistive Terminals (8 or 16 Inputs)
DRT2-ID08C
DRT2-ID08C-1
DRT2-HD16C
DRT2-HD16C-1

DRT2-[]D04CL(-1) / []D08C(-1) / []D08CL(-1) / []D16C(-1) / []D16CL(-1) Dimensions 3 DRT2-ID08C_Dim

Environment-resistive Terminals (8 Outputs)
DRT2-OD08C
DRT2-OD08C-1

DRT2-[]D04CL(-1) / []D08C(-1) / []D08CL(-1) / []D16C(-1) / []D16CL(-1) Dimensions 5 DRT2-OD08C_Dim

Environment-resistive Terminals with Transistors (Standard Type)
DRT2-[]D04CL(-1)/[]D08CL(-1)/[]D16CL(-1)

DRT2-ID04CL(-1)
DRT2-OD04CL(-1)

DRT2-[]D04CL(-1) / []D08C(-1) / []D08CL(-1) / []D16C(-1) / []D16CL(-1) Dimensions 8 DRT2-ID04CL(-1)_Dim

DRT2-ID08CL(-1)
DRT2-OD08CL(-1)
DRT2-HD16CL(-1)
DRT2-WD16CL(-1)
DRT2-MD16CL(-1)

DRT2-[]D04CL(-1) / []D08C(-1) / []D08CL(-1) / []D16C(-1) / []D16CL(-1) Dimensions 10 DRT2-ID08CL(-1)_Dim