Page top

DRT2-[]D04CL(-1) / []D08C(-1) / []D08CL(-1) / []D16C(-1) / []D16CL(-1)

Environment-resistive Terminals with Transistors

DRT2-[]D04CL(-1) / []D08C(-1) / []D08CL(-1) / []D16C(-1) / []D16CL(-1)

Environment-resistive (IP67) I/O Terminals with Troubleshooting Functions such as Sensor Power Supply Short-circuit Detection

Environment-resistive Terminals with Transistors (High-function Type)
DRT2-[]D08C(-1)/[]D16C(-1)

Equipped with the standard Smart Slave functions that provide powerful preventative maintenance and troubleshooting capabilities.

High degree of environmental resistance with dust-proof and drip-proof construction.

Power supply wiring is not required for input devices.

Connect heavy-load devices (up to 1.5 A).

Power supply wiring is not required for input devices such as sensors. (Power supply wiring is required for output devices.)

Detects ground faults or disconnects and notifies the Master.

Environment-resistive Terminals with Transistors (Standard Type)
DRT2-[]D04CL(-1)/[]D08CL(-1)/[]D16CL(-1)

Common Smart Slave functionality provides strong support for equipment operation status monitoring and effective maintenance.

High degree of environmental resistance with dust-proof and drip-proof construction. (IP67)

Models with one connector for two outputs are available to make easier connection with hydraulic valve devices. (Models with 16 outputs and models with 16 mixed I/O)