Pulse output for 4 axes. Advanced power for high-precision positioning control.
CP series CP1H CPU Unit
about this Product Family
last update: September 23, 2012
Pulse output for 4 axes. Advanced power for high-precision positioning control.
High-speed counters. Differential phases for 4 axes.
Easily handles multi-axis control with a single unit.
Eight interrupt inputs are built in. Faster processing of approximately 500 instructions speeds up the entire system.
Serial communications. Two ports. Select Option Boards for either RS-232C or RS-485 communications.
Ethernet Communications. Enabled by using an Option Board. Two ports can be used as an Ethernet port to perform. Ethernet communications between the CP1H and a host computer.
Built-in Analog I/O. XA CPU Units provide 4 input words and 2 output words.
USB Peripheral Port. Another standard feature.
The structured text (ST) language. Makes math operations even easier.
Can be used for the CP1W series and CJ series Unit. The extendibility of it is preeminently good.
LCD displays and settings. Enabled using Option Board.
last update: September 23, 2012