| Type |
CP1H-XA
CPU Units |
CP1H-X
CPU Units |
CP1H-Y CPU Units |
| Models |
CP1H-XA[][][]-[] |
CP1H-X[][][]-[] |
CP1H-Y[][][]-[] |
| Control method |
Stored program method |
| I/O control method |
Cyclic scan with immediate refreshing |
| Program language |
Ladder diagram |
| Function blocks |
Maximum number of function block definitions: 128 Maximum number of instances: 256
Languages usable in function block definitions: Ladder diagrams, structured text (ST) |
| Instruction length |
1 to 7 steps per instruction |
| Instructions |
Approx. 500 (function codes: 3 digits) |
| Instruction execution time |
Basic instructions: 0.10 μs min. Special instructions: 0.15 μs min. |
| Common processing time |
0.7 ms |
| Program capacity |
20K steps |
| Number of tasks |
288 (32 cyclic tasks and 256 interrupt tasks) |
|
Scheduled
interrupt tasks |
1 (interrupt task No. 2, fixed) |
Input interrupt
tasks |
8 (interrupt task No. 140 to 147, fixed) |
6 (interrupt task No. 140 to 145, fixed) |
| (Interrupt tasks can also be specified and executed for high-speed counter interrupts.) |
Maximum subroutine
number |
256 |
| Maximum jump number |
256 |
I/O areas
* |
Input bits |
272bits (17 words): CIO 0.00 to 16.15 |
| Output bits |
272bits (17 words): CIO 100.00 to 116.16 |
Built-in Analog
Inputs |
CIO 200 to CIO 203 |
--- |
Built-in Analog
Outputs |
CIO 210 to CIO 211 |
--- |
Serial PLC
Link Area |
1,440 bits (90 words): CIO 3100.00 to CIO 3189.15 (CIO 3100 to CIO 3189) |
| Work bits |
8,192 bits (512 words): W0.00 to W511.15 (W0 to W511)
CIO Area: 37,504 bits (2,344 words): CIO 3800.00 to CIO 6143.15 (CIO 3800 to CIO 6143) |
| TR Area |
16 bits: TR0 to TR15 |
| Holding Area |
8,192 bits (512 words): H0.00 to H511.15 (H0 to H511) |
| AR Area |
Read-only (Write-prohibited): 7168 bits (448 words): A0.00 to A447.15 (A0 to A447)
Read/Write: 8192 bits (512 words): A448.00 to A959.15 (A448 to A959) |
| Timers |
4,096 bits: T0 to T4095 |
| Counters |
4,096 bits: C0 to C4095 |
| DM Area |
32 Kwords: D0 to D32767 |
| Data Register Area |
16 registers (16 bits): DR0 to DR15 |
| Index Register Area |
16 registers (32 bits): IR0 to IR15 |
| Task Flag Area |
32 flags (32 bits): TK0000 to TK0031 |
| Trace Memory |
4,000 words (500 samples for the trace data maximum of 31 bits and 6 words.) |
| Memory Cassette |
A special Memory Cassette (CP1W-ME05M) can be mounted.
Note: Can be used for program backups and auto-booting. |
| Clock function |
Supported. Accuracy (monthly deviation): -4.5 min to -0.5 min (ambient temperature:
55°C), -2.0 min to +2.0 min (ambient temperature: 25°C), -2.5 min to +1.5 min
(ambient temperature: 0°C) |
| Communications functions |
One built-in peripheral port (USB 1.1): For connecting Support Software only. |
| A maximum of two Serial Communications Option Boards can be mounted. |
A maximum of two Ethernet Option Boards can be mounted. When using CP1W-CIF41
Ver.1.0, one Ethernet Option Board can be mounted. |
| Memory backup |
Flash memory: User programs, parameters (such as the PLC Setup), comment data,
and the entire DM Area can be saved to flash memory as initial values.
Battery backup: The Holding Area, DM Area, and counter values (flags, PV) are backed up
by a battery. |
| Battery service life |
5 years at 25°C. (Use the replacement battery within two years of manufacture.) |
| Built-in input terminals |
40 (24 inputs, 16 outputs) |
20 (12 inputs, 8 outputs)
Line-driver inputs: Two axes for phases A,
B, and Z
Line-driver outputs: Two axes for CW and
CCW |
Number of connectable
Expansion (I/O) Units |
CP Expansion I/O Units: 7 max.; CJ-series Special I/O Units or CPU Bus Units: 2 max. |
| Max. number of I/O points |
320 (40 built in + 40 per Expansion (I/O)
Unit × 7 Units) |
300 (20 built in + 40 per Expansion (I/O)
Unit × 7 Units) |
| Interrupt inputs |
8 inputs (Shared by the external interrupt
inputs (counter mode) and the quick-
response inputs.) |
6 inputs (Shared by the external interrupt
inputs (counter mode) and the quick-
response inputs.) |
Interrupt input counter
mode |
8 inputs (Response frequency: 5 kHz
max. for all interrupt inputs), 16 bits
Up or down counters |
6 inputs (Response frequency: 5 kHz max.
for all interrupt inputs), 16 bits
Up or down counters |
| Quick-response inputs |
8 points (Min. input pulse width: 50 μs max.) |
6 points (Min. input pulse width: 50 μs max.) |
| Scheduled interrupts |
1 |
| High-speed counters |
4 inputs:
Differential phases (4x), 50 kHz or
Single-phase (pulse plus direction, up/
down, increment), 100 kHz
Value range: 32 bits, Linear mode or ring
mode
Interrupts: Target value comparison or
range comparison |
2 inputs:
Differential phases (4x), 500 kHz or Single-
phase, 1 MHz and
2 inputs:
Differential phases (4x), 50 kHz or Single-
phase (pulse plus direction, up/down,
increment), 100 kHz
Value range: 32 bits, Linear mode or ring
mode
Interrupts: Target value comparison or
range comparison |
Pulse
outputs
(models
with
transistor
outputs
only) |
Pulse outputs |
Trapezoidal or S-curve acceleration and
deceleration (Duty ratio: 50% fixed)
4 outputs, 1 Hz to 100 kHz (CCW/CW or
pulse plus direction) |
Trapezoidal or S-curve acceleration and
deceleration (Duty ratio: 50% fixed)
2 outputs, 1 Hz to 1 MHz (CCW/CW or pulse
plus direction)
2 outputs, 1 Hz to 100 kHz (CCW/CW or
pulse plus direction) |
| PWM outputs |
Duty ratio: 0.0% to 100.0% (Unit: 0.1%)
2 outputs, 0.1 to 6553.5 Hz (Accuracy: ±5% at 1 kHz) |
| Built-in analog I/O terminals |
4 analog inputs and
2 analog outputs |
None |
| Analog control |
1 (Setting range: 0 to 255) |
| External analog input |
1 input (Resolution: 1/256, Input range: 0 to 10 V), not isolated |