Item | H3CR-F | H3CR-F8 | H3CR-FN | H3CR-F8N |
---|---|---|---|---|
Operating mode | Flicker OFF start | Flicker ON start | ||
Pin type | 11-pin | 8-pin | 11-pin | 8-pin |
Operating/Reset method | Time-limit operation/Time-limit reset or self-reset | |||
Output type | Relay output (DPDT) | |||
Mounting method | DIN track mounting, surface mounting, and flush mounting | |||
Approved standards | UL508, CSA C22.2 No.14, NK, Lloyds, CCC: GB/T 14048.5 *
Conforms to EN61812-1 and IEC60664-1 (VDE0110) 4kV/2. |