Page top

E5AN-H, E5EN-H

Advanced Digital Temperature Controller (96 x 96 mm and 48 x 96 mm)

E5AN-H, E5EN-H

A New High-performance Controller: High Resolution, High Speed, and High Input Accuracy. Logic Operations and Preventive Maintenance Function. Plus Infrared Port on Front Panel.

• High-resolution display with 5 digits/0.01°C display.

• High-speed sampling cycle of 60 ms.

• High Accuracy

 Thermocouple/Pt input: ±0.1% of PV

 Analog input: ±0.1% FS

• Universal inputs on all models (thermocouple, PT, or analog input) to handle various sensors with one Controller. Models also available with Remote SP.

• A PV/SV-status display function can be set to automatically alternate between displaying the status of the Temperature Controller (auto/manual, RUN/STOP, and alarms) and the PV or SV.

• Flexible contact outputs with logic operations (AND, OR, and delays) set from the Support Software (CX-Thermo Ver. 4.0)

• Preventive maintenance for relays in the Temperature Controller using a Control Output ON/OFF Counter.

• Model available with position-proportional control

Main I/O Functions

E5AN-H, E5EN-H Features 3 E5AN-H/E5EN-H_Features