| Capacity | Input
voltage |
Output
voltage |
Maximum
cutoff output current (per branch) |
Total
output current |
Number
of output branches |
Commu-
nications functions |
Parameter
settings |
Model |
|---|---|---|---|---|---|---|---|---|
| 240 W | 100 to
240 VAC |
24 V | 3.8 A | 10 A | 6 branch
outputs |
None | Changeable | S8AS-24006 |
| None | Not changeable | S8AS-24006N | ||||||
| RS-485 | Changeable | S8AS-24006R | ||||||
| 480 W | 20 A | 8 branch
outputs |
None | Changeable | S8AS-48008 | |||
| None | Not changeable | S8AS-48008N | ||||||
| RS-485 | Changeable | S8AS-48008R |