Model | S8AS-24006 | S8AS-24006N | S8AS-24006R | ||
---|---|---|---|---|---|
Efficiency (Typ.) | 80% min. | ||||
Input
condi- tions |
Voltage range *1 | 100 to 240 VAC (85 to 264 VAC) | |||
Frequency *1 | 50/60 Hz (47 to 63 Hz) | ||||
Current | 100-V input | 3.8 A max. | |||
200-V input | 2.0 A max. | ||||
Power factor | 0.95 min. | ||||
Harmonic current | EN61000-3-2 | ||||
Leakage
current |
100-V input | 0.5 mA max. | |||
200-V input | 1.0 mA max. | ||||
Inrush
current *2 |
100-V input | 25 A max. (for a cold start at 25°C) | |||
200-V input | 50 A max. (for a cold start at 25°C) | ||||
Output
condi- tions |
Number of branches | 6 | |||
Maximum cutoff output
current (per branch) |
3.8 A | ||||
Total output current | 10 A | ||||
Allowable voltage range *3 | ±10% (with V.ADJ) | ||||
Ripple noise voltage | 2.0% [P-P] max. (for rated input and output voltage) *4 | ||||
Output leakage current | 10 mA max. | ||||
Input fluctuation | 0.5% max. (Input: 85 to 264 VAC, 100% load) *5 | ||||
Load fluctuation
(rated input voltage) |
4.0% max. (rated input, 0% to 100% load) *5 | ||||
Temperature fluctuation | 0.05%/°C max. | ||||
Startup time *2 | 3,000 ms max. (for rated input and output voltage) *4 | ||||
Output hold time *2 | 20 ms max. (for rated input and output voltage) *4 | ||||
Func-
tions |
Tripping
functions |
Abnormal
voltage tripping |
28.8 V (Cannot be changed.) | ||
Abnormal
current tripping *2 |
Setting range: 0.5 to 3.8
A (in 0.1-A increments) |
3.8 A (Cannot be
changed.) |
Setting range: 0.5 to 3.8
A (in 0.1-A increments) |
||
Abnormal
total current tripping |
Branch outputs are cut off when the total output current is more than 17 A
for 2 s, 15 A for 5 s, 13 A for 10 s, or 12 A for 20 s. |
||||
Tripping
alarm output |
Photoswitch output
30 VDC max. and 50 mA max., Leakage current: 0.1 mA max., Residual voltage: 2 V max. |
||||
Undervoltage
detection functions |
Undervoltage
detection |
Setting range: 18.0 to
26.4 V (in 0.1-V increments) |
20.0 V (Cannot be
changed.) |
Setting range: 18.0 to
26.4 V (in 0.1-V increments) |
|
Undervoltage
detection output |
Photoswitch output
30 VDC max. and 50 mA max., Leakage current: 0.1 mA max., Residual voltage: 2 V max. |
||||
Maintenance
forecast monitor function |
Maintenance
forecast monitor |
Setting range: 0.0 to 5.0
yr (in 0.5-yr increments) |
0.5 yr (Cannot be
changed.) |
Setting range: 0.0 to 5.0
yr (in 0.5-yr increments) |
|
Maintenance
forecast monitor output |
Photoswitch output
30 VDC max. and 50 mA max., Leakage current: 0.1 mA max., Residual voltage: 2 V max. |
||||
Over-
temperature detection function |
Over-
temperature |
Setting range: 25 to
90°C (in 1°C increments) |
90°C (Cannot be
changed.) |
Setting range: 25 to
90°C |
|
Over-
temperature output |
Photoswitch output
30 VDC max. and 50 mA max., Leakage current: 0.1 mA max., Residual voltage: 2 V max. |
||||
Display
functions |
Output
voltage display |
Display range:17.0 to 30.0 V
Display accuracy: 2% rdg ±1 digit max. |
|||
Output
current display |
Branch output display range: 0.0 to 4.0 A
Peak output current display range: 0.0 to 20.0 A Total current display range: 0.0 to 40.0 A Display accuracy: 5% FS (4 A) ±1 digit max. |
||||
Maintenance
forecast monitor display |
Display range: FUL (Full)/HLF (Half)/0.0 to 5.0 yr | ||||
Temperature
display |
Display range: -20 to 100°C
Display accuracy: 2°C ±1 digit max. |
||||
External Tripping Input | The input can be
enabled or disabled for each branch output. 19.2 to 30.0 VDC, minimum signal width: 10 ms, tripping after input within 20 ms + the shutdown sequence set time |
All branch outputs:
Enabled (Cannot be changed.) 19.2 to 30.0 VDC, minimum signal width: 10 ms, tripping after input within 20 ms + the shutdown sequence set time |
The input can be
enabled or disabled for each branch output. 19.2 to 30.0 VDC, minimum signal width: 10 ms, tripping after input within 20 ms + the shutdown sequence set time |
||
Startup sequence | Setting range: 0.0 to
99.9 s in 0.1-s increments |
Branch output 1: 0.0 s
(Cannot be changed.) Branch output 2: 0.4 s (Cannot be changed.) Branch output 3: 0.8 s (Cannot be changed.) Branch output 4: 1.2 s (Cannot be changed.) Branch output 5: 1.6 s (Cannot be changed.) Branch output 6: 2.0 s (Cannot be changed.) |
Setting range: 0.0 to
99.9 s in 0.1-s increments |
||
Shutdown sequence | Setting range: 0.0 to
99.9 s in 0.1-s increments |
All branch outputs: 0.0 s
(Cannot be changed.) |
Setting range: 0.0 to
99.9 s in 0.1-s increments |
||
Communications | Not supported | Supported (RS-485) | |||
Sampling period | 1 ms | ||||
Parallel connection | Not supported | ||||
Series connection | Not supported | ||||
Others | Ambient operating
temperature |
Refer to the derating curve (no icing or condensation). *2 | |||
Storage temperature | -25 to 65°C | ||||
Ambient operating humidity | 25% to 85% (storage: 25% to 90%) | ||||
Withstand voltage | 3.0 kVAC for 1 min between all input terminals collectively and all branch
output, all I/O signal, and all communications terminals collectively (Detection current: 20 mA) 2.0 kVAC for 1 min between all inputs and protective earth (Detection current: 20 mA) 1.0 kVAC for 1 min between protective earth and all branch output, all I/O signal, and all communications terminals collectively (Detection current: 20 mA) 500 VAC for 1 min between all branch output and all I/O signal/ communications terminals collectively (Detection current: 20 mA) 500 VAC for 1 min between all I/O signal terminals collectively and communications terminals collectively (Detection current: 20 mA) 500 VAC for 1 min between all I/O signal terminals collectively and all output signal terminals collectively (detection current: 20 mA) |
||||
Insulation resistance | 100 MΩ min. at 500 VDC between the protective earth terminal or all input
terminals collectively and all branch output, all I/O signal, and all communications terminals collectively |
||||
Vibration resistance | No abnormality after 10 to 55 Hz at 0.375-mm single amplitude for 2 h each
in 3 directions. |
||||
Shock resistance | No abnormality after 150 m/s2 3 times each in 6 directions. | ||||
Output indicator | Provided (Color: green) | ||||
Conducted EMI | Conforms to EN 61204-3 Class A and FCC Class A. | ||||
Radiated EMI | Conforms to EN 61204-3 Class A. | ||||
Safety standards | cULus: UL508 (Listing. Class2: Per UL1310), CSA C22.2 No.107.1 (Class2:
Per CSA C22.2 No.223) EN 62477-1 |
||||
SEMI standard | SEMI F47-0706 (200 VAC input) | ||||
Weight | 1,600 g max. |