Page top

S8JX

Switch Mode Power Supply (15/35/50/100/150/300/600-W Models)

S8JX

Flexible Selection of Reliability and Ease of Operation with the S8JX. New Models with Harmonic Current Suppression for a Broader Lineup.

(Unit: mm)

S8JX-G

Front-mounting Models

S8JX-G015[][] (15 W)
S8JX-G015[][]C (15 W)
S8JX-G035[][] (35 W)
S8JX-G035[][]C (35 W)

S8JX Dimensions 3

S8JX-G050[][] (50 W)
S8JX-G050[][]C (50 W)

S8JX Dimensions 4

S8JX-G100[][] (100 W)
S8JX-G100[][]C (100 W)
S8JX-G15024 (150 W)
S8JX-G15024C (150 W)
S8JX-G15048 (150 W)
S8JX-G15048C (150 W)

S8JX Dimensions 5

S8JX-G15005 (150 W)
S8JX-G15005C (150 W)

S8JX Dimensions 6

S8JX-G15012 (150 W)
S8JX-G15012C (150 W)

S8JX Dimensions 7

S8JX-G30005C (300 W)
S8JX-G30012C (300 W)

S8JX Dimensions 8

S8JX-G30024C (300 W)
S8JX-G30048C (300 W)

S8JX Dimensions 9

S8JX-G60005[] (600 W)
S8JX-G60012[] (600 W)

S8JX Dimensions 10

S8JX-G60024C (600 W)
S8JX-G60048C (600 W)

S8JX Dimensions 11

Mounting Bracket Provided with Front-mounting Power Supplies (A)

15-/35-/50-/100-/150-W Models
S82Y-J00F Front-mounting Bracket

S8JX Dimensions 13

Front-mounting Method

Temporarily attach the enclosed mounting bracket as shown in the illustration on the right, hook the holes (parts a) in the Power Supply on hooks on the mounting bracket (parts b), and secure the Power Supply with two mounting screws.

S8JX Dimensions 15

Note: Mounting screws are not provided.

300-/600-W Models
Front-mounting Bracket (S82Y-J30F)

S8JX Dimensions 16

Note: Mounting Brackets are provided in a set, one for the right side and one for the left side.

S8JX Dimensions 17

Separately purchasable mounting brackets

(Please ask your dealer for details of delivery.)
For 30-W/50-W/100-W/150-W/300-W/600-W models (separately purchasable)

Bracket for changeover from S82J-series

The mounting-hole pitch of mounting brackets A - I below is identical to that of our product S82J. These brackets can be used for switchover with the S82J-series.
Note:Mounting brackets (A, B, C, D, E, F, G, H, I) are compatible with S82J mounting holes.

Mounting Bracket A
S82Y-JX05B

S8JX Dimensions 20

Screws used
A: Accessories (2 locations)
     Be sure to use the accessory screws.
     Mounting screw tightening torque (recommended): 0.49 Nm
B: M3 (2 locations)

Mounting Bracket B
S82Y-JX10B

S8JX Dimensions 21

Screws used
A: Accessories (2 locations)
     Be sure to use the accessory screws.
     Mounting screw tightening torque (recommended): 0.49 Nm
B: M4 (2 locations)

Mounting Bracket C
S82Y-JX15B

S8JX Dimensions 22

Screws used
A: Accessories (2 locations)
     Be sure to use the accessory screws.
     Mounting screw tightening torque (recommended): 0.49 Nm
B: M4 (2 locations)

Mounting Bracket D
S82Y-JX15F

S8JX Dimensions 23

Screws used
A: Accessories (2 locations)
     Be sure to use the accessory screws.
     Mounting screw tightening torque (recommended): 0.49 Nm
B: M4 (2 locations)

Mounting Bracket E
S82Y-JX03B

S8JX Dimensions 24

Screws used
A: Accessories (2 locations)
     Be sure to use the accessory screws.
     Mounting screw tightening torque (recommended): 0.49 Nm
B: M3 (2 locations)

Mounting Bracket F
S82Y-JX30B

S8JX Dimensions 25

Screws used
A: Accessories (4 locations)
     Be sure to use the accessory screws.
B: M4 (4 locations)
     Screws of a length that will not project beyond the fixture (thickness: 3.2 mm) should be selected.

Mounting Bracket G
S82Y-JX30F

S8JX Dimensions 26

Screws used
A: Accessories (4 locations)
     Be sure to use the accessory screws.
Note: For ventilation of the back surface, the body should be placed 21.6 mm in front of the mounting side.

Mounting Bracket H
S82Y-JX60B

S8JX Dimensions 27

Screws used
A: Accessories (4 locations)
     Be sure to use the accessory screws.
B: M4 (4 locations)
     Screws of a length that will not project beyond the fixture (thickness: 3.2 mm) should be selected. (Although there
     are 8 holes in the bracket body, only 4 of these are used.)

Mounting Bracket I
S82Y-JX60F

S8JX Dimensions 28

Screws used
A: Accessories (4 locations)
     Be sure to use the accessory screws.
Note: For ventilation of the back surface, the body should be placed 23.6 mm in front of the mounting side.

DIN Rail-mounting Models

S8JX-G015[][]D (15 W)
S8JX-G015[][]CD (15 W)
S8JX-G035[][]D (35 W)
S8JX-G035[][]CD (35 W)

S8JX Dimensions 30

S8JX-G050[][]D (50 W)
S8JX-G050[][]CD (50 W)

S8JX Dimensions 31

S8JX-G100[][]D (100 W)
S8JX-G100[][]CD (100 W)
S8JX-G15024D (150 W)
S8JX-G15024CD (150 W)
S8JX-G15048D (150 W)
S8JX-G15048CD (150 W)

S8JX Dimensions 32

S8JX-G15005D (150 W)
S8JX-G15005CD (150 W)

S8JX Dimensions 33

S8JX-G15012D (150 W)
S8JX-G15012CD (150 W)

S8JX Dimensions 34

S8JX-G30005CD (300W)
S8JX-G30012CD (300W)

S8JX Dimensions 35

Note: Use a metal DIN Rail when mounting a 300-W model to a DIN Rail.

S8JX-G30024CD (300 W)
S8JX-G30048CD (300 W)

S8JX Dimensions 36

Note: Use a metal DIN Rail when mounting a 300-W model to a DIN Rail.

DIN Rail (Order Separately)

Mounting Rail (Material: Aluminum)

S8JX Dimensions 38

* Value in parentheses are for PFP-50N.

Mounting Rail (Material: Aluminum)

S8JX Dimensions 39

End Plate

S8JX Dimensions 40

Note: 1. If there is a possibility that the Unit will be subject to vibration or shock, use a steel DIN Rail. Otherwise, metallic
              filings may result from aluminum abrasion.
          2. If the Unit may be subjected to sliding to either side, attach an End Plate (model PFP-M) on each side of the
               Unit.

S8JX-P

Front-mounting Models

S8JX-P050[][] (50 W)
S8JX-P050[][]C (50 W)

S8JX Dimensions 43

S8JX-P100[][] (100 W)
S8JX-P100[][]C (100 W)
S8JX-P15012 (150 W)
S8JX-P15012C (150 W)
S8JX-P15024 (150 W)
S8JX-P15024C (150 W)
S8JX-P15048 (150 W)
S8JX-P15048C (150 W)

S8JX Dimensions 44

S8JX-P15005 (150 W)
S8JX-P15005C (150 W)

S8JX Dimensions 45

S8JX-P300[][]C (300 W)

S8JX Dimensions 46

S8JX-P300[][]N (300 W)

S8JX Dimensions 47

S8JX-P600[][]C (600 W)

S8JX Dimensions 48

S8JX-P600[][]N (600 W)

S8JX Dimensions 49

DIN Rail-mounting Models

S8JX-P050[][]D (50 W)
S8JX-P050[][]CD (50 W)

S8JX Dimensions 51

S8JX-P100[][]D (100 W)
S8JX-P100[][]CD (100 W)
S8JX-P15012D (150 W)
S8JX-P15012CD (150 W)
S8JX-P15024D (150 W)
S8JX-P15024CD (150 W)
S8JX-P15048D (150 W)
S8JX-P15048CD (150 W)

S8JX Dimensions 52

S8JX-P15005D (150 W)
S8JX-P15005CD (150 W)

S8JX Dimensions 53

S8JX-P300[][]CD (300 W)

S8JX Dimensions 54

Note: Use a metal DIN Rail when mounting a 300-W model to a DIN Rail.

S8JX-P600[][]CD (600 W)

S8JX Dimensions 55

Note: Use a metal DIN Rail when mounting a 600-W model to a DIN Rail.

Mounting Bracket Provided with Front-mounting Power Supplies (A)

50-/100-/150-W Models

S82Y-J00F Front-mounting Bracket

S8JX Dimensions 57

Front-mounting Method

Temporarily attach the enclosed mounting bracket as shown in the illustration on the right, hook the holes (parts a) in the Power Supply on hooks on the mounting bracket (parts b), and secure the Power Supply with two mounting screws.

S8JX Dimensions 59

Note: Mounting screws are not provided.

DIN Rail (Order Separately)

Mounting Rail (Material: Aluminum)

S8JX Dimensions 61

* Value in parentheses are for PFP-50N.

Mounting Rail (Material: Aluminum)

S8JX Dimensions 62

End Plate

S8JX Dimensions 63

Note: 1. If there is a possibility that the Unit will be subject to vibration or shock, use a steel DIN Rail. Otherwise, metallic
              filings may result from aluminum abrasion.
           2. If the Unit may be subjected to sliding to either side, attach an End Plate (model PFP-M) on each side of the
                Unit.