Page top

S8JX-P

Switch Mode Power Supply (300/600-W Models)

S8JX-P

S8JX-P Series with EMI ClassB and Power Factor Correction is newly added to S8JX Series.

Model Number Structure

Model Number Legend

Note: Not all combinations are possible. Refer to List of Models in Ordering Information below.

S8JX-P Lineup 3

Note: Estimates can be provided for coatings and other specifications that are not given in the datasheet. Ask your OMRON
         representative for details.

Ordering Information

List of Models

Note: For details on normal stock models, contact your nearest OMRON representative.

DIN Rail-mounting

S8JX-P Lineup 6

Configuration Input voltage Power
ratings
Output voltage
(VDC)
Output
current
Built-
in fan
Model
Covered Power
Supplies
100 to 240 VAC
(free)
(80 to 370 VDC *)
300 W 5 V 60 A Yes S8JX-P30005CD
12 V 27 A S8JX-P30012CD
24 V 14 A peak current
16.5 A (200 VAC)
S8JX-P30024CD
48 V 7 A S8JX-P30048CD
600 W 5 V 120 A S8JX-P60005CD
12 V 53 A S8JX-P60012CD
24 V 27 A peak current
31 A (200 VAC)
S8JX-P60024CD
48 V 13 A S8JX-P60048CD

* The range for compliance with EC Directives and safety standards (UL, EN, etc.) is 100 to 240 VAC (85 to 264 VAC).

Front-mounting

S8JX-P Lineup 8

Configuration Input voltage Power
ratings
Output
voltage
(VDC)
Output
current
Built-
in fan
Front-
mounting
bracket
Model
Covered Power
Supplies
100 to 240 VAC
(free)
(80 to 370 VDC *)
300 W 5 V 60 A Yes Provided S8JX-P30005C
12 V 27 A S8JX-P30012C
24 V 14 A peak current
16.5 A (200 VAC)
S8JX-P30024C
48 V 7 A S8JX-P30048C
600 W 5 V 120 A S8JX-P60005C
12 V 53 A S8JX-P60012C
24 V 27 A peak current
31 A (200 VAC)
S8JX-P60024C
48 V 13 A S8JX-P60048C
300 W 5 V 60 A No S8JX-P30005N
12 V 27 A S8JX-P30012N
24 V 14 A peak current
16.5 A (200 VAC)
S8JX-P30024N
48 V 7 A S8JX-P30048N
600 W 5 V 120 A S8JX-P60005N
12 V 53 A S8JX-P60012N
24 V 27 A peak current
31 A (200 VAC)
S8JX-P60024N
48 V 13 A S8JX-P60048N

* The range for compliance with EC Directives and safety standards (UL, EN, etc.) is 100 to 240 VAC (85 to 264 VAC).

DIN Rail (Order Separately)

End Plate

Model
PFP-M

Note: 1. Use a metal DIN Rail when mounting the S8JX-P to a DIN Rail.
         2. If the Unit may be subjected to sliding to either side, attach an End Plate (model PFP-M) on each side of the Unit.

Terminal Cover (Order Separately)

Terminal Cover model Applicable Power Supply and applicable location
S82Y-JX-C4P1 S8JX-P 300 W/600 W output side
S82Y-JX-C5P1 S8JX-P 300 W/600 W input side

Replacement Fan (sold separately)

Product Model
Replacement fan unit for 300-W models S82Y-JXP30FAN
Replacement fan unit for 600-W models S82Y-JXP60FAN