Page top

S8JX

Switch Mode Power Supply (15/35/50/100/150/300/600-W Models)

S8JX

Flexible Selection of Reliability and Ease of Operation with the S8JX. New Models with Harmonic Current Suppression for a Broader Lineup.

S8JX-G

Ratings, Characteristics, and Functions

Input specification 100 to 240 V input
Power ratings *1 15 W 35 W
Efficiency 68% min. 73% min.
Input Voltage *2 100 to 240 VAC (allowable range: 85 to 264 VAC, 80 to 370 VDC *9)
Frequency *2 50/60 Hz (47 to 450 Hz)
Current
*3
100 V input 0.4 A max. 1 A max.
200 V input 0.25 A max. 0.6 A max.
Harmonic current emissions ---
Leakage
current
*3
100 V input 0.5 mA max.
200 V input 1 mA max.
Inrush
current
(for a cold
start at
25 °C) *3
100 V input 20 A max.
200 V input 40 A max.
Output
*4
Voltage adjustment range *5 - 10% to 15% (with V. ADJ) (48-V models: ± 10%)
Ripple *3 2% (p-p) max.
Input variation influence 0.4% max. with AC input voltage
Load variation influence 0.8% max. (0 to 100% load, rated input voltage)
Temperature variation influence 0.05%/ °C max. (at rated input and output)
Startup time 500 ms max. (up to 90% of output voltage at rated input and output)
Hold time *3 20 ms min.
Addi-
tional
func-
tions
Overload protection *6 105% to 175% of rated load current, voltage drop, intermittent, automatic
reset
Overvoltage protection *7 Yes
Overheat protection No
Parallel operation No (However, backup operation is possible; external diodes required.)
Series operation Yes (For up to two Power Supplies; external diodes required.)
Protective circuit operation
indicator
No
Other Ambient operating temperature Refer to the derating curve in Engineering Data on Catalog (with no icing
or condensation).
Storage temperature - 25 to 65 °C (with no icing or condensation)
Ambient operating humidity 25% to 85% (Storage humidity: 25% to 90%)
Dielectric strength 3.0 kVAC for 1 min. (between all inputs and outputs; detection current:
20 mA)
2.0 kVAC for 1 min. (between all inputs and PE terminals; detection
current: 20 mA)
1.0 kVAC for 1 min. (between all outputs and PE terminals; detection
current: 20 mA)
Insulation resistance 100 MΩ min. (between all outputs and all inputs/PE terminals) at 500
VDC
Vibration resistance 10 to 55 Hz, 0.375-mm single amplitude for 2 h each in X, Y, and Z
directions
Shock resistance 150 m/s2 , 3 times each in ± X, ± Y, ± Z directions
Output indicator Yes (Color: Green)
EMI Conducted
Emissions
Conforms to EN 55011 Group 1 Class A and based on FCC Class A *9
Radiated Emissions Conforms to EN 55011 Group 1 Class A *9
EMS Electrostatic
Discharge
Conforms to EN61000-4-2
Radiated
Electromagnetic
Field
Conforms to EN61000-4-3
Electrical Fast
Transient/Burst
Conforms to EN61000-4-4
Surge Conforms to EN61000-4-5
Conducted
Disturbance
Conforms to EN61000-4-6
Voltage Dips/Short
Interruptions
Conforms to EN61000-4-11
Approved standards *9 UL Listed: UL 508 (Listing), UL UR: UL 60950-1 (Recognition)
cUL Listed: CSA C22.2 No.107.1
cUR: CSA C22.2 No. 60950-1
EN/VDE: EN50178 (= VDE 0160) Over voltage category III,
EN 60950-1 (= VDE 0805 Teil 1)
(Terminal block: Based on DIN 50274 (VDE 0660-514))
SEMI SEMI F47-0200 (200-VAC input)
Weight *8 250 g max.

Input specification 100 to 240 V input
Power ratings *1 50 W 100 W
Efficiency 5 V Models 76% min. 76% min.
12 V Models 81% min. 81% min.
24 V Models 83% min. 83% min.
48 V Models 82% min. 83% min.
Input Voltage *2 100 to 240 VAC (allowable range: 85 to 264 VAC, 80 to 370 VDC *9)
Frequency *2 50/60 Hz (47 to 450 Hz)
Current
*3
100 V input 1.4 A max. 2.5 A max.
200 V input 0.8 A max. 1.5 A max.
Harmonic current emissions ---
Leakage
current
*3
100 V input 0.5 mA max.
200 V input 1 mA max.
Inrush
current
(for a cold
start at
25 °C) *3
100 V input 20 A max.
200 V input 40 A max.
Output
*4
Voltage adjustment range *5 - 10% to 15% (with V. ADJ) (48-V models: ± 10%)
Ripple *3 2% (p-p) max.
Input variation influence 0.4% max. with AC input voltage
Load variation influence 0.8% max. (0 to 100% load, rated input voltage)
Temperature variation influence 0.05%/ °C max. (at rated input and output)
Startup time 500 ms max. (up to 90% of output voltage at rated input and output)
Hold time *3 20 ms min.
Addi-
tional
func-
tions
Overload protection *6 105% to 175% of rated load current, voltage drop, intermittent, automatic
reset
Overvoltage protection *7 Yes
Overheat protection No
Parallel operation No (However, backup operation is possible; external diodes required.)
Series operation Yes (For up to two Power Supplies; external diodes required.)
Protective circuit operation
indicator
No
Other Ambient operating temperature Refer to the derating curve in Engineering Data on Catalog (with no icing
or condensation).
Storage temperature - 25 to 65 °C (with no icing or condensation)
Ambient operating humidity 25% to 85% (Storage humidity: 25% to 90%)
Dielectric strength 3.0 kVAC for 1 min. (between all inputs and outputs; detection current:
20 mA)
2.0 kVAC for 1 min. (between all inputs and PE terminals; detection
current: 20 mA)
1.0 kVAC for 1 min. (between all outputs and PE terminals; detection
current: 20 mA)
Insulation resistance 100 MΩ min. (between all outputs and all inputs/PE terminals) at 500
VDC
Vibration resistance 10 to 55 Hz, 0.375-mm single amplitude for 2 h each in X, Y, and Z
directions
Shock resistance 150 m/s2 , 3 times each in ± X, ± Y, ± Z directions
Output indicator Yes (Color: Green)
EMI Conducted
Emissions
Conforms to EN 55011 Group 1 Class A and based on FCC Class A *9
Radiated Emissions Conforms to EN 55011 Group 1 Class A *9
EMS Electrostatic
Discharge
Conforms to EN61000-4-2
Radiated
Electromagnetic
Field
Conforms to EN61000-4-3
Electrical Fast
Transient/Burst
Conforms to EN61000-4-4
Surge Conforms to EN61000-4-5
Conducted
Disturbance
Conforms to EN61000-4-6
Voltage Dips/Short
Interruptions
Conforms to EN61000-4-11
Approved standards *9 UL Listed: UL 508 (Listing), UL UR: UL 60950-1 (Recognition)
cUL Listed: CSA C22.2 No.107.1
cUR: CSA C22.2 No. 60950-1
EN/VDE: EN50178 (= VDE 0160) Over voltage category III,
EN 60950-1 (= VDE 0805 Teil 1)
(Terminal block: Based on DIN 50274 (VDE 0660-514))
SEMI SEMI F47-0200 (200-VAC input)
Weight *8 300 g max. 550 g max.

Input specification 100/200 V switchable 100 to 240 V input
Power ratings *1 150 W at 5 V 150 W at 12 V 150 W at 24 or
48 V
Efficiency 5 V Models 78% min. --- ---
12 V Models --- 79% min. ---
24 V Models --- --- 86% min.
48 V Models --- --- 85% min.
Input Voltage *2 Switchable between 100
to 120 VAC (allowable
range: 85 to 132 VAC)
and 200 to 240 VAC
(allowable range: 170 to
264 VAC).
100 to 240 VAC
(allowable range: 85 to 264 VAC,
80 to 370 VDC *9)
Frequency *2 50/60 Hz (47 to 450 Hz)
Current
*3
100 V input 3.5 A max. 3.6 A max. 3.5 A max.
200 V input 2.1 A max. 2.2 A max. 2.1 A max.
Harmonic current emissions ---
Leakage
current
*3
100 V input 0.5 mA max.
200 V input 1 mA max.
Inrush
current
(for a cold
start at
25 °C) *3
100 V input 20 A max.
200 V input 40 A max.
Output
*4
Voltage adjustment range *5 - 10% to 15% (with V. ADJ) (48-V models: ± 10%)
Ripple *3 2% (p-p) max.
Input variation influence 0.4% max. (with AC input voltage)
Load variation influence 0.8% max. (0 to 100% load, rated input voltage)
Temperature variation influence 0.05%/ °C max. (at rated input and output)
Startup time 500 ms max. (up to 90% of output voltage at rated input and output)
Hold time *3 20 ms min.
Addi-
tional
func-
tions
Overload protection *6 105% to 175% of rated
load current, voltage drop,
automatic reset
105% to 175% of rated
load current, voltage drop,
intermittent, automatic reset
Overvoltage protection *7 Yes
Overheat protection No
Parallel operation No (However, backup operation is possible; external diodes required.)
Series operation Yes (For up to two Power Supplies; external diodes required.)
Protective circuit operation
indicator
No
Other Ambient operating temperature Refer to the derating curve in Engineering Data on Catalog (with no icing
or condensation).
Storage temperature - 25 to 65 °C (with no icing or condensation)
Ambient operating humidity 25% to 85% (Storage humidity: 25% to 90%)
Dielectric strength 3.0 kVAC for 1 min. (between all inputs and outputs; detection current:
20 mA)
2.0 kVAC for 1 min. (between all inputs and PE terminals; detection
current: 20 mA)
1.0 kVAC for 1 min. (between all outputs and PE terminals; detection
current: 20 mA)
Insulation resistance 100 MΩ min. (between all outputs and all inputs/PE terminals) at 500
VDC
Vibration resistance 10 to 55 Hz, 0.375-mm single amplitude for 2 h each in X, Y, and Z
directions
Shock resistance 150 m/s2 , 3 times each in ± X, ± Y, ± Z directions
Output indicator Yes (Color: Green)
EMI Conducted
Emissions
Conforms to EN 55011 Group 1 Class A and based on FCC Class A *9
Radiated Emissions Conforms to EN 55011 Group 1 Class A *9
EMS Electrostatic
Discharge
Conforms to EN61000-4-2
Radiated
Electromagnetic
Field
Conforms to EN61000-4-3
Electrical Fast
Transient/Burst
Conforms to EN61000-4-4
Surge Conforms to EN61000-4-5
Conducted
Disturbance
Conforms to EN61000-4-6
Voltage Dips/Short
Interruptions
Conforms to EN61000-4-11
Approved standards *9 UL Listed: UL 508 (Listing), UL UR: UL 60950-1 (Recognition)
cUL Listed: CSA C22.2 No.107.1
cUR: CSA C22.2 No. 60950-1
EN/VDE: EN50178 (= VDE 0160), Over voltage category III,
EN 60950-1 (= VDE 0805Teil 1)
(Terminal block: Based on DIN 50274 (VDE 0660-514))
SEMI --- SEMI F47-0200 (200-VAC input)
Weight *8 800 g max. 700 g max. 600 g max.

*1. When a load is connected that has a built-in DC-DC converter, the overload protection may operate at startup and the
       Power Supply may not start. Refer to Overload Protection on Catalog.
*2. Do not use an Inverter output for the Power Supply. Inverters with an output frequency of 50/60 Hz are available, but
       the rise in the internal temperature of the Power Supply may result in ignition or burning.
*3. Rated input voltage: 100 or 200 VAC at 100% load.
*4. Output characteristics: Specified at power supply output terminals.
*5. If the output voltage adjuster (V. ADJ) is turned, the voltage will increase by more than the allowable voltage range.
       When adjusting the output voltage, confirm the actual output voltage from the Power Supply and be sure that load is
       not damaged.
*6. For details, refer to Overload Protection on Catalog.
*7. To reset the protection, turn OFF the input power for seven minutes or longer and then turn it back ON.
*8. The weight indicated is for Front-mounting, Open-frame Power Supply.
*9. The range for compliance with EC Directives and safety standards (UL, EN, etc.) is 100 to 240 VAC (85 to 264 VAC).

Input specification 100/200 V (Selected)
Power ratings *1 300 W 600 W
Efficiency 5 V models 71% min. 72% min.
12 V models 75% min. 78% min.
24 V models 82% min. 80% min.
48 V models 82% min. 80% min.
Input Voltage *2 100 to 120 VAC (allowable range: 85 to 132 VAC)
200 to 240 VAC (allowable range: 170 to 264 VAC)
(Switchable)
Frequency *2 50/60 Hz (47 to 450 Hz)
Current
*3
100 V input 8 A max. 16 A max. (5V, 12V, 48V)
14 A max. (24V)
200 V input 4.5 A max. 9 A max. (5V, 12V, 48V)
8 A max. (24V)
Harmonic current emissions ---
Leakage
current
*3
100 V input 0.5 mA max.
200 V input 1 mA max.
Inrush
current
(for a cold
start at
25 °C) *3
100 V input 25 A max. 30 A max.
200 V input 50 A max. 60 A max.
Output
*4
Voltage adjustment range *5 -10% to 15% (with V. ADJ) (48-V models: ±10%)
Ripple *3 2.8% (p-p) max.(5V) *6
2% (p-p) max.(12V, 24V, 48V)
3.8% (p-p) max.(5V) *6
2% (p-p) max.(12V) *6
2% (p-p) max.(24V, 48V)
Input variation influence 0.4% max.
Load variation influence 0.8% max. (0 to 100% load, rated input voltage)
Temperature variation influence 0.05%/ °C max.
Startup time 650 ms max. 500 ms max.
Hold time *3 20 ms min.
Addi-
tional
func-
tions
Overload protection *7 105% to 175% of rated load
current, Inverted L voltage drop,
the circuit will be shut OFF
when the overload exceeds 5 s.
(5V, 12V) *10
voltage drop, intermittent,
automatic reset. (24V, 48V)
105% to 175% of rated load
current, Inverted L voltage drop,
the circuit will be shut OFF
when the overload exceeds 5 s.
*10
Overvoltage protection *8 Yes (5V, 12V) *10
Yes (24V, 48V) *10
Yes *10
Overheat protection Yes (5V, 12V) *10
N0 (24V, 48V) *10
Yes *10
Parallel operation Yes (up to 5 units)
Series operation Yes (For up to two Power Supplies; external diodes required.)
Protective circuit operation
indicator
Yes (color: red) (5V, 12V)
No (24V, 48V)
Yes (color: red)
Other Ambient operating temperature Refer to the derating curve in Engineering Data on Catalog (with no icing
or condensation).
Storage temperature - 25 to 65 °C (with no icing or condensation)
Ambient operating humidity 25% to 85% (Storage humidity: 25% to 90%)
Dielectric strength 3.0 kVAC for 1 min. (between all inputs and outputs; detection current:
25 mA)
2.0 kVAC for 1 min. (between all inputs and PE terminals; detection
current: 25 mA)
1.0 kVAC for 1 min. (between all outputs and PE terminals; detection
current: 25 mA)
Insulation resistance 100 MΩ min. (between all outputs and all inputs/PE terminals) at 500
VDC
Vibration resistance 10 to 55 Hz, 0.375-mm single amplitude for 2 h each in X, Y, and Z
directions
Shock resistance 150 m/s2 , 3 times each in ± X, ± Y, ± Z directions
Output indicator Yes (Color: Green)
EMI Conducted
Emissions *3
Conforms to EN 55011 Group 1 Class A and based on FCC Class A *11
Radiated Emissions Conforms to EN 55011 Group 1 Class A *11 *12
EMS Electrostatic
Discharge
Conforms to EN61000-4-2
Radiated
Electromagnetic
Field
Conforms to EN61000-4-3
Electrical Fast
Transient/Burst
Conforms to EN61000-4-4
Surge Conforms to EN61000-4-5
Conducted
Disturbance
Conforms to EN61000-4-6
Voltage Dips/Short
Interruptions
Conforms to EN61000-4-11
Approved standards *13 UL UR: UL 508 (Recognition), UL 60950-1 (Recognition)
cUR: CSA C22.2 No. 60950-1
EN/VDE: EN50178 (= VDE 0160), Over voltage category III,
EN 60950-1 (= VDE 0805 Teil 1)
(Terminal block: Based on DIN 50274 (VDE 0660-514))
Weight *9 1,800 g max. (5V, 12V)
1,600 g max. (24V, 48V)
2,500 g max.

*1. When a load is connected that has a built-in DC-DC converter, the overload protection may operate at startup and the
       Power Supply may not start. Refer to Overload Protection on Catalog.
*2. Do not use an Inverter output for the Power Supply. Inverters with an output frequency of 50/60 Hz are available, but
       the rise in the internal temperature of the Power Supply may result in ignition or burning.
*3. Rated input voltage: 100 or 200 VAC at 100% load.
*4. Output characteristics: Specified at power supply output terminals.
*5. If the output voltage adjuster (V. ADJ) is turned, the voltage will increase by more than the allowable voltage range.
       When adjusting the output voltage, confirm the actual output voltage from the Power Supply and be sure that load is
       not damaged.
*6. Measurement methods are based on JEITA standard RC-9131A. Refer to Ripple Noise Voltage on Catalog.
*7. For details, refer to Overload Protection on Catalog.
*8. To reset the protection, turn OFF the input power for three minutes or longer and then turn it back ON.
*9. The weight indicated is for Front-mounting Power Supply.
*10.The protection-ON alarm indicator will light as soon as the output is interrupted. For resetting, turn OFF the input
       power, leave for more than three minutes , and then turn it back ON again.
*11.Noise values depend on the wiring methods and other factors. Insert noise filters and cores in the input and output
       lines.
       300 W, 5 V: Two E04SR401938 (manufactured by SEIWA) on the output line.
       300 W, 12 V: One E04SR401938 (manufactured by SEIWA) on the output line.
       600 W, 5 V or 12 V: One FN2450G-16-61 (manufactured by Schaffner) on the input line.
                                         One E04RC613620 (manufactured by SEIWA) on the output line.
*12.For the 600-W, 5-V and 12-V models, class A compliance was met with an aluminum plate placed under the Power
       Supply.
*13.The range for compliance with EC Directives and safety standards (UL, EN, etc.) is 100 to 240 VAC (85 to 264 VAC).

S8JX-P

Ratings, Characteristics, and Functions

Input specification 100 to 240 V input
Power ratings *1 50 W 100 W 150 W
Efficiency 5 V Models 73% min. 78% min. 79% min.
12 V Models 76% min. 78% min. 78% min.
24 V Models 77% min. 81% min. 81% min.
48 V Models 80% min. 81% min. 82% min.
Input Voltage *2 100 to 240 VAC (allowable range: 85 to 264 VAC, 80 to 370 VDC *9)
Frequency *2 50/60 Hz (47 to 63 Hz)
Current
*3
100 V input 0.75 A max. 1.4 A max. 2.1 A max.
200 V input 0.4 A max. 0.75 A max. 1.1 A max.
Power factor 0.9 min.
Harmonic current emissions Conforms to EN61000-3-2
Leakage
current
*3
100 V input 0.5 mA max.
200 V input 1 mA max.
Inrush
current
(for a cold
start at
25 °C) *3
100 V input 17.5 A max.
200 V input 35 A max.
Output
*4
Voltage adjustment range *5 - 10% to 15% (with V. ADJ) (48-V models: ± 10%)
Ripple *3 2% (p-p) max.
This shall be 3% (p-p) or less when the ambient temperature is less than
0 °C (for only 5 V type).
Input variation influence 0.4% max. with AC input voltage
Load variation influence 0.8% max. (0 to 100% load, rated input voltage)
Temperature variation influence 0.05%/ °C max. (at rated input and output)
Startup time 1,000 ms max.
Hold time *3 20 ms min.
Addi-
tional
func-
tions
Overload protection *6 105% to 160% of rated
load current, voltage drop,
intermittent, automatic
reset
105% to 160% of rated load current,
voltage drop, automatic reset
Overvoltage protection *7 Yes
Overheat protection No
Parallel operation No (However, backup operation is possible; external diodes required.)
Series operation Yes (For up to two Power Supplies; external diodes required.)
Alarm indicator No
Other Ambient operating temperature Refer to the derating curve in Engineering Data on Catalog (with no icing
or condensation).
Storage temperature - 25 to 75 °C (with no icing or condensation)
Ambient operating humidity 25% to 85% (Storage humidity: 25% to 90%)
Dielectric strength 3.0 kVAC for 1 min. (between all inputs and outputs; detection current:
20 mA)
2.0 kVAC for 1 min. (between all inputs and PE terminals; detection
current: 20 mA)
1.0 kVAC for 1 min. (between all outputs and PE terminals; detection
current: 20 mA)
Insulation resistance 100 MΩ min. (between all outputs and all inputs/PE terminals) at 500
VDC
Vibration resistance 10 to 55 Hz, 0.375-mm single amplitude for 2 h each in X, Y, and Z
directions
Shock resistance 150 m/s2 , 3 times each in ± X, ± Y, ± Z directions
Output indicator Yes (Color: Green)
EMI Conducted
Emissions
Conforms to EN 55011 Group 1 Class B and based on FCC Class B *9
Radiated Emissions Conforms to EN 55011 Group 1 Class B *9
EMS Electrostatic
Discharge
Conforms to EN61000-4-2
Radiated
Electromagnetic
Field
Conforms to EN61000-4-3
Electrical Fast
Transient/Burst
Conforms to EN61000-4-4
Surge Conforms to EN61000-4-5
Conducted
Disturbance
Conforms to EN61000-4-6
Voltage Dips/Short
Interruptions
Conforms to EN61000-4-11
Approved standards *9 UL Listed: UL 508 (Listing), UL UR: UL 60950-1 (Recognition)
cUL Listed: CSA C22.2 No.107.1
cUR: CSA C22.2 No. 60950-1
EN/VDE: EN50178 (= VDE 0160) Over voltage category III,
EN 60950-1 (= VDE 0805 Teil 1)
(Terminal block: Based on DIN 50274 (VDE 0660-514))
SEMI SEMI F47-0706 (200-VAC input)
Weight *8 370 g max. 550 g max. 590 g max.

*1. When a load is connected that has a built-in DC-DC converter, the overload protection may operate at startup and the
       Power Supply may not start. Refer to Overload Protection on Catalog.
*2. Do not use an Inverter output for the Power Supply. Inverters with an output frequency of 50/60 Hz are available, but
       the rise in the internal temperature of the Power Supply may result in ignition or burning.
*3. Rated input voltage: 100 or 200 VAC at 100% load.
*4. Output characteristics: Specified at power supply output terminals.
*5. If the output voltage adjuster (V. ADJ) is turned, the voltage will increase by more than the allowable voltage range.
       When adjusting the output voltage, confirm the actual output voltage from the Power Supply and be sure that load is
       not damaged.
*6. For details, refer to Overload Protection on Catalog.
*7. To reset the protection, turn OFF the input power for three minutes or longer and then turn it back ON.
*8. The weight indicated is for Front-mounting, Open-frame Power Supply.
*9. The range for compliance with EC Directives and safety standards (UL, EN, etc.) is 100 to 240 VAC (85 to 264 VAC).

Input specification 100 to 240 V input
Power ratings *1 300 W 600 W
Efficiency 5 V Models 75% min. 76% min.
12 V Models 77% min. 76% min.
24 V Models 79% min. 78% min.
48 V Models 78% min. 79% min.
Input Voltage *2 100 to 240 VAC (allowable range: 85 to 264 VAC, 80 to 370 VDC *8)
Frequency *2 50/60 Hz (47 to 63 Hz)
Current
*3
100 V input 4.5 A max. 8.7 A max.
200 V input 2.2 A max. 4.3 A max.
Power factor 0.9 min.
Harmonic current emissions Conforms to EN61000-3-2
Leakage
current
*3
100 V input 0.5 mA max.
200 V input 1 mA max.
Inrush
current
(for a cold
start at
25 °C) *3
100 V input 17.5 A max.
200 V input 35 A max.
Output
*4
Voltage adjustment range *5 -10% to 15% (with V. ADJ) (5 V, 48 V models: ±10%)
Ripple *3 2% (p-p) max.
3% (p-p) max. (for only 5 V type) *12
Input variation influence 0.4% max.
Load variation influence 0.8% max. (0 to 100% load, rated input voltage)
Temperature variation influence 0.05%/ °C max.
Startup time 1,000 ms max.
Hold time *3 20 ms min.
Addi-
tional
func-
tions
Overload protection *6 105% to 160% of rated load current, voltage drop, intermittent, automatic
reset.
Overvoltage protection *7 Yes
Overheat protection Yes
Parallel operation Yes (up to 5 Power Supplies)
Series operation Yes (For up to two Power Supplies; external diodes required.)
Remote sensing Supported
Remote control Supported
Alarm detection indication Yes (color: red)
Alarm output Provided, open-collector output, 30 VDC max, 50 mA max.
Other Ambient operating temperature Refer to the derating curve in Engineering Data on Catalog. (with no icing
or condensation).
Storage temperature - 25 to 75 °C (with no icing or condensation)
Ambient operating humidity 25% to 85% (Storage humidity: 25% to 90%)
Dielectric strength 3.0 kVAC for 1 min. (between all inputs and outputs; detection current:
20 mA)
2.0 kVAC for 1 min. (between all inputs and PE terminals; detection
current: 20 mA)
1.0 kVAC for 1 min. (between all outputs and PE terminals; detection
current: 100 mA)
100 VAC for 1 min. (between all outputs and RC terminals; detection
current: 100 mA)
500 VAC for 1 min. (between all outputs and ALM terminals; detection
current: 20 mA)
Insulation resistance 100 MΩ min. (between all outputs and all inputs/PE terminals) at 500
VDC
Vibration resistance 10 to 55 Hz, 0.375-mm single amplitude for 2 h each in X, Y, and Z
directions
Shock resistance 150 m/s2, 3 times each in ±X, ±Y, ±Z directions *10
Output indicator Yes (Color: Green)
EMI Conducted
Emissions *3
Conforms to EN 55011 Group 1 Class B and based on FCC Class B *11
Radiated Emissions Conforms to EN 55011 Group 1 Class B *11
EMS Electrostatic
Discharge
Conforms to EN61000-4-2
Radiated
Electromagnetic
Field
Conforms to EN61000-4-3
Electrical Fast
Transient/Burst
Conforms to EN61000-4-4
Surge Conforms to EN61000-4-5
Conducted
Disturbance
Conforms to EN61000-4-6
Voltage Dips/Short
Interruptions
Conforms to EN61000-4-11
Approved standards *8 UL UR: UL 508 (Recognition) *13
UL Listed: UL508 (Listing) *14
UL UR: UL 60950-1 (Recognition)
cUR: CSA C22.2 No.107.1, CSA C22.2 No. 60950-1
EN/VDE: EN50178 (= VDE 0160) Over voltage category III,
EN 60950-1 (= VDE 0805 Teil 1)
(Terminal block: Based on DIN 50274 (VDE 0660-514))
SEMI SEMI F47-0706 (200-VAC input)
Weight 1,200 g max. *9 1,800 g max. *9

*1. When a load is connected that has a built-in DC-DC converter, the overload protection may operate at startup and
       the Power Supply may not start. Refer to Overload Protection on Catalog.
*2. Do not use an Inverter output for the Power Supply. Inverters with an output frequency of 50/60 Hz are available, but
       the rise in the internal temperature of the Power Supply may result in ignition or burning.
*3. Rated input voltage: 100 or 200 VAC at 100% load.
*4. Output characteristics: Specified at power supply output terminals.
*5. If the output voltage adjuster (V. ADJ) is turned, the voltage will increase by more than the allowable voltage range.
       When adjusting the output voltage, confirm the actual output voltage from the Power Supply and be sure that load is
       not damaged.
*6. For details, refer to Overload Protection on Catalog.
*7. To reset the protection, turn OFF the input power for three minutes or longer and then turn it back ON.
*8. The range for compliance with EC Directives and safety standards (UL, EN, etc.) is 100 to 240 VAC (85 to 264 VAC).
*9. The weight is of the type without a mounting bracket.
*10.S8JX-P600[][]CD: 100 m/s2
*11.The noise value will vary depending on wiring methods and other characteristics.
        300-W/600-W models conform to Class B with an aluminum plate set under the product.
        For the 300-W 5V and 600-W 5V and 12V models, insert a noise filter (TDK-Lambda RSEN-2016) in the input line.
*12.Measurement method conform to RC-9131A of the JEITA standards. For details, refer to "Ripple Noise Voltage" on
        Catalog.
*13.Applicable to the 300-W/600-W 5V and 12V models
*14.Applicable to the 300-W/600-W 24V and 48V models